NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.SheetMetal.AeroLighteningCutoutBuilder More...
Public Types | |
enum | Types { Hole, UserDefined } |
Represents the cutout type. More... | |
Public Member Functions | |
unsafe string[] | GetStandards () |
Returns the standard names More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | Angle [get] |
Returns the angle More... | |
unsafe bool | CheckClearance [get, set] |
Returns or sets the check clearance More... | |
unsafe NXOpen.Expression | Clearance [get] |
Returns the clearance More... | |
unsafe NXOpen.Expression | CornerRadius [get] |
Returns the corner radius More... | |
unsafe NXOpen.Section | CutoutProfile [get] |
Returns the cutout profile More... | |
unsafe NXOpen.Expression | Diameter [get] |
Returns the diameter More... | |
unsafe NXOpen.Expression | DieRadius [get] |
Returns the die radius More... | |
unsafe NXOpen.Point | HoleCenter [get, set] |
Returns or sets the hole center More... | |
unsafe NXOpen.SelectFace | HoleFace [get] |
Returns the hole face More... | |
unsafe NXOpen.Expression | Length [get] |
Returns the length More... | |
unsafe bool | ReverseBendDirection [get, set] |
Returns or sets the reverse bend direction More... | |
unsafe string | StandardName [get, set] |
Returns or sets the standard name More... | |
unsafe NXOpen.Features.SheetMetal.AeroLighteningCutoutBuilder.Types | Type [get, set] |
Returns or sets the feature type More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.SheetMetal.AeroLighteningCutoutBuilder
To create a new instance of this class, use NXOpen.Features.SheetMetal.AeroSheetmetalManager.CreateAeroLighteningCutoutBuilder
Default values.
Property | Value |
---|---|
Angle.Value |
45 |
CheckClearance |
true |
Clearance.Value |
5 (millimeters part), 0.12 (inches part) |
Diameter.Value |
102 (millimeters part), 2.6 (inches part) |
DieRadius.Value |
8 (millimeters part), 0.2 (inches part) |
Length.Value |
8 (millimeters part), 0.2 (inches part) |
Type |
UserDefined |
Created in NX5.0.0
unsafe string [] NXOpen.Features.SheetMetal.AeroLighteningCutoutBuilder.GetStandards | ( | ) |
Returns the standard names
Created in NX5.0.0
License requirements: None.
|
get |
Returns the angle
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the check clearance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
get |
Returns the clearance
Created in NX5.0.0
License requirements: None.
|
get |
Returns the corner radius
Created in NX5.0.0
License requirements: None.
|
get |
Returns the cutout profile
Created in NX5.0.0
License requirements: None.
|
get |
Returns the diameter
Created in NX5.0.0
License requirements: None.
|
get |
Returns the die radius
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the hole center
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
get |
Returns the hole face
Created in NX5.0.0
License requirements: None.
|
get |
Returns the length
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the reverse bend direction
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
getset |
Returns or sets the standard name
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
getset |
Returns or sets the feature type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")