NXOpen .NET Reference
12.0.0
|
Represents a Aerospace Sheet Metal UNFORM Builder. More...
Properties | |
unsafe NXOpen.Face | BaseFace [get, set] |
Returns or sets the Base Face for the UNFORM. More... | |
unsafe NXOpen.ScCollector | FormFaces [get, set] |
Returns or sets the formed faces smart collector object More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.SheetMetal.SheetmetalBaseBuilder | |
unsafe NXOpen.Features.SheetMetal.ApplicationContext | GetApplicationContext () |
Get the application context. More... | |
unsafe void | SetApplicationContext (NXOpen.Features.SheetMetal.ApplicationContext appContext) |
Set the application context. More... | |
Represents a Aerospace Sheet Metal UNFORM Builder.
To create a new instance of this class, use NXOpen.Features.SheetMetal.AeroSheetmetalManager.CreateUnformBuilder
Created in NX4.0.0
|
getset |
Returns or sets the Base Face for the UNFORM.
Created in NX4.0.0
License requirements to get this property: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
License requirements to set this property: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
getset |
Returns or sets the formed faces smart collector object
Created in NX4.0.0
License requirements to get this property: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
License requirements to set this property: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")