NXOpen .NET Reference
12.0.0
|
Represents a Sheetmetal Flange Bend Properties builder class. More...
Public Types | |
enum | WidthOptions { Full, AtCenter, AtEnd, FromEnd, FromBothEnds } |
This enum defines the flange width options More... | |
enum | LengthReferences { Inside, Outside, Web } |
This enum defines the flange length dimension types More... | |
enum | Insets { MaterialInside, MaterialOutside, BendOutside } |
This enum defines the material inset types More... | |
Public Member Functions | |
unsafe void | DeleteFlangeBendProperties () |
Create a flange properties. More... | |
Properties | |
unsafe NXOpen.Expression | Angle [get] |
Returns the angle More... | |
unsafe NXOpen.Expression | Distance1 [get] |
Returns the distance1 More... | |
unsafe NXOpen.Expression | Distance2 [get] |
Returns the distance2 More... | |
unsafe NXOpen.ScCollector | Edges [get] |
Returns the base edge for the flange. More... | |
unsafe NXOpen.Features.SheetMetal.FlangeBendPropertiesBuilder.Insets | Inset [get, set] |
Returns or sets the inset More... | |
unsafe NXOpen.Expression | Length [get] |
Returns the length More... | |
unsafe NXOpen.Features.SheetMetal.FlangeBendPropertiesBuilder.LengthReferences | LengthReference [get, set] |
Returns or sets the length reference More... | |
unsafe bool | Miter [get, set] |
Returns or sets the option to specify behaviour of mirror/pattern of the flange More... | |
unsafe NXOpen.Expression | Offset [get] |
Returns the offset More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the point More... | |
unsafe bool | ReverseDirectionLength [get, set] |
Returns or sets the reverse direction More... | |
unsafe bool | ReverseDirectionOffset [get, set] |
Returns or sets the reverse direction More... | |
unsafe bool | UseRecipe [get, set] |
Returns or sets the option to specify behaviour of mirror/pattern of the flange More... | |
unsafe NXOpen.Expression | Width [get] |
Returns the width More... | |
unsafe NXOpen.Features.SheetMetal.FlangeBendPropertiesBuilder.WidthOptions | WidthOption [get, set] |
Returns or sets the width option More... | |
Properties inherited from NXOpen.Features.SheetMetal.FeatureBendPropertiesBuilder | |
unsafe NXOpen.Features.SheetMetal.BendOptions | BendOptions [get] |
Returns the Sheet Metal Bend Options More... | |
unsafe NXOpen.Expression | Value [get] |
Returns the offset More... | |
Represents a Sheetmetal Flange Bend Properties builder class.
This builder is used to interrogate the flange bend properties in the list.
To create a new instance of this class, use NXOpen.Features.SheetMetal.FlangeBendPropertiesListBuilder.CreateFlangeBendProperties
Created in NX12.0.0
unsafe void NXOpen.Features.SheetMetal.FlangeBendPropertiesBuilder.DeleteFlangeBendProperties | ( | ) |
Create a flange properties.
Created in NX12.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the angle
Created in NX12.0.0
License requirements: None.
|
get |
Returns the distance1
Created in NX12.0.0
License requirements: None.
|
get |
Returns the distance2
Created in NX12.0.0
License requirements: None.
|
get |
Returns the base edge for the flange.
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the inset
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the length
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the length reference
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the option to specify behaviour of mirror/pattern of the flange
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the offset
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the point
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the reverse direction
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the reverse direction
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the option to specify behaviour of mirror/pattern of the flange
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the width
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the width option
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")