NXOpen .NET Reference
12.0.0
|
Provides classes and interfaces for Routing. More...
Namespaces | |
package | Electrical |
Provides classes and interfaces for Routing Electrical. | |
Classes | |
class | AddFontBuilder |
Builder for creating an add font user interface dialogue More... | |
class | AlignStockBuilder |
Represents a Routing.AlignStockBuilder Builder for aligning non-circular stocks. More... | |
class | Anchor |
A Routing Anchor defines a position in a Qualified Routing component part. More... | |
class | AnchorCollection |
Represents a collection of NXOpen.Routing.Anchor objects. More... | |
class | ArcSegment |
Represents a arc segment. More... | |
class | ArcSegmentCollection |
Represents a collection of NXOpen.Routing.ArcSegment objects. More... | |
class | AssemblyDefinition |
Represents a collection of NXOpen.Routing.SingleDevice objects that are used in an assembled product. More... | |
class | AssignCornerBuilder |
Builder class for Assign Corner which creates corner More... | |
class | AssignDiscontinuityBuilder |
the Builder to Assign Discontinuity for the stocks More... | |
class | AssignPathBuilder |
Assigns path to a broken routing run More... | |
class | AssignTangencyBuilder |
Represents a NXOpen.Routing.AssignTangencyBuilder object. More... | |
class | AttributeHolder |
Represents a NXOpen.Routing.AttributeHolder More... | |
class | AttributeMembersBuilder |
Creates attibutemembers builder object to add to the search criteria list used by FindByAttributesBuilder More... | |
class | BendCorner |
Computes a fillet curve between two linear segments to form a smooth bend transition from one segment to another. More... | |
class | BendCornerCollection |
Represents a collection of NXOpen.Routing.BendCorner objects. More... | |
class | BendReportManager |
The Routing Bend Report Manager allows you to get a variety of bend reports. More... | |
class | BranchPathNumberingBuilder |
Builder class for Branch Path Numbering. More... | |
class | BuiltInPath |
The Routing BuiltInPath object stores a set of curves. More... | |
class | BuiltInPathCollection |
Represents a collection of NXOpen.Routing.BuiltInPath objects. More... | |
class | BulkReplacementBuilder |
Builder class for Bulk Replacement which manages replacement operations on Routing objects More... | |
class | CharacteristicList |
Contains a list of characteristics. More... | |
class | ChoosePartPluginData |
Data object created by Routing for use by the Choose Part plugin called by the Place Part command. More... | |
class | ClockPartBuilder |
Builder class for clock part object More... | |
class | CompareRunsBuilder |
Represents a NXOpen.Routing.CompareRunsBuilder , used to compare runs in the work part to the ones in another part, or to runs defined in xml files gathered in a folder (native mode) or on an item revision (managed mode). More... | |
class | ConnectedCurvesBuilder |
Builder for creating automatically creating segments on end-to-end connected curves. More... | |
class | ConnectivityDefinition |
The base class for various connection objects. More... | |
class | ConnectPathBuilder |
Represents a NXOpen.Routing.ConnectPathBuilder . More... | |
class | ControlPoint |
Routing Control Points define a position in space, and are used to determine connections from segments to segments, and segments to ports. More... | |
class | ControlPointCollection |
Represents a collection of NXOpen.Routing.ControlPoint objects. More... | |
class | CopeCorner |
The cope corner is a corner that trims stocks at a junction. More... | |
class | CopeCornerBuilder |
Builder class for Cope Corner object More... | |
class | CopeCornerCollection |
Represents a collection of NXOpen.Routing.CopeCorner objects. More... | |
class | Corner |
The Routing Corner is the abstract parent class of all other corner objects. More... | |
class | CornerCollection |
Represents a collection of NXOpen.Routing.Corner objects. More... | |
class | CornerTypeBuilder |
Contains setting for corner creation. More... | |
class | CreateFabricationBuilder |
Builder class to fabricate subassembly from standard parts, path segments, stock, and other routing objects within the current routing assembly More... | |
class | CrossSection |
A NXOpen.Routing.CrossSection defines a profile to sweep for NXOpen.Routing.Stock objects. More... | |
class | CrossSectionCollection |
Represents a collection of NXOpen.Routing.CrossSection objects. More... | |
class | CustomManager |
The Routing Custom Manager allows you to customize Routing by setting session wide Routing preferences and by adding plugins, callbacks, and design rules. More... | |
class | DefineRunBuilder |
Builder Class for DefineRun Object More... | |
class | DeleteFontsBuilder |
Represents a NXOpen.Routing.DeleteFontsBuilder More... | |
class | DeleteGapsBuilder |
Represents a NXOpen.Routing.DeleteGapsBuilder More... | |
class | DeleteObjectsBuilder |
Represents a NXOpen.Routing.DeleteObjectsBuilder More... | |
class | DesignRule |
Represents NXOpen.Routing.DesignRule object More... | |
class | DesignRuleCollection |
Represents a collection of NXOpen.Routing.DesignRule objects. More... | |
class | DesignRuleManager |
Represents NXOpen.Routing.DesignRuleManager object More... | |
class | DesignRuleOverride |
Represents Routing DesignRuleOverride object More... | |
class | DesignRuleViolation |
Represents NXOpen.Routing.DesignRuleViolation object More... | |
class | DesignRuleViolationCollection |
Represents a collection of NXOpen.Routing.DesignRuleViolation objects. More... | |
class | DesignRuleViolationLocation |
Represents NXOpen.Routing.DesignRuleViolationLocation object More... | |
class | DesignRuleViolationLocationCollection |
Represents a collection of NXOpen.Routing.DesignRuleViolationLocation objects. More... | |
class | DesignRuleViolationViewer |
This class can be used to set the violation id, update text for overridding the violation and update the user name used to override the violation. More... | |
class | DeviceRelationship |
Represents a relationship between NXOpen.Routing.SingleDevice objects. More... | |
class | DiscontinuityCorner |
A discontinuity corner is a corner that forces Routing.Stock objects to split as they cover the segments attached to the discontinuity corner. More... | |
class | DiscontinuityCornerCollection |
Represents a collection of NXOpen.Routing.DiscontinuityCorner objects. More... | |
class | Division |
Represents NXOpen.Routing.Division More... | |
class | DivisionsBuilder |
Represents a NXOpen.Routing.DivisionsBuilder More... | |
class | DuctReinforcement |
Represents a Duct Reinforcement feature used for creating/editing reinforcements on the inside or outside of rectangular HVAC ducts. More... | |
class | DuctReinforcementBuilder |
Builder for creating/editing duct reinforcements. More... | |
class | DuctSizeCalculatorBuilder |
Builder to perform calculations of the duct which is to be used in the HVAC applications. More... | |
class | EditBendAngleBuilder |
More... | |
class | EditCharacteristicsBuilder |
Builder to edit required and optional characteristics of Routing.Stock or Assemblies.Component as defined in the application view file. More... | |
class | EditLineSegmentBuilder |
Builder for the "Edit Line Segment" operation. More... | |
class | EditPlacePartBuilder |
More... | |
class | ElbowSnapSettings |
Helper object used the by NXOpen.Routing.LinearPathBuilder builder. More... | |
class | ExtractPort |
Routing ExtractPort object is an extract of Port class More... | |
class | FeaturePort |
NXOpen.Routing.FeaturePort is a NXOpen.Features.Feature associated with NXOpen.Routing.Port . More... | |
class | Filler |
Represents a Filler More... | |
class | FillerCollection |
Represents a collection of NXOpen.Routing.Stock objects. More... | |
class | FillerStockBuilder |
Creates Filler stock on selected Segments. More... | |
class | FindByAttributesBuilder |
Find runs/objects with specified attribute name and attribute value criteria, highlight the corresponding nodes in the run navigator and the graphics area More... | |
class | FittingOverstock |
The NXOpen.Routing.FittingOverstock object represents overstock applied over the faces of the routing parts. More... | |
class | FittingOverstockBuilder |
Builder for creating or editing NXOpen.Routing.FittingOverstock objects. More... | |
class | FittingOverstockCollection |
Represents a collection of NXOpen.Routing.FittingOverstock objects. More... | |
class | FittingPort |
Represents a Routing Fitting Port ObjectNXOpen.Routing.FittingPort . More... | |
class | FittingPortCollection |
Represents a collection of NXOpen.Routing.FittingPort objects. More... | |
class | FixturePort |
NXOpen.Routing.FixturePort objects are objects that * segments are routed through when creating a routing path. More... | |
class | FixturePortCollection |
Represents a collection of NXOpen.Routing.FixturePort objects. More... | |
class | FormboardFrame |
The NXOpen.Routing.FormboardFrame is a (not pure) virtual class. More... | |
class | FormboardFrameCGM |
Represents a Formboard Frame CGM. More... | |
class | FormboardFrameCollection |
Represents a collection of NXOpen.Routing.FormboardFrame objects. More... | |
class | FormboardFramePattern |
Represents a Formboard Frame Pattern. More... | |
class | FormboardFrameRectangle |
Represents a Formboard Frame Rectangle. More... | |
class | GapArcSegment |
Represents a gap arc segment. More... | |
class | GapDisplayBuilder |
Builder for creating a gap arc object on a line segment. More... | |
class | HandrailBuilder |
Represents a NXOpen.Routing.HandrailBuilder Creates a handrail from a selected point. More... | |
class | HealPath |
Represents a NXOpen.Routing.HealPath object which holds the data used in the creation of the heal path spline. More... | |
interface | IAxisPort |
Interface class for all routing objects that specify a direction More... | |
interface | ICharacteristic |
Interface for querying and setting characteristic (UG attribute values) on various routing objects. More... | |
class | InfoObjectsBuilder |
Represents a NXOpen.Routing.InfoObjectsBuilder More... | |
class | InstanceNameLookupBuilder |
Represents a NXOpen.Routing.InstanceNameLookupBuilder . More... | |
class | IntegrateRunsBuilder |
Builder Class for Integrate Runs Object More... | |
class | InterfaceTerminalBase |
The NXOpen.Routing.InterfaceTerminalBase corresponds to an abstract class for a prototype NXOpen.Routing.Port . More... | |
class | InterfaceTerminalRelationshipBase |
The abstract class NXOpen.Routing.InterfaceTerminalRelationshipBase relates many NXOpen.Routing.Port s to one NXOpen.Routing.Port . More... | |
class | InterfaceTerminalRelationshipCollection |
Represents a collection of NXOpen.Routing.InterfaceTerminalRelationshipShadow objects. More... | |
class | InterfaceTerminalRelationshipShadow |
Represents an assembly shadow of NXOpen.Routing.InterfaceTerminalRelationshipBase . More... | |
class | InterfaceTerminalShadow |
Represents the defining data for a physical NXOpen.Routing.Port . More... | |
interface | IPath |
The Routing IPath object is a list of segments in a route. More... | |
interface | IRoutePosition |
Interface class for all routing objects that specify a single (possibly associative) location in space. More... | |
interface | ISegment |
Interface class for all routing segments [Line/Arc/Spline] More... | |
class | ISegmentCollection |
Represents a collection of Routing.ISegment objects. More... | |
class | ItemDefinition |
NXOpen.Routing.ItemDefinition object corresponds to DDID in AP212 and to a piece part or routing stock in NX. More... | |
class | LinearPathBuilder |
Builder for creating routing linear paths. More... | |
class | LinearPathSettings |
Helper object used the by Routing.LinearPathBuilder builder. More... | |
class | LineSegment |
Represents a line segment. More... | |
class | LineSegmentCollection |
Represents a collection of NXOpen.Routing.LineSegment objects. More... | |
class | LogicalConnection |
Represents a connection between mutiple From and To Routing.LogicalTerminal . More... | |
class | LogicalTerminal |
Assembly instance of a NXOpen.Routing.InterfaceTerminalBase . More... | |
class | ManualRouteBuilder |
More... | |
class | MergeStocksBuilder |
Represents a NXOpen.Routing.MergeStocksBuilder Builder for merging routing stocks ( including space reservation stocks ). More... | |
class | MiterCorner |
This class defines a mitered corner. More... | |
class | MiterCornerCollection |
Represents a collection of NXOpen.Routing.MiterCorner objects. More... | |
class | MiteredBendCorner |
Computes a fillet curve between two linear segments to form a smooth bend transition from one segment to another that represents a mitered bend. More... | |
class | MiteredBendCornerCollection |
Represents a collection of NXOpen.Routing.MiteredBendCorner objects. More... | |
class | ModelTerminalsBuilder |
The Builder to Model/UnModel the Terminals More... | |
class | MultiPort |
Represents a NXOpen.Routing.MultiPort . More... | |
class | MultiPortCollection |
Represents a collection of NXOpen.Routing.MultiPort objects. More... | |
class | NamespaceDoc |
Provides classes and interfaces for Routing. More... | |
class | ObjectRelationship |
Represents a relationship between Routing objects. More... | |
class | OffsetPath |
The Routing OffsetPath object is the set of information needed to define an offset route. More... | |
class | OffsetPathCollection |
The Routing OffsetPath object is a list of segments in a route. More... | |
class | Overstock |
Represents an NXOpen.Routing.Overstock object. More... | |
class | OverstockApplication |
Represents a collection of NXOpen.Routing.OverstockApplication objects. More... | |
class | OverstockApplicationCollection |
Represents a collection of NXOpen.Routing.OverstockApplication objects. More... | |
class | OverstockBuilder |
Builder for creating/editing overstocks. More... | |
class | OverstockFacesBuilder |
Builder for qualifying faces for overstock application over fittings. More... | |
class | PartDefinitionBase |
More... | |
class | PartDefinitionShadow |
More... | |
class | Path |
The Routing Path object is the set of ordered continuous segments. More... | |
class | PathStockBuilder |
Assigns stocks to segments based of users critiera and the current default stock. More... | |
class | PlaceElbowsBuilder |
Class PlaceElbowsBuilder More... | |
class | PlacementSolutionsBuilder |
More... | |
class | PlacePartBuilder |
More... | |
class | Platform |
NXOpen.Routing.Platform objects are automatically created and updated by NXOpen.Routing.Platform objects. More... | |
class | PlatformCreatorBuilder |
Builder for creating platform. More... | |
class | PlatformFeature |
Represents a Platform feature. More... | |
class | Port |
Routing Port Object is a parent class for FixturePort, ExtractPort, FittingPort, Multiport, StockPort and TerminalPort More... | |
class | PortCollection |
Represents a collection of NXOpen.Routing.Port objects. More... | |
class | PortConnection |
The Routing PortConnection object is used by Routing to position ports while placing parts. More... | |
class | PortConnectionCollection |
Represents a collection of NXOpen.Routing.PortConnection objects. More... | |
class | ProxyPort |
A NXOpen.Routing.ProxyPort is a port that represents a connector in another design zone, but not present in this design zone. More... | |
class | ProxyPortCollection |
Represents a collection of NXOpen.Routing.ProxyPort objects. More... | |
class | QuickPathBuilder |
Builder for creating a path between user selected points. More... | |
class | RemoveDiscontinuityBuilder |
Builder class for remove discontinuity object More... | |
class | ReuseLibrary |
Represents a NXOpen.Routing.ReuseLibrary More... | |
class | RootObject |
More... | |
class | RouteLogicalAssociation |
RouteLogicalAssociation object associates non-electrical components to electrical components. More... | |
class | RouteLogicalAssociationCollection |
Collection class for RouteLogicalAssociation object More... | |
class | RouteManager |
Manages various Routing collections and methods for use in the current work part. More... | |
class | RouteObject |
The Top level routing data model object. More... | |
class | RouteObjectCollector |
Represents a NXOpen.Routing.RouteObjectCollector class to create objects for getting routing objects. More... | |
class | RoutePartDescriptor |
Represents a part descriptor chrx. More... | |
class | RoutePartDescriptorCollection |
Represents a collection of NXOpen.Routing.RoutePartDescriptor objects. More... | |
class | RouteSegmentFont |
Represents a route segment font. More... | |
class | RouteSegmentFontElement |
Represents a route segment font element. More... | |
class | RouteSweptFoldBuilder |
Represents a Rout Swept Fold Builder More... | |
class | RouteSweptTwistBuilder |
More... | |
class | RoutingMeasureDistanceBuilder |
Represents a NXOpen.Routing.RoutingMeasureDistanceBuilder More... | |
class | RoutingSystem |
Routing object is a collection of NXOpen.Routing.Run objects. More... | |
class | RoutingSystemCollection |
Represents a collection of NXOpen.Routing.RoutingSystem objects. More... | |
class | Run |
Routing Run object references components and stocks which comprise a piping run. More... | |
class | RunCollection |
Represents a collection of NXOpen.Routing.Run objects. More... | |
class | RunItem |
Routing Run Item object references components which comprise a piping run. More... | |
class | RunItemsBuilder |
The builder for creating the list item of RunItems More... | |
class | RunItemsBuilderList |
Represents a list of objects. More... | |
class | SBendCorner |
The Routing SBendCorner defines a S-Bend. More... | |
class | SBendCornerCollection |
Represents a collection of NXOpen.Routing.SBendCorner objects. More... | |
class | SegmentManager |
Contains the type of the routing part as well as the Collection objects for creating/iterating over routing objects. More... | |
class | SegmentPairBuilder |
The builder for creating the list item of SegmentPairs More... | |
class | SelectControlPoint |
Represents a single object selection. More... | |
class | SelectISegment |
Represents a single object selection. More... | |
class | SelectLineSegment |
Represents a single object selection. More... | |
class | SelectPort |
Represents a single object selection. More... | |
class | SelectRun |
Represents a single object selection. More... | |
class | SelectStock |
Represents a single object selection. More... | |
class | SimplifyPathBuilder |
Represents a NXOpen.Routing.SimplifyPathBuilder for Simplify Path operation. More... | |
class | SingleDevice |
The Routing SingleDevice corresponds to an abstract instance of NXOpen.Routing.ItemDefinition . More... | |
class | SpaceReservationBuilder |
Represents a NXOpen.Routing.SpaceReservationBuilder More... | |
class | SplinePathBuilder |
Represents a NXOpen.Routing.SplinePathBuilder object. More... | |
class | SplineSegment |
Represents a spline segment. More... | |
class | SplineSegmentCollection |
Represents a collection of NXOpen.Routing.SplineSegment objects. More... | |
class | SplitDuctBuilder |
Represents a NXOpen.Routing.SplitDuctBuilder More... | |
class | SplitRunBuilder |
Builder Class for Split Run Object More... | |
class | Stock |
More... | |
class | StockBrowserBuilder |
Builder class for stock browser . More... | |
class | StockBuilder |
Builder for creating/editing stocks. More... | |
class | StockCollection |
Represents a collection of NXOpen.Routing.Stock objects. More... | |
class | StockColorBuilder |
Represents a NXOpen.Routing.StockColorBuilder . More... | |
class | StockData |
A NXOpen.Routing.StockData contains the various profiles, characteristic information, NXOpen.Routing.Anchor and other attributes that define NXOpen.Routing.Stock objects. More... | |
class | StockDataCollection |
Represents a collection of NXOpen.Routing.StockData objects. More... | |
class | StockDataRefreshBuilder |
Represents a NXOpen.Routing.StockDataRefreshBuilder Builder for updating/reloading routing stock data definitions. More... | |
class | StockDefinition |
Represents Routing StockDefinition object More... | |
class | StockDevice |
The Routing StockDevice corresponds to a generic stock instance of Routing.SingleDevice . More... | |
class | StockOffsetPointBuilder |
Applies Assemblies Constraints to a selected NXOpen.Point or NXOpen.Routing.ControlPoint to mimic the update/move behavior of the input smart NXOpen.Point . More... | |
class | StockOffsetPort |
NXOpen.Routing.StockOffsetPort class handles the relationship between a component part's port occurrence and the dumb offset port in the work part. More... | |
class | StockOffsetPortCollection |
Represents a collection of NXOpen.Routing.StockOffsetPort objects. More... | |
class | StockPartConverterBuilder |
Represents a NXOpen.Routing.StockPartConverterBuilder Builder for Part Conversion of the stocks. More... | |
class | StockPort |
NXOpen.Routing.StockPort objects are automatically created and updated by NXOpen.Routing.Stock objects. More... | |
class | StockStyleBuilder |
Builder class to assigns style to the selected stock . More... | |
class | StockTransition |
Represents NXOpen.Routing.StockTransition object. More... | |
class | StockTransitionBuilder |
Builder for creating/editing stockTransition. More... | |
class | SubdivideSegmentBuilder |
Represents a NXOpen.Routing.SubdivideSegmentBuilder . More... | |
class | TangencyGroupBuilder |
Represents a NXOpen.Routing.TangencyGroupBuilder Assign tangency for segments connected with current editing spline. More... | |
class | TerminalPort |
More... | |
class | TerminalPortBuilder |
Builder for creating the Terminal List Item for the ModelTerminals More... | |
class | TerminalPortCollection |
More... | |
class | TransformPathBuilder |
Builder for the "Transform Path" operation. More... | |
class | UnifyPathBuilder |
Builder to unify Routing.Stock and Assemblies.Component based on specified characteristic values. More... | |
class | WatertightFittingsBuilder |
Represents a NXOpen.Routing.WatertightFittingsBuilder More... | |
class | WindCatcher |
Represents a Wind Catcher feature. More... | |
class | WindCatcherBuilder |
Builder class for Wind Catcher feature. More... | |
class | Wire |
The Routing Wire object is the set of information needed to define * a ROUTE_wire. More... | |
class | WireCollection |
The Routing Wire object is a list of segments in a route and some stock. More... | |
Enumerations | |
enum | RoutingAttributeIdentifierType { String, Classification } |
Defines the attribute identifier types More... | |
enum | RoutingBulkReplacementBuilderReplacementMethodType { AttributeValues, LibrarySelect, Retain } |
Defines the replacement method type. More... | |
enum | RoutingBulkReplacementBuilderRetainReasonType { Unspecified, Explicit, BlockUnify, NonClassification, Equipment } |
Defines the reason why the object has been retained. More... | |
enum | RoutingBulkReplacementBuilderLibrarySelectSourceType { Unspecified, Classification, SpecificPart } |
Defines the library select source. More... | |
enum | HealMethod { Direct, Intersect, Xyz, Xzy, Yxz, Yzx, Zxy, Zyx, Max } |
Different heal path creation methods. More... | |
enum | SplineOptions { ByPoints, ByPoles } |
Different spline creation options. More... | |
enum | Type { Unknown = -1, FixedCrossSection, Wrapped, Sleeved, Flagged } |
Describes the type of overstock. More... | |
enum | CreationMethod { Unknown = -1, EntireSegments, Interval, PointToPoint, PointAndLength } |
Describes the overstock creation method. More... | |
enum | Operation { Create, Edit } |
Available operations to perform for Overstock Applications More... | |
enum | Method { EntireSegments, Interval, PointToPoint, PointAndLength } |
Available application methods for Overstock Applications for a given Overstock More... | |
enum | StockType { Unknown, FixedCrossSection, Wrapped, Sleeved, Flagged } |
Available overstock stock types for Overstock Applications for a given Overstock More... | |
enum | WrapApplicationType { Unknown, Spot, Overlapped, Gapped } |
Available application methods for wrapped overstock More... | |
enum | PointDefinition { Start, Middle, End } |
Available definitions for the point location for the Point and Length application method More... | |
enum | UserDefined { NotUserDefined, UserDefined } |
Option to indicate if an existing NXOpen.Routing.LineSegment , NXOpen.Routing.ArcSegment or NXOpen.Routing.SplineSegment is user defined. More... | |
enum | Terminal { NotTerminalSeg, TerminalSeg } |
Option to query if an existing NXOpen.Routing.ISegment is a terminal segment. More... | |
enum | Interior { NotInteriorToPart, InteriorToPart } |
Option to query if an existing NXOpen.Routing.ISegment is interior to any NXOpen.Part . More... | |
enum | Eccentric { NotEccentricSeg, EccentricSeg } |
Option to query if an existing NXOpen.Routing.ISegment is a eccentric segment. More... | |
enum | ConvertLinearToEccentricLinear { NotConverted, Converted } |
Option to query if an existing NXOpen.Routing.ISegment is a eccentric segment. More... | |
enum | ConvertEccentricLinearToLinear { NotConverted, Converted } |
Option to query if an existing NXOpen.Routing.ISegment is a eccentric segment. More... | |
enum | ProfileFrom { Start, End } |
Describes whether the stock profile is located at the first segment in the path or the last segment. More... | |
enum | Flip { NotFlipped, Flipped } |
Describes whether the stock profile is flipped, see the user help documenation on Orient Stock. More... | |
enum | StockUse { LegacyStock, Bundled, StockAsComponent, StockInComponent, Deformed } |
Describes how the stock is used. More... | |
enum | ComponentName { Temporary, Permanent } |
Describes whether or not a component associated with a Stock as Compoents Stock has been renamed by the user with a permanent name using the ??? method. More... | |
enum | StockStyle { None, Simple, Detailed } |
Available styles of NXOpen.Routing.CrossSection for a given NXOpen.Routing.StockData . More... | |
enum | StockDataType { NotBundled, Bundled } |
Whether the NXOpen.Routing.StockData was generated by the bundling algorithm used for routing wires. More... | |
Provides classes and interfaces for Routing.
Option to query if an existing NXOpen.Routing.ISegment is a eccentric segment.
Enumerator | |
---|---|
NotConverted |
Is not converted Eccentric linear to linear |
Converted |
Is converted Eccentric linear to linear |
Option to query if an existing NXOpen.Routing.ISegment is a eccentric segment.
Enumerator | |
---|---|
NotConverted |
Is not converted linear to Eccentric linear |
Converted |
Is converted linear to Eccentric linear |
Option to query if an existing NXOpen.Routing.ISegment is a eccentric segment.
Enumerator | |
---|---|
NotEccentricSeg |
Is not a eccentric segment |
EccentricSeg |
Is a eccentric segment |
enum NXOpen.Routing.Flip |
Option to query if an existing NXOpen.Routing.ISegment is interior to any NXOpen.Part .
Enumerator | |
---|---|
NotInteriorToPart |
Is not interior to any part |
InteriorToPart |
Is interior to some part |
Available application methods for Overstock Applications for a given Overstock
Defines the reason why the object has been retained.
Unspecified, explicit, block unify, non-classification, and equipment
Whether the NXOpen.Routing.StockData was generated by the bundling algorithm used for routing wires.
Enumerator | |
---|---|
NotBundled |
Not generated (or used ) by bundling. |
Bundled |
Generated (or used ) by bundling. |
Available styles of NXOpen.Routing.CrossSection for a given NXOpen.Routing.StockData .
A NXOpen.Routing.StockData may have at most one NXOpen.Routing.CrossSection of each type.
Enumerator | |
---|---|
None |
No profile. |
Simple |
Simple profile. |
Detailed |
Detailed profile. |
Describes how the stock is used.
Option to query if an existing NXOpen.Routing.ISegment is a terminal segment.
Enumerator | |
---|---|
NotTerminalSeg |
Is not a terminal segment |
TerminalSeg |
Is a terminal segment |
enum NXOpen.Routing.Type |
Option to indicate if an existing NXOpen.Routing.LineSegment , NXOpen.Routing.ArcSegment or NXOpen.Routing.SplineSegment is user defined.
Enumerator | |
---|---|
NotUserDefined |
System generated segment. System manages simplification and some update behavior. |
UserDefined |
User defined generated segment. |