NXOpen .NET Reference
12.0.0
|
Represents a builder for object layer settings. More...
Public Types | |
enum | LayerOptionType { Maintain, Original, Work, UserDefined } |
Specifies the layer options. More... | |
Public Member Functions | |
unsafe bool | IsValidLayerOption (NXOpen.Display.LayerSettingsBuilder.LayerOptionType layerOption) |
Determines if the layer option is supported. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | Layer [get, set] |
Returns or sets the layer. More... | |
unsafe NXOpen.Display.LayerSettingsBuilder.LayerOptionType | LayerOption [get, set] |
Returns or sets the layer option. More... | |
Represents a builder for object layer settings.
Created in NX9.0.0
unsafe bool NXOpen.Display.LayerSettingsBuilder.IsValidLayerOption | ( | NXOpen.Display.LayerSettingsBuilder.LayerOptionType | layerOption | ) |
Determines if the layer option is supported.
The parent builder determines the validity of the layer options. For example, following layer options are not relevant when the layer is not being derived from another displayable object.
Created in NX9.0.0
License requirements: None.
layerOption |
unsafe bool NXOpen.Display.LayerSettingsBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the layer.
Used when the layer option is set to Display.LayerSettingsBuilder.LayerOptionType.UserDefined . See NXOpen.Layer.Constants for valid layer values.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the layer option.
Note that all layer options may not be supported by the builder. Refer Display.LayerSettingsBuilder.IsValidLayerOption to determine supported options.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.