NXOpen .NET Reference
12.0.0
|
Manages the creation of a NXOpen.CAE.PostScenarioBuilder . More...
Public Member Functions | |
unsafe NXOpen.CAE.PostScenarioParameters | NewPostScenarioParameters () |
Creates a transient object NXOpen.CAE.PostScenarioParameters that contains the settings required to create a post scenario. More... | |
unsafe bool | CheckValidDataSource (NXOpen.CAE.PostScenarioParameters scenarioParameters) |
Checks if the data source set in NXOpen.CAE.PostScenarioParameters is valid. More... | |
unsafe bool | CheckScenarioDataSourceCompatible (NXOpen.CAE.PostScenarioParameters scenarioParameters) |
Checks if the scenario and the data source set in the NXOpen.CAE.PostScenarioParameters are compatible. More... | |
unsafe NXOpen.CAE.PostScenarioBuilder | CreatePostScenarioBuilderFromParameters (NXOpen.CAE.PostScenarioParameters scenarioParameters) |
Creates a transient object NXOpen.CAE.PostScenarioBuilder that is responsible for creating a post scenario object. More... | |
unsafe NXOpen.CAE.PostScenarioBuilder | CreatePostScenarioBuilderFromViewport (int viewportIndex) |
Creates a builder for the Scenario retrieved from a Visualized Scenario from a certain viewport. More... | |
unsafe NXOpen.CAE.PostScenarioBuilder | CreatePostScenarioBuilderFromScenario (NXOpen.CAE.PostScenario scenario) |
Creates a builder for the Scenario retrieved from a Visualized Scenario. More... | |
unsafe NXOpen.CAE.ViewportSynchronizationOptions | CreateViewportSynchronizationOptions () |
Creates viewport synchronization options. More... | |
unsafe void | SetViewportSynchronizationOptions (NXOpen.CAE.ViewportSynchronizationOptions options) |
Sets the viewport synchronization options. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
NXOpen.CAE.PostScenarioDescriptorCollection | PostScenarioDescriptors [get] |
Contains a NXOpen.CAE.PostScenarioDescriptorCollection . More... | |
NXOpen.CAE.PostScenarioAvailableDescriptorCollection | AvailablePostScenarioDescriptors [get] |
Contains a NXOpen.CAE.PostScenarioAvailableDescriptorCollection . More... | |
NXOpen.CAE.DataSourceCollection | DataSources [get] |
Contains a NXOpen.CAE.DataSourceCollection . More... | |
Manages the creation of a NXOpen.CAE.PostScenarioBuilder .
To obtain an instance of this class use NXOpen.CAE.PostScenarioManager .
Created in NX11.0.0
unsafe bool NXOpen.CAE.PostScenarioManager.CheckScenarioDataSourceCompatible | ( | NXOpen.CAE.PostScenarioParameters | scenarioParameters | ) |
Checks if the scenario and the data source set in the NXOpen.CAE.PostScenarioParameters are compatible.
Created in NX11.0.0
Deprecated in NX12.0.0. This function is no longer useful because the new API only lists compatible data sources per slot.
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
scenarioParameters |
unsafe bool NXOpen.CAE.PostScenarioManager.CheckValidDataSource | ( | NXOpen.CAE.PostScenarioParameters | scenarioParameters | ) |
Checks if the data source set in NXOpen.CAE.PostScenarioParameters is valid.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
scenarioParameters |
unsafe NXOpen.CAE.PostScenarioBuilder NXOpen.CAE.PostScenarioManager.CreatePostScenarioBuilderFromParameters | ( | NXOpen.CAE.PostScenarioParameters | scenarioParameters | ) |
Creates a transient object NXOpen.CAE.PostScenarioBuilder that is responsible for creating a post scenario object.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
scenarioParameters |
unsafe NXOpen.CAE.PostScenarioBuilder NXOpen.CAE.PostScenarioManager.CreatePostScenarioBuilderFromScenario | ( | NXOpen.CAE.PostScenario | scenario | ) |
Creates a builder for the Scenario retrieved from a Visualized Scenario.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
scenario |
unsafe NXOpen.CAE.PostScenarioBuilder NXOpen.CAE.PostScenarioManager.CreatePostScenarioBuilderFromViewport | ( | int | viewportIndex | ) |
Creates a builder for the Scenario retrieved from a Visualized Scenario from a certain viewport.
This method fails if the specified viewport does not represent a Visualized Scenario.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
viewportIndex |
unsafe NXOpen.CAE.ViewportSynchronizationOptions NXOpen.CAE.PostScenarioManager.CreateViewportSynchronizationOptions | ( | ) |
Creates viewport synchronization options.
These options synchronize selections and probes across the selected viewports.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe NXOpen.CAE.PostScenarioParameters NXOpen.CAE.PostScenarioManager.NewPostScenarioParameters | ( | ) |
Creates a transient object NXOpen.CAE.PostScenarioParameters that contains the settings required to create a post scenario.
The object should be destroyed after the post scenario is created.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe void NXOpen.CAE.PostScenarioManager.SetViewportSynchronizationOptions | ( | NXOpen.CAE.ViewportSynchronizationOptions | options | ) |
Sets the viewport synchronization options.
These options synchronize selections and probes across the selected viewports. Passing a null reference (Nothing in Visual Basic) will disable all synchronizations.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
options |
|
get |
Contains a NXOpen.CAE.PostScenarioAvailableDescriptorCollection .
This member enumerates scenario descriptors available for use with the Data Sources selected in NXOpen.CAE.PostScenarioManager.DataSources .
Created in NX12.0.0
|
get |
Contains a NXOpen.CAE.DataSourceCollection .
The NXOpen.CAE.DataSource s added to this collection will be used to populate the NXOpen.CAE.PostScenarioManager.AvailablePostScenarioDescriptors . These data sources will also be the ones available to any NXOpen.CAE.PostScenarioBuilder in the current session.
Created in NX12.0.0
|
get |
Contains a NXOpen.CAE.PostScenarioDescriptorCollection .
Created in NX11.0.0
Deprecated in NX12.0.0. Use NXOpen.CAE.PostScenarioManager.AvailablePostScenarioDescriptors instead.
|
get |
Returns the tag of this object.