NXOpen .NET Reference
12.0.0
|
The class represents the NXOpen.CAE.PostScenarioParameters used to instanciate a NXOpen.CAE.PostScenarioBuilder . More...
Public Member Functions | |
unsafe void | SetPreferredDataSources (NXOpen.CAE.DataSource[] dataSources) |
Set preferred Data Sources to influence the default configuration of a scenario. More... | |
Protected Member Functions | |
override void | FreeResource () |
Destroys the object More... | |
Properties | |
unsafe NXOpen.CAE.IPostScenarioDataSource | DataSource [get, set] |
Returns or sets the data source object to be processed by the post scenario. More... | |
unsafe NXOpen.CAE.PostScenarioDescriptor | ScenarioDescriptor [get, set] |
Returns or sets the scenario descriptor used by the post scenario. More... | |
unsafe int | ViewPortIndex [get, set] |
Returns or sets the index of a view port on the main graphic window, on which the plot graph will be shown. More... | |
The class represents the NXOpen.CAE.PostScenarioParameters used to instanciate a NXOpen.CAE.PostScenarioBuilder .
To create a new instance of this class, use NXOpen.CAE.PostScenarioManager.NewPostScenarioParameters
Created in NX11.0.0
|
protected |
Destroys the object
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.CAE.PostScenarioParameters.SetPreferredDataSources | ( | NXOpen.CAE.DataSource[] | dataSources | ) |
Set preferred Data Sources to influence the default configuration of a scenario.
If the default configuration of a scenario is known to be overridden later in the program, there is no need to call this method. Setting a single preferred data source enables the behaviour from version 11.0.0.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
dataSources | The data sources can be retrieved from CAE.PostScenarioManager.DataSources |
|
getset |
Returns or sets the data source object to be processed by the post scenario.
Created in NX11.0.0
Deprecated in NX12.0.0. Data Sources are now added through CAE.PostScenarioManager.DataSources . Alternatively, CAE.PostScenarioParameters.SetPreferredDataSources can be used to configure the default configuration of a scenario. Setting this attribute has the same effect as SetPreferredDataSources(value).
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the scenario descriptor used by the post scenario.
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the index of a view port on the main graphic window, on which the plot graph will be shown.
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")