NXOpen .NET Reference
12.0.0
|
This class is a collection of NXOpen.CAE.DataSource . More...
Public Member Functions | |
NXOpen.CAE.DataSource[] | ToArray () |
Returns an array of NXOpen.CAE.DataSource objects. More... | |
unsafe NXOpen.CAE.DataSource | FindObject (string name) |
Finds a NXOpen.CAE.DataSource with the specified name. More... | |
unsafe NXOpen.CAE.DataSourceBuilder | CreateDataSourceBuilder () |
Creates a NXOpen.CAE.DataSourceBuilder that will be used to create a data source More... | |
unsafe NXOpen.CAE.DataSourceBuilder | EditDataSourceBuilder (NXOpen.CAE.DataSource source) |
Creates a NXOpen.CAE.DataSourceBuilder that will be used to edit a data source More... | |
unsafe void | DeleteDataSource (NXOpen.CAE.DataSource source) |
Deletes a NXOpen.CAE.DataSource More... | |
unsafe void | Refresh () |
Refreshes any cache held by Application Specific Post Processing with regards to the managed Data Sources. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class is a collection of NXOpen.CAE.DataSource .
To obtain an instance of this class, refer to NXOpen.CAE.PostScenarioManager
Created in NX12.0.0
unsafe NXOpen.CAE.DataSourceBuilder NXOpen.CAE.DataSourceCollection.CreateDataSourceBuilder | ( | ) |
Creates a NXOpen.CAE.DataSourceBuilder that will be used to create a data source
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe void NXOpen.CAE.DataSourceCollection.DeleteDataSource | ( | NXOpen.CAE.DataSource | source | ) |
Deletes a NXOpen.CAE.DataSource
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
source |
unsafe NXOpen.CAE.DataSourceBuilder NXOpen.CAE.DataSourceCollection.EditDataSourceBuilder | ( | NXOpen.CAE.DataSource | source | ) |
Creates a NXOpen.CAE.DataSourceBuilder that will be used to edit a data source
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
source |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.DataSource NXOpen.CAE.DataSourceCollection.FindObject | ( | string | name | ) |
Finds a NXOpen.CAE.DataSource with the specified name.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name | name of the layout state |
unsafe void NXOpen.CAE.DataSourceCollection.Refresh | ( | ) |
Refreshes any cache held by Application Specific Post Processing with regards to the managed Data Sources.
Application Specific Post Processing caches some information about the referenced Data Sources for performance reasons, and under specific circumstances (e.g. modifying data sources outside the Pre/Post environment), this cached information might no longer be up to date. This method purges this information cache.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
NXOpen.CAE.DataSource [] NXOpen.CAE.DataSourceCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.DataSource objects.
|
get |
Returns the tag of this object.