NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.DataSourceBuilder which can be used to create scenario data sources. More...
Properties | |
unsafe string | SourceFile [get, set] |
Returns or sets the selected input file More... | |
unsafe string | SourceName [get, set] |
Returns or sets the data source name More... | |
unsafe NXOpen.CAE.IPostScenarioDataSource | SourceObject [get, set] |
Returns or sets the selected source object More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.DataSourceBuilder which can be used to create scenario data sources.
No KF support.
Created in NX12.0.0
|
getset |
Returns or sets the selected input file
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the data source name
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the selected source object
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")