NXOpen .NET Reference
12.0.0
|
A collection of NXOpen.CAE.PostScenarioDescriptor s. More...
Public Member Functions | |
NXOpen.CAE.PostScenarioDescriptor[] | ToArray () |
Returns an array of NXOpen.CAE.PostScenarioDescriptor objects. More... | |
unsafe NXOpen.CAE.PostScenarioDescriptor | Find (string name) |
Finds an input definition with a certain name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
A collection of NXOpen.CAE.PostScenarioDescriptor s.
These descriptors are used in Application Specific Post Processing to create a post processing scenario. A descriptor defines how data is retrieved from a NXOpen.CAE.DataSource , how it is processed, and how it is displayed through NXOpen.CAE.PostScenarioBuilder.Visualization . See also NXOpen.CAE.PostScenarioBuilder .
To obtain an instance of this class, refer to NXOpen.CAE.PostScenarioManager
Created in NX12.0.0
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.PostScenarioDescriptor NXOpen.CAE.PostScenarioAvailableDescriptorCollection.Find | ( | string | name | ) |
Finds an input definition with a certain name.
Created in NX12.0.0
License requirements: None.
name | name of the descriptor |
NXOpen.CAE.PostScenarioDescriptor [] NXOpen.CAE.PostScenarioAvailableDescriptorCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.PostScenarioDescriptor objects.
|
get |
Returns the tag of this object.