NXOpen .NET Reference
12.0.0
|
This class represents an Assembly Finite Element Model. More...
Public Member Functions | |
unsafe void | UpdateFemodel () |
This method will update the finite element model so that it is in sync with any underlying changes. More... | |
unsafe void | EnableFemUpdate () |
This method will enable fem update. More... | |
unsafe bool | AskUpdatePending () |
This method will inform caller if the finite element model is in an update pending state or not. More... | |
Properties | |
NXOpen.CAE.BeamSectionCollection | BeamSections [get] |
Returns the Beam Section collection belonging to the part More... | |
NXOpen.CAE.NodeElementManager | NodeElementMgr [get] |
Returns the node element manager belonging to this fem part More... | |
NXOpen.CAE.CAEConnectionCollection | CaeConnections [get] |
Returns the connection collector manager belonging to the part More... | |
NXOpen.CAE.MeshControlCollection | MeshControls [get] |
Returns the mesh control collection belonging to this fem part More... | |
NXOpen.CAE.BoltCollection | Bolts [get] |
Returns the connection collector manager belonging to the part More... | |
NXOpen.CAE.FluidDomainCollection | FluidDomains [get] |
Returns the fluid domain collection belonging to this fem part More... | |
NXOpen.CAE.CfdLocalResolutionConstraintCollection | CfdLocalResolutionConstraints [get] |
Returns the fluid domain local resolution constraint collection belonging to this fem part More... | |
NXOpen.CAE.CfdContactPreventionConstraintCollection | CfdContactPreventionConstraints [get] |
Returns the fluid domain contact prevention constraint collection belonging to this fem part More... | |
NXOpen.CAE.CfdAutoRefinementConstraintCollection | CfdAutoRefinementConstraints [get] |
Returns the fluid domain automatic refinement constraint collection belonging to this fem part More... | |
NXOpen.Tooling.CaeReuseLibrary | CaeReuseLibrary [get] |
Returns the CaeReuseLibrary belonging to the part More... | |
NXOpen.CAE.Connections.ElementCollection | ConnectionElementCollection [get] |
Return the NXOpen.CAE.Connections.Element collection of this object More... | |
unsafe NXOpen.CAE.Connections.Folder | ConnectionsRootFolder [get] |
Returns the root connection folder. More... | |
Properties inherited from NXOpen.CAE.IFEModel | |
unsafe NXOpen.CAE.Connections.Folder | ConnectionsContainer [get] |
Returns the universal connection container. More... | |
unsafe NXOpen.CAE.FEElementLabelMap | FeelementLabelMap [get] |
Returns a CAE.FEElement Label to CAE.FEElement Map for this Interface to the Finite Element Model. More... | |
unsafe NXOpen.CAE.FENodeLabelMap | FenodeLabelMap [get] |
Returns a CAE.FENode Label to CAE.FENode Map for this Interface to the Finite Element Model. More... | |
unsafe NXOpen.CAE.IMeshManager | MeshManager [get] |
Returns the IMeshManager More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
This class represents an Assembly Finite Element Model.
This class will act as the gateway to the Finite Element Nodes (NXOpen.CAE.FENode ) and Elements (NXOpen.CAE.FEElement ) in the model. Only one instance of this class will exist in each assyfem part file
To obtain an instance of this class, use NXOpen.CAE.BaseFemPart.BaseFEModel
Created in NX6.0.0
unsafe bool NXOpen.CAE.BaseFEModel.AskUpdatePending | ( | ) |
This method will inform caller if the finite element model is in an update pending state or not.
if update_pending is true, can call NXOpen.CAE.BaseFEModel.UpdateFemodel to get model up-to-date.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe void NXOpen.CAE.BaseFEModel.EnableFemUpdate | ( | ) |
This method will enable fem update.
All the morphed meshes would be made orphan
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe void NXOpen.CAE.BaseFEModel.UpdateFemodel | ( | ) |
This method will update the finite element model so that it is in sync with any underlying changes.
All FE Meshes that are in the update pending state will be remeshed.
Created in NX6.0.2
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the Beam Section collection belonging to the part
Created in NX3.0.0
|
get |
Returns the connection collector manager belonging to the part
Created in NX7.5.0
|
get |
Returns the connection collector manager belonging to the part
Created in NX3.0.0
|
get |
Returns the CaeReuseLibrary belonging to the part
Created in NX7.5.2
|
get |
Returns the fluid domain automatic refinement constraint collection belonging to this fem part
Created in NX11.0.0
|
get |
Returns the fluid domain contact prevention constraint collection belonging to this fem part
Created in NX9.0.0
|
get |
Returns the fluid domain local resolution constraint collection belonging to this fem part
Created in NX9.0.0
|
get |
Return the NXOpen.CAE.Connections.Element collection of this object
Created in NX11.0.0
|
get |
Returns the root connection folder.
Created in NX11.0.0
Deprecated in NX12.0.0. For access to universal connections and folders use CAE.IFEModel.ConnectionsContainer .
License requirements: None.
|
get |
Returns the fluid domain collection belonging to this fem part
Created in NX7.5.2
|
get |
Returns the mesh control collection belonging to this fem part
Created in NX3.0.0
|
get |
Returns the node element manager belonging to this fem part
Created in NX3.0.0