NXOpen .NET Reference
12.0.0
|
Represents a Nodel Label to an CAE.FENode map, it can be used to quickly convert a CAE.FENode label, which is generally used in solver input files and results files, in the node object itself CAE.FENode More...
Public Member Functions | |
unsafe NXOpen.CAE.FENode | GetNode (int nodelabel) |
Returns CAE.FENode given a CAE.FENode label More... | |
unsafe int | AskNextNodeLabel (int nodelabel) |
Returns the next CAE.FENode label from the input put label. More... | |
unsafe bool | AskNodeLabelUsed (int nodelabel) |
Indicates whether input node label is already used or not More... | |
Protected Member Functions | |
override void | FreeResource () |
Destroys the object More... | |
Properties | |
unsafe int | NumNodes [get] |
Returns the number of CAE.FENode More... | |
Represents a Nodel Label to an CAE.FENode map, it can be used to quickly convert a CAE.FENode label, which is generally used in solver input files and results files, in the node object itself CAE.FENode
This is an abstract class
Created in NX6.0.2
unsafe int NXOpen.CAE.FENodeLabelMap.AskNextNodeLabel | ( | int | nodelabel | ) |
Returns the next CAE.FENode label from the input put label.
Created in NX6.0.2
License requirements: nx_masterfem ("Finite Element Modeling")
nodelabel | CAE.FENode Label, for first node label input 0 |
unsafe bool NXOpen.CAE.FENodeLabelMap.AskNodeLabelUsed | ( | int | nodelabel | ) |
Indicates whether input node label is already used or not
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
nodelabel | potential node label |
|
protected |
Destroys the object
Created in NX6.0.2
License requirements: None.
unsafe NXOpen.CAE.FENode NXOpen.CAE.FENodeLabelMap.GetNode | ( | int | nodelabel | ) |
Returns CAE.FENode given a CAE.FENode label
Created in NX6.0.2
License requirements: nx_masterfem ("Finite Element Modeling")
nodelabel | CAE.FENode Label |
|
get |
Returns the number of CAE.FENode
Created in NX6.0.2
License requirements: nx_masterfem ("Finite Element Modeling")