NXOpen .NET Reference
12.0.0
|
This is the class to access a connection element More...
Public Member Functions | |
unsafe void | AddConnections (NXOpen.CAE.Connections.IConnection[] connections) |
Adds connections to this element More... | |
unsafe void | RemoveConnections (NXOpen.CAE.Connections.IConnection[] connections) |
Removes a connection from this element. More... | |
unsafe void | GetConnections (out NXOpen.CAE.Connections.IConnection[] connections) |
Gets connections from this element More... | |
unsafe void | GenerateElements () |
Mesh the Connection Element. More... | |
unsafe string[] | GetSolverCardSyntax () |
Returns the solver card syntax strings for this entity. More... | |
Properties | |
unsafe bool | IsCompatibleType [get] |
Returns the compatibility of the element (whether it accepts compatible or incompatible meshes) More... | |
unsafe NXOpen.Expression | MinBarLength [get] |
Returns the min bar length. More... | |
unsafe NXOpen.CAE.Connections.ElementStatusType | Status [get] |
Returns the status of the element More... | |
unsafe NXOpen.CAE.Connections.ElementType | Type [get] |
Returns the type of the element More... | |
Properties inherited from NXOpen.CAE.NamedPropertyTable | |
unsafe string | DescriptorType [get] |
Returns the descriptor name defines the type of the property table in named property table holder More... | |
unsafe int | Label [get, set] |
Returns or sets the label of the named property table holder More... | |
unsafe string | LanguageName [get] |
Returns the lanugage of the descriptor that defines the type of the property table in named property table holder More... | |
unsafe NXOpen.CAE.PropertyTable | PropertyTable [get] |
Returns the property table of the named property table holder More... | |
unsafe string | SolverName [get] |
Returns the solver of lanugage of the descriptor that defines the type of the property table in named property table holder More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
This is the class to access a connection element
To obtain an instance of this object use the Create creator in CAE.Connections.ElementCollection .
Created in NX12.0.0
unsafe void NXOpen.CAE.Connections.Element.AddConnections | ( | NXOpen.CAE.Connections.IConnection[] | connections | ) |
Adds connections to this element
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
connections |
unsafe void NXOpen.CAE.Connections.Element.GenerateElements | ( | ) |
Mesh the Connection Element.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe void NXOpen.CAE.Connections.Element.GetConnections | ( | out NXOpen.CAE.Connections.IConnection[] | connections | ) |
Gets connections from this element
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
connections |
unsafe string [] NXOpen.CAE.Connections.Element.GetSolverCardSyntax | ( | ) |
Returns the solver card syntax strings for this entity.
Created in NX8.5.0
License requirements: None.
Implements NXOpen.CAE.IExportableFEEntity.
unsafe void NXOpen.CAE.Connections.Element.RemoveConnections | ( | NXOpen.CAE.Connections.IConnection[] | connections | ) |
Removes a connection from this element.
This does not delete/destroy the connection, instead this element will no longer keep a reference to the connection.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
connections |
|
get |
Returns the compatibility of the element (whether it accepts compatible or incompatible meshes)
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the min bar length.
Created in NX12.0.0
License requirements: None.
|
get |
Returns the status of the element
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the type of the element
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")