NXOpen .NET Reference
12.0.0
|
Element collection provides methods to manage CAE.Connections.Element objects More...
Public Member Functions | |
NXOpen.CAE.Connections.Element[] | ToArray () |
Returns an array of NXOpen.CAE.Connections.Element objects. More... | |
unsafe NXOpen.CAE.Connections.Element | Create (NXOpen.CAE.Connections.ElementType elementType, string name, NXOpen.CAE.Connections.IConnection[] connections) |
Creates a NXOpen.CAE.Connections.Element More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Element collection provides methods to manage CAE.Connections.Element objects
To obtain an instance of this class, refer to NXOpen.CAE.BaseFEModel
Created in NX11.0.0
unsafe NXOpen.CAE.Connections.Element NXOpen.CAE.Connections.ElementCollection.Create | ( | NXOpen.CAE.Connections.ElementType | elementType, |
string | name, | ||
NXOpen.CAE.Connections.IConnection[] | connections | ||
) |
Creates a NXOpen.CAE.Connections.Element
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
elementType | |
name | |
connections |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.CAE.Connections.Element [] NXOpen.CAE.Connections.ElementCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.Connections.Element objects.
|
get |
Returns the tag of this object.