NXOpen .NET Reference
12.0.0
|
Provides methods for managing Contact Prevention ConstraintsCAE.CfdContactPreventionConstraint in a fem part More...
Public Member Functions | |
NXOpen.CAE.CfdContactPreventionConstraint[] | ToArray () |
Returns an array of NXOpen.CAE.CfdContactPreventionConstraint objects. More... | |
unsafe NXOpen.CAE.CfdContactPreventionConstraint | FindObject (string journalIdentifier) |
Finds the CAE.CfdContactPreventionConstraint with the given identifier as recorded in a journal. More... | |
unsafe NXOpen.CAE.CfdContactPreventionConstraint | Find (string journalIdentifier) |
Finds the CAE.CfdContactPreventionConstraint with the given identifier as recorded in a journal. More... | |
unsafe NXOpen.CAE.CfdContactPreventionConstraintBuilder | CreateBuilder (NXOpen.TaggedObject recipe) |
Creates a local resolution constraint builder More... | |
unsafe void | DeleteConstraint (NXOpen.CAE.CfdContactPreventionConstraint constraint) |
Delete a contact prevention constraint. More... | |
unsafe NXOpen.CAE.CfdContactPreventionConstraint | CloneConstraint (NXOpen.CAE.CfdContactPreventionConstraint source) |
Clones a contact prevention constraint. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Provides methods for managing Contact Prevention ConstraintsCAE.CfdContactPreventionConstraint in a fem part
To obtain an instance of this class, refer to NXOpen.CAE.BaseFEModel
Created in NX9.0.0
unsafe NXOpen.CAE.CfdContactPreventionConstraint NXOpen.CAE.CfdContactPreventionConstraintCollection.CloneConstraint | ( | NXOpen.CAE.CfdContactPreventionConstraint | source | ) |
Clones a contact prevention constraint.
Created in NX9.0.0
License requirements: nx_adv_fld_mod_solv ("NX Advanced Fluid Modeling - Full") OR sc_acou_meshing (" SC Acoustic Meshing")
source | Source contact prevention constraint |
unsafe NXOpen.CAE.CfdContactPreventionConstraintBuilder NXOpen.CAE.CfdContactPreventionConstraintCollection.CreateBuilder | ( | NXOpen.TaggedObject | recipe | ) |
Creates a local resolution constraint builder
Created in NX9.0.0
License requirements: nx_adv_fld_mod_solv ("NX Advanced Fluid Modeling - Full") OR sc_acou_meshing (" SC Acoustic Meshing")
recipe | CfdContactPreventionConstraint to be edited, if a null reference (Nothing in Visual Basic) or FluidDomainRecipe then create a new one |
unsafe void NXOpen.CAE.CfdContactPreventionConstraintCollection.DeleteConstraint | ( | NXOpen.CAE.CfdContactPreventionConstraint | constraint | ) |
Delete a contact prevention constraint.
Created in NX9.0.0
License requirements: nx_adv_fld_mod_solv ("NX Advanced Fluid Modeling - Full") OR sc_acou_meshing (" SC Acoustic Meshing")
constraint | The contact prevention constraint to be deleted |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.CfdContactPreventionConstraint NXOpen.CAE.CfdContactPreventionConstraintCollection.Find | ( | string | journalIdentifier | ) |
Finds the CAE.CfdContactPreventionConstraint with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when Find is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals. An exception will be thrown if no object can be found with the given journal identifier.
Created in NX11.0.0
License requirements: None.
journalIdentifier | Local Resolution Constraint name |
unsafe NXOpen.CAE.CfdContactPreventionConstraint NXOpen.CAE.CfdContactPreventionConstraintCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the CAE.CfdContactPreventionConstraint with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when Find is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals. An exception will be thrown if no object can be found with the given journal identifier.
Created in NX9.0.0
License requirements: None.
journalIdentifier | Local Resolution Constraint name |
NXOpen.CAE.CfdContactPreventionConstraint [] NXOpen.CAE.CfdContactPreventionConstraintCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.CfdContactPreventionConstraint objects.
|
get |
Returns the tag of this object.