NXOpen .NET Reference
12.0.0
|
Provides methods for managing automatic refinement constraintsCAE.CfdAutoRefinementConstraint in a fem part More...
Public Member Functions | |
NXOpen.CAE.CfdAutoRefinementConstraint[] | ToArray () |
Returns an array of NXOpen.CAE.CfdAutoRefinementConstraint objects. More... | |
unsafe NXOpen.CAE.CfdAutoRefinementConstraint | FindObject (string journalIdentifier) |
Finds the CAE.CfdAutoRefinementConstraint with the given identifier as recorded in a journal More... | |
unsafe NXOpen.CAE.CfdAutoRefinementConstraint | Find (string journalIdentifier) |
Finds the CAE.CfdAutoRefinementConstraint with the given identifier as recorded in a journal More... | |
unsafe NXOpen.CAE.CfdAutoRefinementConstraintBuilder | CreateBuilder (NXOpen.TaggedObject recipe) |
Creates an automatic refinement constraint builder More... | |
unsafe void | DeleteConstraint (NXOpen.CAE.CfdAutoRefinementConstraint constraint) |
Deletes an automatic refinement constraint More... | |
unsafe NXOpen.CAE.CfdAutoRefinementConstraint | CloneConstraint (NXOpen.CAE.CfdAutoRefinementConstraint source) |
Clones an automatic refinement constraint More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Provides methods for managing automatic refinement constraintsCAE.CfdAutoRefinementConstraint in a fem part
To obtain an instance of this class, refer to NXOpen.CAE.BaseFEModel
Created in NX9.0.0
unsafe NXOpen.CAE.CfdAutoRefinementConstraint NXOpen.CAE.CfdAutoRefinementConstraintCollection.CloneConstraint | ( | NXOpen.CAE.CfdAutoRefinementConstraint | source | ) |
Clones an automatic refinement constraint
Created in NX11.0.0
License requirements: nx_adv_fld_mod_solv ("NX Advanced Fluid Modeling - Full") OR sc_acou_meshing (" SC Acoustic Meshing")
source | Source constraint |
unsafe NXOpen.CAE.CfdAutoRefinementConstraintBuilder NXOpen.CAE.CfdAutoRefinementConstraintCollection.CreateBuilder | ( | NXOpen.TaggedObject | recipe | ) |
Creates an automatic refinement constraint builder
Created in NX11.0.0
License requirements: nx_adv_fld_mod_solv ("NX Advanced Fluid Modeling - Full") OR sc_acou_meshing (" SC Acoustic Meshing")
recipe | CfdAutoRefinementConstraint to be edited, if a null reference (Nothing in Visual Basic) or FluidDomainRecipe then create a new one |
unsafe void NXOpen.CAE.CfdAutoRefinementConstraintCollection.DeleteConstraint | ( | NXOpen.CAE.CfdAutoRefinementConstraint | constraint | ) |
Deletes an automatic refinement constraint
Created in NX11.0.0
License requirements: nx_adv_fld_mod_solv ("NX Advanced Fluid Modeling - Full") OR sc_acou_meshing (" SC Acoustic Meshing")
constraint | The constraint to be deleted |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.CfdAutoRefinementConstraint NXOpen.CAE.CfdAutoRefinementConstraintCollection.Find | ( | string | journalIdentifier | ) |
Finds the CAE.CfdAutoRefinementConstraint with the given identifier as recorded in a journal
Created in NX11.0.0
License requirements: None.
journalIdentifier | constraint identifier |
unsafe NXOpen.CAE.CfdAutoRefinementConstraint NXOpen.CAE.CfdAutoRefinementConstraintCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the CAE.CfdAutoRefinementConstraint with the given identifier as recorded in a journal
Created in NX11.0.0
License requirements: None.
journalIdentifier | constraint identifier |
NXOpen.CAE.CfdAutoRefinementConstraint [] NXOpen.CAE.CfdAutoRefinementConstraintCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.CfdAutoRefinementConstraint objects.
|
get |
Returns the tag of this object.