NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.CfdAutoRefinementConstraint builder More...
Public Types | |
enum | Sizing { RelativeRefinement, RelativeCoarsening, Absolute } |
The sizing option More... | |
enum | LocalSubdivisions { Zero, One, Two, Three, Four, Five } |
The maximum local subdivision More... | |
enum | Priority { Low, Medium, High } |
The priority level More... | |
Properties | |
unsafe NXOpen.Expression | LocalResolution [get] |
Returns the minimum local resolution More... | |
unsafe NXOpen.CAE.CfdAutoRefinementConstraintBuilder.LocalSubdivisions | LocalSubdivision [get, set] |
Returns or sets the maximum local subdivision More... | |
unsafe string | NameString [get, set] |
Returns or sets the name of the constraint More... | |
unsafe NXOpen.CAE.CfdAutoRefinementConstraintBuilder.Priority | PriorityLevel [get, set] |
Returns or sets the priority level More... | |
unsafe NXOpen.SelectDisplayableObjectList | SelectObject [get] |
Returns the list of selected objects More... | |
unsafe NXOpen.CAE.CfdAutoRefinementConstraintBuilder.Sizing | SizingOption [get, set] |
Returns or sets the sizing option More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.CfdAutoRefinementConstraint builder
To create a new instance of this class, use NXOpen.CAE.CfdAutoRefinementConstraintCollection.CreateBuilder
Created in NX11.0.0
|
get |
Returns the minimum local resolution
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the maximum local subdivision
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_fld_mod_solv ("NX Advanced Fluid Modeling - Full") OR sc_acou_meshing (" SC Acoustic Meshing")
|
getset |
Returns or sets the name of the constraint
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_fld_mod_solv ("NX Advanced Fluid Modeling - Full") OR sc_acou_meshing (" SC Acoustic Meshing")
|
getset |
Returns or sets the priority level
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_fld_mod_solv ("NX Advanced Fluid Modeling - Full") OR sc_acou_meshing (" SC Acoustic Meshing")
|
get |
Returns the list of selected objects
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the sizing option
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_fld_mod_solv ("NX Advanced Fluid Modeling - Full") OR sc_acou_meshing (" SC Acoustic Meshing")