NXOpen .NET Reference
12.0.0
|
Provides methods for managing fluid domainsNXOpen.CAE.FluidDomainRecipe in a fem part More...
Public Member Functions | |
NXOpen.CAE.FluidDomainRecipe[] | ToArray () |
Returns an array of NXOpen.CAE.FluidDomainRecipe objects. More... | |
unsafe NXOpen.CAE.FluidDomainRecipe | FindObject (string journalIdentifier) |
Finds the NXOpen.CAE.FluidDomainRecipe with the given identifier as recorded in a journal. More... | |
unsafe NXOpen.CAE.FluidDomainRecipe | Find (string journalIdentifier) |
Finds the CAE.FluidDomainRecipe with the given identifier as recorded in a journal. More... | |
unsafe NXOpen.CAE.FluidDomainBuilder | CreateBuilder (NXOpen.CAE.FluidDomainRecipe recipe) |
Creates a fluid domain recipe builder More... | |
unsafe void | UpdateRecipe (NXOpen.CAE.FluidDomainRecipe recipe) |
Updates a fluid domain recipe More... | |
unsafe void | UpdateAll () |
Updates all fluid domain recipes More... | |
unsafe void | DeleteRecipe (NXOpen.CAE.FluidDomainRecipe recipe) |
Deletes a fluid domain recipe More... | |
unsafe NXOpen.CAE.FluidDomainRecipe | FindRecipeFromFluidBody (NXOpen.CAE.CAEBody fluidBody) |
Finds the fluid domain recipe from which the fluid body was gerenared More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Provides methods for managing fluid domainsNXOpen.CAE.FluidDomainRecipe in a fem part
To obtain an instance of this class, refer to NXOpen.CAE.BaseFEModel
Created in NX7.5.2
unsafe NXOpen.CAE.FluidDomainBuilder NXOpen.CAE.FluidDomainCollection.CreateBuilder | ( | NXOpen.CAE.FluidDomainRecipe | recipe | ) |
Creates a fluid domain recipe builder
Created in NX7.5.2
License requirements: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic") OR sc_acou_meshing (" SC Acoustic Meshing")
recipe | FluidDomainRecipe to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
unsafe void NXOpen.CAE.FluidDomainCollection.DeleteRecipe | ( | NXOpen.CAE.FluidDomainRecipe | recipe | ) |
Deletes a fluid domain recipe
Created in NX11.0.0
License requirements: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic") OR sc_acou_meshing (" SC Acoustic Meshing")
recipe | FluidDomainRecipe to be deleted |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.FluidDomainRecipe NXOpen.CAE.FluidDomainCollection.Find | ( | string | journalIdentifier | ) |
Finds the CAE.FluidDomainRecipe with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when Find is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX11.0.0
License requirements: None.
journalIdentifier | FluidDomainRecipe name |
unsafe NXOpen.CAE.FluidDomainRecipe NXOpen.CAE.FluidDomainCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.CAE.FluidDomainRecipe with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX7.5.2
License requirements: None.
journalIdentifier | FluidDomainRecipe name |
unsafe NXOpen.CAE.FluidDomainRecipe NXOpen.CAE.FluidDomainCollection.FindRecipeFromFluidBody | ( | NXOpen.CAE.CAEBody | fluidBody | ) |
Finds the fluid domain recipe from which the fluid body was gerenared
Created in NX11.0.2
License requirements: None.
fluidBody | CAEBody for which to look for the generating FluidDomainRecipe |
NXOpen.CAE.FluidDomainRecipe [] NXOpen.CAE.FluidDomainCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.FluidDomainRecipe objects.
unsafe void NXOpen.CAE.FluidDomainCollection.UpdateAll | ( | ) |
Updates all fluid domain recipes
Created in NX7.5.2
License requirements: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic") OR sc_acou_meshing (" SC Acoustic Meshing")
unsafe void NXOpen.CAE.FluidDomainCollection.UpdateRecipe | ( | NXOpen.CAE.FluidDomainRecipe | recipe | ) |
Updates a fluid domain recipe
Created in NX7.5.2
License requirements: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic") OR sc_acou_meshing (" SC Acoustic Meshing")
recipe | FluidDomainRecipe to be updated |
|
get |
Returns the tag of this object.