NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.FluidDomainRecipe More...
Public Types | |
enum | IntExtType { FaceAndNormalVector, Point, CavityPoints, FromExterior } |
Represents the interior/exterior types. More... | |
enum | OutputOptionsType { BodyOnly, BodyandMesh, MeshOnly } |
Represents the output types. More... | |
enum | SubdivisionType { One, Two, Three, Four, Five, Six, Seven, Eight } |
Represents the subdivision types. More... | |
Public Member Functions | |
unsafe void | SetCavityPoint (NXOpen.Point3d points) |
Set the cavity point More... | |
unsafe void | SetCavityPoints (NXOpen.Point3d[] points) |
Set the cavity points via an array More... | |
unsafe void | AutoSizeButton () |
The calculate Auto Size method. More... | |
unsafe NXOpen.CAE.CAEBody | CommitFluidDomain () |
Commits the creation of the NXOpen.CAE.FluidDomainRecipe objects or Commits the changes made to the NXOpen.CAE.FluidDomainRecipe More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | ColinearThreshold [get, set] |
Returns or sets the colinear decimation threshold - obsolete: always using surface wrapper default values More... | |
unsafe string | CollectorName [get, set] |
Returns or sets the collector name selection to place the new element collector into More... | |
unsafe double | CoplanarThreshold [get, set] |
Returns or sets the coplanar decimation threshold - obsolete: always using surface wrapper default values More... | |
unsafe bool | DetectFeatureEdges [get, set] |
Returns or sets the detect feature edges will generate bodies and meshes that are more conformant to the input boundaries around the detected edges More... | |
unsafe bool | DoCoplanarDecimation [get, set] |
Returns or sets the decimation flag - obsolete: always using surface wrapper default values More... | |
unsafe bool | DoExportMeshToSolver [get, set] |
Returns or sets the export mesh to solver flag. More... | |
unsafe bool | DoSharpFeatureEdge [get, set] |
Returns or sets the edge snapping flag - obsolete: use SnapToSourceBoundaries() instead More... | |
unsafe bool | DoSharpFeaturePlaneIntersection [get, set] |
Returns or sets the plane intersection detection flag - obsolete: use SnapToSourceBoundaries() instead More... | |
unsafe NXOpen.Expression | ElementSize [get] |
Returns the element size More... | |
unsafe NXOpen.CAE.ElementTypeBuilder | ElementType [get] |
Returns the element type builder More... | |
unsafe NXOpen.Direction | FaceNormal [get, set] |
Returns or sets the face normal More... | |
unsafe NXOpen.CAE.SelectCAEFace | FaceSelection [get] |
Returns the face selection More... | |
unsafe NXOpen.Expression | FeatureAngle [get] |
Returns the feature angle specifies the minimum angle between the normals of 2 elements sharing an edge for the edge to be considered for snapping More... | |
unsafe NXOpen.SelectTaggedObjectList | GeometrySelection [get] |
Returns the geometry selection More... | |
unsafe NXOpen.CAE.FluidDomainBuilder.IntExtType | InteriorExteriorType [get, set] |
Returns or sets the interior selection type represented by NXOpen.CAE.FluidDomainBuilder.IntExtType More... | |
unsafe NXOpen.Point | InteriorPoint [get, set] |
Returns or sets the interior point. More... | |
unsafe NXOpen.CAE.FluidDomainBuilder.SubdivisionType | MaxSubdivisionType [get, set] |
Returns or sets the max subdivision selection type represented by NXOpen.CAE.FluidDomainBuilder.SubdivisionType More... | |
unsafe NXOpen.CAE.FluidDomainBuilder.OutputOptionsType | OutputType [get, set] |
Returns or sets the output selection type represented by NXOpen.CAE.FluidDomainBuilder.OutputOptionsType More... | |
unsafe NXOpen.Expression | Resolution [get] |
Returns the resolution More... | |
unsafe double | SmoothingLevel [get, set] |
Returns or sets the smoothing level parameter controls the amount of time spent smoothing and snapping in the wrapper engine More... | |
unsafe bool | SnapToSourceBoundaries [get, set] |
Returns or sets the edge snapping to boundaries flag controls whether or not the generated surface wrap body should be projected on the input boundaries More... | |
unsafe bool | SpecifyElementSize [get, set] |
Returns or sets the specify element size flag. More... | |
unsafe bool | UseAutomaticRefinement [get, set] |
Returns or sets the use automatic refinement flag. More... | |
Represents a NXOpen.CAE.FluidDomainRecipe
To create a new instance of this class, use NXOpen.CAE.FluidDomainCollection.CreateBuilder
Created in NX7.5.2
unsafe void NXOpen.CAE.FluidDomainBuilder.AutoSizeButton | ( | ) |
The calculate Auto Size method.
This computes and populates optimal resolution for surface wrapping.
Created in NX7.5.2
License requirements: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic") OR sc_acou_meshing (" SC Acoustic Meshing")
unsafe NXOpen.CAE.CAEBody NXOpen.CAE.FluidDomainBuilder.CommitFluidDomain | ( | ) |
Commits the creation of the NXOpen.CAE.FluidDomainRecipe objects or Commits the changes made to the NXOpen.CAE.FluidDomainRecipe
Created in NX7.5.2
License requirements: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic") OR sc_acou_meshing (" SC Acoustic Meshing")
unsafe void NXOpen.CAE.FluidDomainBuilder.SetCavityPoint | ( | NXOpen.Point3d | points | ) |
Set the cavity point
Created in NX12.0.0
License requirements: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic") OR sc_acou_meshing (" SC Acoustic Meshing")
points |
unsafe void NXOpen.CAE.FluidDomainBuilder.SetCavityPoints | ( | NXOpen.Point3d[] | points | ) |
Set the cavity points via an array
Created in NX12.0.0
License requirements: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic") OR sc_acou_meshing (" SC Acoustic Meshing")
points |
|
getset |
Returns or sets the colinear decimation threshold - obsolete: always using surface wrapper default values
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic") OR sc_acou_meshing (" SC Acoustic Meshing")
|
getset |
Returns or sets the collector name selection to place the new element collector into
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic") OR sc_acou_meshing (" SC Acoustic Meshing")
|
getset |
Returns or sets the coplanar decimation threshold - obsolete: always using surface wrapper default values
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic") OR sc_acou_meshing (" SC Acoustic Meshing")
|
getset |
Returns or sets the detect feature edges will generate bodies and meshes that are more conformant to the input boundaries around the detected edges
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic") OR sc_acou_meshing (" SC Acoustic Meshing")
|
getset |
Returns or sets the decimation flag - obsolete: always using surface wrapper default values
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic") OR sc_acou_meshing (" SC Acoustic Meshing")
|
getset |
Returns or sets the export mesh to solver flag.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic") OR sc_acou_meshing (" SC Acoustic Meshing")
|
getset |
Returns or sets the edge snapping flag - obsolete: use SnapToSourceBoundaries() instead
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic") OR sc_acou_meshing (" SC Acoustic Meshing")
|
getset |
Returns or sets the plane intersection detection flag - obsolete: use SnapToSourceBoundaries() instead
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic") OR sc_acou_meshing (" SC Acoustic Meshing")
|
get |
Returns the element size
Created in NX12.0.0
License requirements: None.
|
get |
Returns the element type builder
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the face normal
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic") OR sc_acou_meshing (" SC Acoustic Meshing")
|
get |
Returns the face selection
Created in NX7.5.2
License requirements: None.
|
get |
Returns the feature angle specifies the minimum angle between the normals of 2 elements sharing an edge for the edge to be considered for snapping
Created in NX11.0.0
License requirements: None.
|
get |
Returns the geometry selection
Created in NX7.5.2
License requirements: None.
|
getset |
Returns or sets the interior selection type represented by NXOpen.CAE.FluidDomainBuilder.IntExtType
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic") OR sc_acou_meshing (" SC Acoustic Meshing")
|
getset |
Returns or sets the interior point.
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic") OR sc_acou_meshing (" SC Acoustic Meshing")
|
getset |
Returns or sets the max subdivision selection type represented by NXOpen.CAE.FluidDomainBuilder.SubdivisionType
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic") OR sc_acou_meshing (" SC Acoustic Meshing")
|
getset |
Returns or sets the output selection type represented by NXOpen.CAE.FluidDomainBuilder.OutputOptionsType
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic") OR sc_acou_meshing (" SC Acoustic Meshing")
|
get |
Returns the resolution
Created in NX7.5.2
License requirements: None.
|
getset |
Returns or sets the smoothing level parameter controls the amount of time spent smoothing and snapping in the wrapper engine
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic") OR sc_acou_meshing (" SC Acoustic Meshing")
|
getset |
Returns or sets the edge snapping to boundaries flag controls whether or not the generated surface wrap body should be projected on the input boundaries
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic") OR sc_acou_meshing (" SC Acoustic Meshing")
|
getset |
Returns or sets the specify element size flag.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic") OR sc_acou_meshing (" SC Acoustic Meshing")
|
getset |
Returns or sets the use automatic refinement flag.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic") OR sc_acou_meshing (" SC Acoustic Meshing")