NXOpen .NET Reference
12.0.0
|
Represents the specification of the FEA Element Type for a meshing dialog. More...
Public Types | |
enum | ElementType { Point, Beam, Shell, FreeSolid, SweepSolid, SweepSolidWedge, Spider, Connection, AnySolid, TriaShell, QuadShell, Weld, Contact, Pyramid } |
Dimension of the element types to be specified. More... | |
enum | ElementOrderType { Any, Linear, Parabolic } |
Order of the element types to be specified. More... | |
Public Member Functions | |
unsafe string[] | GetElementTypeNames () |
Returns the element type names that are currently valid for this builder based on the current setting of NXOpen.CAE.ElementTypeBuilder.ElementOrder and NXOpen.CAE.ElementTypeBuilder.ElementDimension More... | |
Properties | |
unsafe NXOpen.CAE.DestinationCollectorBuilder | DestinationCollector [get] |
Returns the destination element collector More... | |
unsafe NXOpen.CAE.ElementTypeBuilder.ElementType | ElementDimension [get, set] |
Returns or sets the element dimension used to limit the valid NXOpen.CAE.ElementTypeBuilder.ElementTypeName values. More... | |
unsafe NXOpen.CAE.ElementTypeBuilder.ElementOrderType | ElementOrder [get, set] |
Returns or sets the element order used to limit the valid NXOpen.CAE.ElementTypeBuilder.ElementTypeName values. More... | |
unsafe string | ElementTypeName [get, set] |
Returns or sets the element type name which defines the type to be used. More... | |
unsafe NXOpen.CAE.PropertyTable | PropertyTable [get] |
Returns the property table associated with the element type name NXOpen.CAE.ElementTypeBuilder.ElementTypeName . More... | |
unsafe bool | RetainElementType [get, set] |
Returns or sets the option which prevents multiple mesh edit from modifying the element type of individual meshes More... | |
Represents the specification of the FEA Element Type for a meshing dialog.
Created in NX6.0.0
Dimension of the element types to be specified.
unsafe string [] NXOpen.CAE.ElementTypeBuilder.GetElementTypeNames | ( | ) |
Returns the element type names that are currently valid for this builder based on the current setting of NXOpen.CAE.ElementTypeBuilder.ElementOrder and NXOpen.CAE.ElementTypeBuilder.ElementDimension
Created in NX7.5.1
License requirements: None.
|
get |
Returns the destination element collector
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the element dimension used to limit the valid NXOpen.CAE.ElementTypeBuilder.ElementTypeName values.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the element order used to limit the valid NXOpen.CAE.ElementTypeBuilder.ElementTypeName values.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the element type name which defines the type to be used.
This name is solver environment dependent. These are the same names that show up in the meshing dialogues. Refer to NXOpen.CAE.ElementTypeBuilder.GetElementTypeNames for the list of the current valid element type names.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the property table associated with the element type name NXOpen.CAE.ElementTypeBuilder.ElementTypeName .
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the option which prevents multiple mesh edit from modifying the element type of individual meshes
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")