NXOpen .NET Reference
12.0.0
|
Manages meshesNXOpen.CAE.IMeshManager in cae parts More...
Classes | |
struct | StatusInfo |
Contains status information More... | |
Public Member Functions | |
unsafe NXOpen.TaggedObject | FindObject (string journalIdentifier) |
Finds the NXOpen.CAE.Mesh with the given identifier as recorded in a journal. More... | |
unsafe NXOpen.CAE.IMeshCollector[] | GetMeshCollectors () |
Returns the IMeshCollectors NXOpen.CAE.IMeshCollector for this manager More... | |
unsafe NXOpen.CAE.Mesh[] | GetMeshes () |
Returns the Meshes NXOpen.CAE.Mesh for this manager More... | |
unsafe NXOpen.CAE.IMeshManager.StatusInfo | GetNodeStatus () |
Returns the node status for this manager More... | |
unsafe NXOpen.CAE.IMeshManager.StatusInfo | GetElementStatus () |
Returns the elements status for this manager More... | |
Manages meshesNXOpen.CAE.IMeshManager in cae parts
This is an abstract class, and cannot be created.
Created in NX5.0.0
unsafe NXOpen.TaggedObject NXOpen.CAE.IMeshManager.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.CAE.Mesh with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX3.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
journalIdentifier | Mesh or collector name |
unsafe NXOpen.CAE.IMeshManager.StatusInfo NXOpen.CAE.IMeshManager.GetElementStatus | ( | ) |
Returns the elements status for this manager
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe NXOpen.CAE.IMeshCollector [] NXOpen.CAE.IMeshManager.GetMeshCollectors | ( | ) |
Returns the IMeshCollectors NXOpen.CAE.IMeshCollector for this manager
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe NXOpen.CAE.Mesh [] NXOpen.CAE.IMeshManager.GetMeshes | ( | ) |
Returns the Meshes NXOpen.CAE.Mesh for this manager
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe NXOpen.CAE.IMeshManager.StatusInfo NXOpen.CAE.IMeshManager.GetNodeStatus | ( | ) |
Returns the node status for this manager
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")