NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Tooling.CaeReuseLibrary More...
Public Member Functions | |
unsafe NXOpen.Tooling.ReusableObject | CreateReusableObject () |
Creates a NXOpen.Tooling.ReusableObject More... | |
unsafe void | ExportBeamSectionToLibrary (string reuseLibraryName, NXOpen.Tooling.ReusableObject reusableObject) |
Exports a beam section to created reuse library More... | |
unsafe NXOpen.CAE.BeamSection | ImportBeamSectionFromLibrary (string reuseLibraryName) |
Copies a beam section from library to current part More... | |
unsafe void | UpdateDescription (string descriptiveName, string reuseLibraryName, string previewImageFile) |
Renames and updates preview image for reusable object More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a NXOpen.Tooling.CaeReuseLibrary
To obtain an instance of this class, refer to NXOpen.CAE.BaseFEModel
Created in NX7.5.2
unsafe NXOpen.Tooling.ReusableObject NXOpen.Tooling.CaeReuseLibrary.CreateReusableObject | ( | ) |
unsafe void NXOpen.Tooling.CaeReuseLibrary.ExportBeamSectionToLibrary | ( | string | reuseLibraryName, |
NXOpen.Tooling.ReusableObject | reusableObject | ||
) |
Exports a beam section to created reuse library
Created in NX7.5.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
reuseLibraryName | Library to which beam-section is exported |
reusableObject | NXOpen.Tooling.ReusableObject |
unsafe NXOpen.CAE.BeamSection NXOpen.Tooling.CaeReuseLibrary.ImportBeamSectionFromLibrary | ( | string | reuseLibraryName | ) |
Copies a beam section from library to current part
Created in NX7.5.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
reuseLibraryName | Library from where beam-section is imported |
unsafe void NXOpen.Tooling.CaeReuseLibrary.UpdateDescription | ( | string | descriptiveName, |
string | reuseLibraryName, | ||
string | previewImageFile | ||
) |
Renames and updates preview image for reusable object
Created in NX7.5.2
License requirements: None.
descriptiveName | New descriptive name |
reuseLibraryName | Library to update |
previewImageFile | New preview image file name including the path |
|
get |
Returns the tag of this object.