NXOpen .NET Reference
12.0.0
|
Provides classes and interfaces for Tooling. More...
Classes | |
class | AddReusableFeatureBuilder |
Represents a NXOpen.Tooling.AddReusableFeatureBuilder More... | |
class | AddReusableFeatureCollection |
Represents a collection of AddReusableFeature More... | |
class | AddReusablePart |
Represents a NXOpen.Tooling.AddReusablePart More... | |
class | AddReusablePartCollection |
Represents a collection of AddReusablePart More... | |
class | AssemblyDrawingBuilder |
Represents a NXOpen.Tooling.AssemblyDrawingBuilder which is used to create or edit the Assembly Drawing. More... | |
class | AssignPatchBuilder |
Represents a builder to be used to add sheet bodies as patch surfaces or delete patch surfaces. More... | |
class | AssignPatchCollection |
Represents a collection of AssignPatch builder More... | |
class | AutoDieCollection |
Represents a collection of Die Design Draw Punch More... | |
class | AutoDieGroup |
Represents a group for Auto Stamping Die More... | |
class | AutoDimensionBuilder |
Represents a NXOpen.Tooling.AutoDimensionBuilder which is used to create or edit the Auto Dimension. More... | |
class | BackingPadBuilder |
Represents a NXOpen.Tooling.BackingPadBuilder which is used to create or delete the Backing Pad. More... | |
class | BendInsertDesignBuilder |
Represents a NXOpen.Tooling.BendInsertDesignBuilder Bend Insert Design is to create inset puch or die for bend . More... | |
class | BendInsertDesignCollection |
Creates a NXOpen.Tooling.BendInsertDesignCollection More... | |
class | BendOperationBuilder |
Represents a NXOpen.Tooling.BendOperationBuilder builder. More... | |
class | BendOperationCollection |
Creates a NXOpen.Tooling.BendOperationBuilder More... | |
class | BlankGeneratorBuilder |
Represents a NXOpen.Tooling.BlankGeneratorBuilder This class is for Blank Generator Design UI More... | |
class | BlankGeneratorCollection |
Creates a NXOpen.Tooling.BlankGeneratorBuilder More... | |
class | BlankLayoutBuilder |
Progressive Die Wizard blank layout builder More... | |
class | BlankLayoutCollection |
Creates a NXOpen.Tooling.BlankLayoutBuilder More... | |
class | BlankNestingBuilder |
Blank Nesting Builder of PDW, EDW and Die Engineering. More... | |
class | BlankNestingCollection |
Creates a NXOpen.Tooling.BlankNestingBuilder More... | |
class | BlendCurve3DBuilder |
Represents a NXOpen.Tooling.BlendCurve3DBuilder builder which implements blend curves in one side where the corner radius is too small. More... | |
class | BomBuilder |
Represents a Tooling::BomBuilder builder More... | |
class | BomCollection |
Represents a collection of Bom More... | |
class | BomListBuilder |
Represents a NXOpen.Tooling.BomListBuilder builder. More... | |
class | BomListDataProvider |
Provides basic data for BOM List. More... | |
class | BurringInsertBuilder |
Progressive Die Wizard builder to design burring punch and die insert More... | |
class | BurringInsertCollection |
Creates a NXOpen.Tooling.BurringInsertCollection More... | |
class | CaeReuseLibrary |
Represents a NXOpen.Tooling.CaeReuseLibrary More... | |
class | CalculateAreaBuilder |
The CalculateArea builder More... | |
class | CalculateAreaCollection |
Represents a collection of CalculateArea builder More... | |
class | CAMDataManager |
Represents an object that manages cam data objects. More... | |
class | ChangeoverManagementBuilder |
Represents a NXOpen.Tooling.ChangeoverManagementBuilder to support changeover workflow management. More... | |
class | ChannelAdjustBuilder |
The builder class for Channel Adjust which assists you to adjust the postion and the length of the channel. More... | |
class | ChannelAdjustCollection |
Creates a ChannelAdjust Collection More... | |
class | ChannelFittingBuilder |
The builder class for Channel Fitting which assists you to add cooling fitting. More... | |
class | ChannelFittingCollection |
Creates a ChannelFitting Collection More... | |
class | ClearanceManagementBuilder |
Progressive Die Wizard builder to management clearances. More... | |
class | ClearanceManagementCollection |
Creates a NXOpen.Tooling.ClearanceManagementCollection More... | |
class | CloneObject |
Represents the clone operation in Add Reusable Component Builder. More... | |
class | ClonePart |
Represents the part inforamtion to be cloned in Add Reusable Component Builder. More... | |
class | ColorExpressionsBuilder |
Represents a NXOpen.Tooling.ColorExpressionsBuilder builder. More... | |
class | CompDrawingBuilder |
Represents a NXOpen.Tooling.CompDrawingBuilder which is used to create or edit the Component Drawing. More... | |
class | ConceptPositionBuilder |
concept position builder for standard part design More... | |
class | ConceptPositionCollection |
Represents a collection of ConceptPosition More... | |
class | ConcurrentDesignManagementBuilder |
Represents a NXOpen.Tooling.ConcurrentDesignManagementBuilder to support concurrent design workflow management. More... | |
class | CoolingConnectBuilder |
The builder class for Cooling connection which assists you to create channel and connect it to other channels. More... | |
class | CoolingConnectCollection |
Creates a CoolingConnect Collection More... | |
class | CoolingDefineChannelBuilder |
The builder class for Cooling Define Channel which assists you to create channels directly. More... | |
class | CoolingDefineChannelCollection |
Creates a CoolingDefineChannel Collection More... | |
class | CoolingExtendBuilder |
The builder class for Channel Extend which assists you to extend the channel. More... | |
class | CoolingExtendCollection |
Creates a CoolingExtend Collection. More... | |
class | CoolingFittingData |
Represents the cooling fitting data in Add Channel Fitting Builder. More... | |
class | CoolingPatternBuilder |
The builder class for Cooling pattern which assists you to create channels with selected curves. More... | |
class | CoolingPatternCollection |
Creates a CoolingPattern Collection More... | |
class | CopySolidBuilder |
Represents a NXOpen.Tooling.CopySolidBuilder builder. More... | |
class | CornerDesignBuilder |
Represents a NXOpen.Tooling.CornerDesignBuilder , Corner Design is to provide tools to make corner. More... | |
class | CornerDesignCollection |
Creates a NXOpen.Tooling.CornerDesignCollection More... | |
class | CostTableDataProvider |
Provides basic data for cost feature table data. More... | |
class | CreateBoxBuilder |
Represents a box creation operation More... | |
class | CreateBoxCollection |
Creates CreateBoxBuilder collection More... | |
class | DefineCamBuilder |
Represents a NXOpen.Tooling.DefineCamBuilder to create different types of cam objects, which are used for kinematic motion More... | |
class | DefineLifterBuilder |
Represents a NXOpen.Tooling.DefineLifterBuilder to create different types of lifter objects, which are used for kinematic motion. More... | |
class | DefineNeutralFactorBuilder |
Represeents a NXOpen.Tooling.DefineNeutralFactorBuilder to define neutral factor according to material and formula in the spreadsheet table. More... | |
class | DesignTrimToolBuilder |
Represents a builder to be used to create Mold Wizard design trim tool. More... | |
class | DesignTrimToolCollection |
Creates a DesignTrimToolCollection class More... | |
class | DieBaseBuilder |
Represents Progressive Die Wizard and Engineering Die Wizard builder to manage die base. More... | |
class | DieBaseCollection |
Creates a NXOpen.Tooling.DieBaseCollection More... | |
class | DieCavityAndSlugHoleBuilder |
Represents die cavity and slug hole builder. More... | |
class | DieDesDrawDieBuilder |
Represents the Die Design draw die management builder, which is to create a draw die by selected sheet body, curve and base plane. More... | |
class | DieDesDrawPunchBuilder |
Die Design draw punch management builder, create a draw die punch by selected sheet body, curve and base plane. More... | |
class | DieDesignLowerBinderBuilder |
Represents a Lower Binder builder More... | |
class | DieDesignSettingBuilder |
Represents a NXOpen.Tooling.DieDesignSettingBuilder This class is for Die Design Setting UI More... | |
class | DieDesignSettingCollection |
Creates a NXOpen.Tooling.DieDesignSettingBuilder . More... | |
class | DieDesignTrimPostBuilder |
Represents a Trim Post builder More... | |
class | DieDesPierceInsertBuilder |
Represents Die Design Pierce Insert builder. More... | |
class | DieEngDefineProductOrientationBuilder |
Die Engineer define product orientation builder. More... | |
class | DieEngDieTipBuilder |
Die Engineer die tip management builder. More... | |
class | DieEngFormTaskBuilder |
Represents a Form Task builder More... | |
class | DieEngLineupBuilder |
Die Engineer lineup management builder. More... | |
class | DieEngProcessUpdateManagerBuilder |
Die Engineer process update manager management builder. More... | |
class | DieEngStampingCarryoverBuilder |
Represents a Stamping Carryover builder More... | |
class | DieEngStampingOutputBuilder |
Represents a Stamping Output builder More... | |
class | DieEngTrimAngleCheck |
Represents a die engineering trim angle check analysis object More... | |
class | DieEngTrimAngleCheckBuilder |
Represents a Trim Angle Check builder More... | |
class | DieEngTrimTaskBuilder |
Die Engineer trim task management builder, create a trim task by selected die tip, trim bounds, start plane and end plane. More... | |
class | DieInsertBuilder |
Represents die insert builder. More... | |
class | DirectUnbendBuilder |
The builder contains all inputs for direct unbend. More... | |
class | DirectUnfoldBuilder |
The builder contains all inputs for direct unfolding. More... | |
class | DirectUnfoldCollection |
Creates a NXOpen.Tooling.DirectUnfoldBuilder More... | |
class | DrawingSheetNameBuilder |
Represents a NXOpen.Tooling.DrawingSheetNameBuilder More... | |
class | EdgePatchBuilder |
Represents a builder to be used to create edge patch surfaces. More... | |
class | EdgePatchCollection |
Represents a collection of EdgePatch builder More... | |
class | EjectorPostProcessingBuilder |
Represents a builder to be used to create Mold Wizard ejector post processing. More... | |
class | EjectorPostProcessingCollection |
Creates a EjectorPostProcessingCollection class More... | |
class | EjectorTableBuilder |
Represens a ejector table builder. More... | |
class | EjectorTableData |
Represents the ejector table data in Ejector Table Builder. More... | |
class | ElectrodeBlankBuilder |
Design electrode blank builder to create an electrode blank for the selected body. More... | |
class | ElectrodeCheckingBuilder |
Electrode Checking builder to check the touch status of all electrode. More... | |
class | ElectrodeComponentBuilder |
Electrode component builder to install holder and pallet. More... | |
class | ElectrodeCopyBuilder |
The ElectrodeCopy builder More... | |
class | ElectrodeCopyCollection |
Represents a collection of ElectrodeCopy builder More... | |
class | ElectrodeDeleteBuilder |
Electrode delete component builder to remove blank, pallet and holder from assembly. More... | |
class | ElectrodeDesign |
Represents an Electrode Design. More... | |
class | ElectrodeDesignCollection |
Represents a collection of Electrode Design. More... | |
class | ElectrodeInitializationBuilder |
Electrode initialize project builder to creates an electrode design assembly. More... | |
class | EnlargeSurfaceBuilder |
Mold Wizard enlarge surface management builder, trims a enlarged surface to a boundary of edges, curves, datum planes or faces. More... | |
class | EnlargeSurfaceCollection |
Represents a collection of Enlarge Surface More... | |
class | EWDraftingBuilder |
Represents the drafting builder which is used to create electrode drafting. More... | |
class | EWMultiPositionBuilder |
Represents the multiple position builder which is used to get transformed electrode heads together. More... | |
class | EWMultiPositionCollection |
Creates EWMultiPosition builder collection More... | |
class | FaceAttributeBuilder |
Represents a builder to be used to create face attribute. More... | |
class | FaceColorManagementBuilder |
Tooling builder to assign and edit color of objects More... | |
class | FaceColorManagementCollection |
Creates a NXOpen.Tooling.FaceColorManagementBuilder More... | |
class | FaceSplitBuilder |
Represents a face split operation More... | |
class | FaceSplitCollection |
Creates Face Split collection More... | |
class | FamilyMoldBuilder |
Creates a Mold Wizard Family Mold builder More... | |
class | FamilyMoldCollection |
Creates a NXOpen.Tooling.FamilyMoldCollection More... | |
class | FastenerAssemConfigBuilder |
Represents a Fastener Assem Config Collection. More... | |
class | FastenerAssemConfigCollection |
Represents a collection of FastenerAssy More... | |
class | FastenerAssy |
Represents a NXOpen.Tooling.FastenerAssy More... | |
class | FastenerAssyCollection |
Represents a collection of FastenerAssy More... | |
class | FastenerAssyCustomizationBuilder |
Fastener assembly customization builder. More... | |
class | FastenerAssyCustomizationCollection |
Represents a collection of FastenerAssyCustomizationBuilder More... | |
class | FastenerRemoveNodeBuilder |
Fastener remove node builder. More... | |
class | FastenerRemoveNodeCollection |
Represents a collection of FastenerRemoveNodeBuilder More... | |
class | FeatureReferenceSetBuilder |
Represents a NXOpen.Tooling.FeatureReferenceSetBuilder builder. More... | |
class | FlowAnalysisBuilder |
Represents the builder which is used to create flow analysis. More... | |
class | FlowDisplayBuilder |
Represents the builder which is used to create flow analysis. More... | |
class | ForceCalculationBuilder |
Represents a NXOpen.Tooling.ForceCalculationBuilder Force Calculation Design is to calculate force of process More... | |
class | ForceCalculationCollection |
Creates a NXOpen.Tooling.ForceCalculationBuilder More... | |
class | FormingInsertBuilder |
Progressive Die Wizard builder to design forming punch and die insert More... | |
class | FormingInsertCollection |
Creates a NXOpen.Tooling.FormingInsertBuilder More... | |
class | GeneralInsertBuilder |
General Insert Design Builder of PDW and EDW. More... | |
class | GuidedExtensionBuilder |
Builder for creating Guided Extension surface in NX More... | |
class | GuidedExtensionManager |
Represents the manager of the GuidedExtension builder More... | |
class | HemFixerBuilder |
Hem Fixer Builder of PDW and EDW. More... | |
class | HoleDatumSymbolBuilder |
Creates hole datum symbol builder for progressive die. More... | |
class | HoleManufacturingNoteBuilder |
Tooling builder for HoleManufacturingNote More... | |
class | HoleManufacturingNoteCollection |
Creates a NXOpen.Tooling.HoleManufacturingNoteBuilder More... | |
class | HoleReportBuilder |
Represents a NXOpen.Tooling.HoleReportBuilder This class is for Hole Report Design UI More... | |
class | HoleReportCollection |
Creates a NXOpen.Tooling.HoleReportBuilder More... | |
class | InitProjBuilder |
Represents a NXOpen.Tooling.InitProjBuilder More... | |
class | InitProjCollection |
Represents a collection of InitProj More... | |
class | InitProjectBuilder |
Mold Wizard initialize project builder More... | |
class | InitProjectCollection |
Represents a collection of InitProject builder More... | |
class | InsertAuxiliaryBuilder |
PDW insert auxiliary builder to design various auxiliaries of insert group More... | |
class | InsertAuxiliaryCollection |
Creates a NXOpen.Tooling.InsertAuxiliaryBuilder More... | |
class | InsertEditToolsBuilder |
Represents a NXOpen.Tooling.InsertEditToolsBuilder which is used to copy or delete the insert edit. More... | |
class | IntermediateStageBuilder |
Represents a NXOpen.Tooling.IntermediateStageBuilder builder. More... | |
class | IntermediateStageCollection |
Creates a NXOpen.Tooling.IntermediateStageBuilder More... | |
class | LayoutBuilder |
Represents a Tooling::LayoutBuilder builder More... | |
class | LayoutManagementBuilder |
Layout Management Builder of Engineering Die Wizard More... | |
class | LayoutManagementCollection |
Creates a NXOpen.Tooling.LayoutManagementBuilder More... | |
class | LayoutRepositionBuilder |
Represents a Tooling::LayoutRepositionBuilder builder More... | |
class | LsdynaFormAnalysisResultDisplayBuilder |
Represents a Ly-Dyna Formability Analysis - Result Display builder More... | |
class | LsdynaGeometryPreparationBuilder |
Stamping Die LS-Dyna integration draw geometry preprare builder. More... | |
class | LsdynaKfileGeneratorBuilder |
Represents LS-Dyna K file builder - K file generator builder More... | |
class | ManufacturingGeometryBuilder |
Represents a builder to be used to create manufacturing geometry. More... | |
class | ManufacturingGeometryCollection |
Represents a collection of Manufacturing Geometry builder. More... | |
class | MoldCsysBuilder |
Mold Wizard MoldCsys project builder More... | |
class | MoldCsysCollection |
Creates a NXOpen.Tooling.MoldCsysCollection More... | |
class | MoldDesign |
Represents an Mold Design. More... | |
class | MoldDesignCollection |
Represents a collection of Mold Design. More... | |
class | MoldFeatureRecognitionBuilder |
Represents a NXOpen.Tooling.MoldFeatureRecognitionBuilder builder More... | |
class | MoldFillingBuilder |
Builder used to add a gate/runner standard part from fill library, it returns a null reference (Nothing in Visual Basic). More... | |
class | MoldInsertBuilder |
Mold Wizard mold insert management builder More... | |
class | MoldInsertCollection |
Creates a MoldInsertCollection class More... | |
class | MoldProcessBuilder |
Represents a Tooling::MoldProcessBuilder builder More... | |
class | MoldProcessCollection |
Represents a collection of Mold Process More... | |
class | MoldwizardManager |
Provides create builder methods for Moldwizard. More... | |
class | MotionSimulationBuilder |
Represents a NXOpen.Tooling.MotionSimulationBuilder to support dynamic interference check. More... | |
class | MotionSimulationCollection |
Represents a collection of MotionSimulation. More... | |
class | MWCopySheetsBuilder |
Builder for copying sheets in the Mold Wizard application More... | |
class | MWCopySheetsCollection |
Represents a collection of MWCopySheets builder More... | |
class | MWDefineRegionsBuilder |
The MWDefineRegions builder More... | |
class | MWDefineRegionsCollection |
Represents a collection of MWDefineRegions builder More... | |
class | MWDefineSheetsBuilder |
Builder for defining sheets in Mold Wizard More... | |
class | MWDefineSheetsCollection |
Represents a collection of MWDefineSheets builder More... | |
class | MWDesignGuideLinesBuilder |
The builder for designing guide lines in Mold Wizard. More... | |
class | MWDesignGuideLinesCollection |
Represents a collection of MWDesignGuideLines builder More... | |
class | MWDesignPartingSurfaceBuilder |
The builder for designing parting surface in Mold Wizard. More... | |
class | MWDesignPartingSurfaceCollection |
Represents a collection of MWDesignPartingSurface builder More... | |
class | MWLayoutCollection |
Creates Mold Wizard layout collection More... | |
class | MWMoldedPartValidationBuilder |
Represents a builder to be used to perform Molded Part Validation analysis. More... | |
class | MWMoldedPartValidationManager |
Represents a manager of the MWMoldedPartValidation builder More... | |
class | MWPartingManagerBuilder |
Builder for the Parting Manager in the Mold Wizard application More... | |
class | MWPartingManagerCollection |
Represents a collection of MWPartingManager builder More... | |
class | MWSearchRegionBuilder |
The Search Region builder is for defining a region by searching the region faces given a set of seed faces and boundary edges. More... | |
class | MWSearchRegionCollection |
Represents a collection of MWSearchRegion builder More... | |
class | MWTraversePartingLinesBuilder |
Builder for creating parting lines by traversing in the Mold Wizard application More... | |
class | MWTraversePartingLinesCollection |
Represents a collection of the MWTraversePartingLines builder More... | |
class | NamespaceDoc |
Provides classes and interfaces for Tooling. More... | |
class | ObjectAttributeManagementBuilder |
Tooling builder to assign and edit attributes of objects More... | |
class | ObjectAttributeManagementCollection |
Creates a NXOpen.Tooling.ObjectAttributeManagementBuilder More... | |
class | OffsetCurve3DBuilder |
Represents a NXOpen.Tooling.OffsetCurve3DBuilder builder which implements offset curves along a direction with offset distance in three dimension. More... | |
class | PiercingInsertBuilder |
Represents piercing insert builder. More... | |
class | PiercingInsertCollection |
Creates a NXOpen.Tooling.PiercingInsertBuilder More... | |
class | PiercingInsertMiniToolsBuilder |
Represents piercing insert mini tools builder. More... | |
class | PocketBuilder |
Mold Wizard pocket management builder More... | |
class | PocketCollection |
Creates a NXOpen.Tooling.PocketBuilder More... | |
class | PrebendBuilder |
Represents a NXOpen.Tooling.PrebendBuilder builder to divide bend faces. More... | |
class | ProfileSplitBuilder |
The ProfileSplit builder More... | |
class | ProfileSplitCollection |
Represents a collection of ProfileSplit builder More... | |
class | ProgressiveDieManager |
Provides create builder methods for Progressive Die. More... | |
class | PunchInsertBuilder |
Represents punch insert builder. More... | |
class | QuickDatumCsysBuilder |
Represents a NXOpen.Tooling.QuickDatumCsysBuilder builder. More... | |
class | QuickQuotationBuilder |
Progressive Die Wizard builder to create quick quotation. More... | |
class | QuickQuotationCollection |
Creates a NXOpen.Tooling.QuickQuotationBuilder More... | |
class | ReferenceBlendBuilder |
The ReferenceBlend builder More... | |
class | ReferenceBlendCollection |
Creates reference blend collection More... | |
class | ReliefDesignBuilder |
Represents a NXOpen.Tooling.ReliefDesignBuilder Relief Design is to cut relief pocket for forming region . More... | |
class | ReliefDesignCollection |
Creates a NXOpen.Tooling.ReliefDesignBuilder More... | |
class | RemoveHolesBuilder |
Remove Hole is used to patch holes for a solid body. More... | |
class | RenameAndExportComponentBuilder |
Creates rename and export component builder for progressive die. More... | |
class | ReplaceSolidBuilder |
Represents a replace solid operation. More... | |
class | ReplaceSolidCollection |
Creates ReplaceSolidBuilder collection More... | |
class | ReusableObject |
Represents a NXOpen.Tooling.ReusableObject More... | |
class | ReusableObjectManager |
Represents a collection of ReusableObjects More... | |
class | ReusableObjectPasteBuilder |
Represents a NXOpen.Tooling.ReusableObjectPasteBuilder More... | |
class | ReusablePocketBuilder |
Reusable pocket builder. More... | |
class | ReusablePocketCollection |
Represents a collection of ReusablePocketBuilder More... | |
class | ReusePositioningObjectBuilder |
Represents a NXOpen.Tooling.ReusePositioningObjectBuilder More... | |
class | Runner |
Represents a runner feature More... | |
class | RunnerBuilder |
Mold Wizard runner management builder, select curves as runner guide, choose section type and edit section parameters, optional choose boolean type to create runner channel. More... | |
class | RunnerCollection |
Represents a collection of Runner More... | |
class | RunSimulationBuilder |
Represents a NXOpen.Tooling.RunSimulationBuilder to animate the model, analyze the collision and reference. More... | |
class | ScrapDesignBuilder |
Represents a scrap design builder More... | |
class | ScrapDesignCollection |
Represents a collection of ScrapDesign More... | |
class | SectionLineCreationBuilder |
Represents a NXOpen.Tooling.SectionLineCreationBuilder which is used to create or edit the section line creation. More... | |
class | SelectReuseLibraryItemBuilder |
Select a part from the reuse library More... | |
class | SelectReuseLibraryListBuilder |
Select a list of objects from the reuse library More... | |
class | SelectReuseLibraryListItemBuilder |
Select reuse library list item More... | |
class | SelectReuseLibraryListItemBuilderList |
Represents a list of objects. More... | |
class | SetPressModelBuilder |
Represents a Tooling.SetPressModelBuilder to set and load the press model. More... | |
class | SheetMetalFeatureRecognitionBuilder |
Represents a NXOpen.Tooling.SheetMetalFeatureRecognitionBuilder builder More... | |
class | ShimBuilder |
Shim Builder of PDW and EDW. More... | |
class | ShimInnerProfileSetBuilder |
This is a seed block of set list. More... | |
class | ShimInnerProfileSetBuilderList |
Represents a list of objects. More... | |
class | SIZERCollection |
Represents a collection of SIZER More... | |
class | SIZERExportBuilder |
Exports input parameters for motor selection to SIZER drive design to support the sizing, configuration, and selection of drive components. More... | |
class | SIZERImportBuilder |
Imports results for motor selection from SIZER drive design based on the sizing, configuration, and selection of drive components. More... | |
class | SlugRetentionBuilder |
Represents a NXOpen.Tooling.SlugRetentionBuilder which is used to create the Slug Retention. More... | |
class | SmartScrewUpdateBuilder |
Smart Screw Update of MW, PDW and EDW. More... | |
class | SolidPatchBuilder |
Represents a builder to be used to create a solid patch. More... | |
class | SolidPatchCollection |
Represents a collection of SolidPatch builder More... | |
class | SpecialFormingBuilder |
Creates special forming insert builder for progressive die. More... | |
class | SpecialPiercingInsertBuilder |
Creates special piercing insert for progressive die. More... | |
class | SpecifyBaffleBuilder |
Represents a builder to be used to create specify baffle. More... | |
class | SpecifyBaffleCollection |
Represents a collection of Specify Baffle builder More... | |
class | SpecifyCircuitBuilder |
Represents a builder to be used to create specify circuit. More... | |
class | SpecifyCircuitCollection |
Represents a collection of Specify Circuit builder More... | |
class | SpindleSliderBuilder |
Represents a Tooling.SpindleSliderBuilder to create a spindle slider More... | |
class | SplitInsertBuilder |
Creates split insert builder for progressive die. More... | |
class | SplitSolidBuilder |
Represents a builder to be used to split a solid with geometry tools. More... | |
class | SplitSolidCollection |
Creates SplitSolid builder collection More... | |
class | SpreadsheetData |
Represents the spreadsheet data which could be standalone spreadsheet file with special format or be the spreadsheet data from part family template part, the latter format will not have any other data except the name and value in class NXOpen.Tooling.SpreadsheetDataParameter , that means it might not return any result in some methods such as "GetDefinedAttributesExpressions". More... | |
class | SpreadsheetDataParameter |
Represents parameter in the spreadsheet. More... | |
class | StandardPartBuilder |
Represents a builder to be used to create Mold Wizard Standard Part. More... | |
class | StandardPartCollection |
Creates a StandardPartCollection class More... | |
class | StandardPartData |
Represents the standard part client data. More... | |
class | StandardPartPositionBuilder |
Represents a StandardPartPositionBuilder to add or edit a standard part in the selected plane with specified position. More... | |
class | StandardPartPositionCollection |
Creates a StandardPartPositionCollection class More... | |
class | StockSizeBuilder |
Represents a Tooling::StockSizeBuilder builder. More... | |
class | StockSizeCollection |
Represents a collection of StockSize More... | |
class | StripLayoutBuilder |
Represents a NXOpen.Tooling.StripLayoutBuilder This class is for Strip Layout Design UI More... | |
class | StripLayoutCollection |
Contains the create functions for builders. More... | |
class | StripLayoutStationInformationBuilder |
Strip Layout Process Description Builder of Tooling. More... | |
class | StripperVentingBuilder |
Stripper Venting Builder of PDW and EDW. More... | |
class | SubInsertBuilder |
The SubInsert builder More... | |
class | SubInsertCollection |
Creates SubInsert builder collection More... | |
class | ToolingDrawingCollection |
Creates a NXOpen.Tooling.CompDrawingBuilder More... | |
class | ToolingManager |
Contains the collection objects for creating and iterating over Reuse Library objects. More... | |
class | ToolingSession |
Represents Tooling session More... | |
class | TraverseLoopBuilder |
The builder class for Traverse Loop component which assists you to select or traverse a string of adjacent curves or edges. More... | |
class | TraverseLoopCollection |
Represents a collection of TraverseLoopbuilder More... | |
class | TrimMoldComponentsBuilder |
Represents a builder to be used to create Mold Wizard trim mold components. More... | |
class | TrimMoldComponentsCollection |
Creates a TrimMoldComponentsCollection class More... | |
class | TrimRegionBuilder |
Mold Wizard trim region management builder, trims a body to a boundary of edges, curves or bodies. More... | |
class | TrimRegionCollection |
Represents a collection of Trim Region More... | |
class | TrimSolidBuilder |
Mold Wizard trim solid management builder, trims bounding box body with region, subtract bounding box with workpiece or keep region and box. More... | |
class | TrimSolidCollection |
Represents a collection of Trim Solid More... | |
class | UndersizeBuilder |
Represents a NXOpen.Tooling.UndersizeBuilder More... | |
class | UndersizeCollection |
Creates a undersize builder More... | |
class | UnfoldingSimulationBuilder |
Unfolding Simulation Builder of PDW and EDW. More... | |
class | UniversalUnformBuilder |
Represents a NXOpen.Tooling.UniversalUnformBuilder builder. More... | |
class | UnusedFileManagementBuilder |
Represents a NXOpen.Tooling.UnusedFileManagementBuilder Unused File Management is to manage the unused files of the project. More... | |
class | UnusedFileManagementCollection |
Creates a NXOpen.Tooling.UnusedFileManagementCollection More... | |
class | UserDefinedMotionBuilder |
Represents a NXOpen.Tooling.UserDefinedMotionBuilder to create user defined motion, which contains linear and rotary motion More... | |
class | ValidCheckBuilder |
This is the JA builder for static interference check More... | |
class | ValidCheckCollection |
Represents a collection of ValidCheck More... | |
class | WallThicknessCheckerBuilder |
Represents a builder to be used to perform wall thickness analysis. More... | |
class | WallThicknessCheckerManager |
Represents the manager of the WallThicknessChecker builder More... | |
class | WireHoleBuilder |
Represents a NXOpen.Tooling.WireHoleBuilder This class is for Wire Hole Design UI More... | |
class | WireHoleCollection |
Creates a NXOpen.Tooling.WireHoleBuilder More... | |
class | WorkflowManagementCollection |
Creates a Workflow Management Collection More... | |
class | WorkpieceBuilder |
Mold Wizard work piece builder More... | |
class | WorkpieceCollection |
Creates a Workpiece Collection More... | |
Enumerations | |
enum | ToolingCloneparttype { PrtType, SimType, FemType, FemIdealizedType, DrawingType } |
Part file type, . More... | |
enum | ToolingCloneaction { InNative, ImportToTeamcenter, ExportToNative, InTeamcenter } |
Clone action type More... | |
enum | ToolingClonemethod { UseLogFile, Rename = 2, SaveAs } |
Clone method More... | |
enum | ToolingApplication { ReuseLibrary, MoldWizard, PdieWizard, StampingDie, ElectrodeWizard, EdieWizard } |
Wizard type, some of them should be same as in mpdwshare_uf_mold. More... | |
Provides classes and interfaces for Tooling.