NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Tooling.ReusableObject More...
Public Member Functions | |
unsafe NXOpen.NXObject[] | GetObjects () |
Gets the objects More... | |
unsafe void | SetObjects (NXOpen.NXObject[] objects) |
Sets the objects More... | |
Protected Member Functions | |
override void | FreeResource () |
Dispose the part infomation to be cloned More... | |
Properties | |
unsafe string | ContainerFile [get, set] |
Returns or sets the file which contains the reusable objects, could be part file or XML file More... | |
unsafe string | DescriptiveName [get, set] |
Returns or sets the descriptive name More... | |
unsafe bool | IsSavedInOriginalPart [get, set] |
Returns or sets a flag indicating whether this object is saved in original part More... | |
unsafe string | ObjectGroupName [get, set] |
Returns or sets the name of the group of objects which are saved through UDO More... | |
unsafe string | PartFile [get, set] |
Returns or sets the part file which owns this reusable object More... | |
unsafe string | PreviewImageFile [get, set] |
Returns or sets the preview image file More... | |
Represents a NXOpen.Tooling.ReusableObject
To create a new instance of this class, use NXOpen.Tooling.ToolingManager.CreateReusableObject
Created in NX7.5.2
|
protected |
Dispose the part infomation to be cloned
Created in NX7.5.2
License requirements: None.
unsafe NXOpen.NXObject [] NXOpen.Tooling.ReusableObject.GetObjects | ( | ) |
Gets the objects
Created in NX7.5.2
License requirements: None.
unsafe void NXOpen.Tooling.ReusableObject.SetObjects | ( | NXOpen.NXObject[] | objects | ) |
Sets the objects
Created in NX7.5.2
License requirements: None.
objects |
|
getset |
Returns or sets the file which contains the reusable objects, could be part file or XML file
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the descriptive name
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets a flag indicating whether this object is saved in original part
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the name of the group of objects which are saved through UDO
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the part file which owns this reusable object
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the preview image file
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: None.