NXOpen .NET Reference
12.0.0
|
Provides methods for managing mesh controlsNXOpen.CAE.MeshControl in a fem part More...
Public Member Functions | |
NXOpen.CAE.MeshControl[] | ToArray () |
Returns an array of NXOpen.CAE.MeshControl objects. More... | |
unsafe NXOpen.CAE.MeshControl | FindObject (string journalIdentifier) |
Finds the NXOpen.CAE.Mesh with the given identifier as recorded in a journal. More... | |
unsafe NXOpen.CAE.MeshControlBuilder | CreateBuilder (NXOpen.CAE.MeshControl meshControl) |
Creates a mesh control builder for the mesh control object More... | |
unsafe NXOpen.CAE.MMCCreateBuilder | CreateMmcCreateBuilder (NXOpen.CAE.MeshMate mmcCreate) |
Creates a builder for the MMC Create command. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Provides methods for managing mesh controlsNXOpen.CAE.MeshControl in a fem part
To obtain an instance of this class, refer to NXOpen.CAE.BaseFEModel
Created in NX5.0.0
unsafe NXOpen.CAE.MeshControlBuilder NXOpen.CAE.MeshControlCollection.CreateBuilder | ( | NXOpen.CAE.MeshControl | meshControl | ) |
Creates a mesh control builder for the mesh control object
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
meshControl | NXOpen.CAE.MeshControl to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
unsafe NXOpen.CAE.MMCCreateBuilder NXOpen.CAE.MeshControlCollection.CreateMmcCreateBuilder | ( | NXOpen.CAE.MeshMate | mmcCreate | ) |
Creates a builder for the MMC Create command.
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
mmcCreate | NXOpen.CAE.MeshMate to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.MeshControl NXOpen.CAE.MeshControlCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.CAE.Mesh with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX3.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
journalIdentifier | MeshControl name |
NXOpen.CAE.MeshControl [] NXOpen.CAE.MeshControlCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.MeshControl objects.
|
get |
Returns the tag of this object.