NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.MMCCreateBuilder which can be used to create or edit NXOpen.CAE.MeshMate objects. More...
Public Types | |
enum | Types { AutoCreate, Manual } |
Type of the Creation Methods for MMC More... | |
enum | MeshMatingType { GlueCoincident, GlueNonCoincident, FreeCoincident } |
Types of Mesh Mating Conditions More... | |
enum | FaceSearchType { AllPairs, IdenticalPairsOnly } |
Types of Face Serach Operations More... | |
Public Member Functions | |
unsafe NXOpen.CAE.MeshMate[] | CommitMmcs () |
Commits the creation of the NXOpen.CAE.MeshMate objects or Commits the changes made to the NXOpen.CAE.MeshMate More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.MMCCreateBuilder which can be used to create or edit NXOpen.CAE.MeshMate objects.
To create a new instance of this class, use NXOpen.CAE.MeshControlCollection.CreateMmcCreateBuilder
Created in NX6.0.0
unsafe NXOpen.CAE.MeshMate [] NXOpen.CAE.MMCCreateBuilder.CommitMmcs | ( | ) |
Commits the creation of the NXOpen.CAE.MeshMate objects or Commits the changes made to the NXOpen.CAE.MeshMate
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the bodies/faces used when NXOpen.CAE.MMCCreateBuilder.Type is set to NXOpen.CAE.MMCCreateBuilder.Types.AutoCreate .
Created in NX6.0.5
License requirements: None.
|
get |
Returns the dist tolerance
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the face search option
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the mesh mating type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the Mesh Mating Condition
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the reverse direction
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the source face used when NXOpen.CAE.MMCCreateBuilder.Type is set to NXOpen.CAE.MMCCreateBuilder.Types.Manual .
Created in NX6.0.0
License requirements: None.
|
get |
Returns the target face used when NXOpen.CAE.MMCCreateBuilder.Type is set to NXOpen.CAE.MMCCreateBuilder.Types.Manual .
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the mmc creation type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")