NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.MeshControl More...
Public Member Functions | |
unsafe void | AutoSize () |
The calculate Auto Size method. More... | |
unsafe void | LoadMeshControlData (NXOpen.CAE.MeshControl tMeshControl) |
The intialization method for editing mesh control. More... | |
unsafe int | AddWeldFaceDefinition () |
Create weld face definition More... | |
unsafe void | DeleteWeldFaceDefinitions (int[] piFaceDefinitions) |
Delete weld face definition More... | |
unsafe int[] | AutoCreateWeldFaceDefinitions () |
Auto create face definitions More... | |
unsafe int[] | GetWeldFaceDefinitions () |
Get weld face definitions More... | |
unsafe void | SetWeldFaceDefinition (int iFaceDefinition) |
Set current weld face definition More... | |
unsafe void | ResolveConflicts (bool fDoNotOverwriteExisting) |
To resolve conflicting or existing mesh control when creating new mesh controls if fDoNotOverwriteExisting is false then the existing lower order mesh controls will be overwritten if it is set to true then the geometry will be removed from creating new mesh control. More... | |
unsafe NXOpen.CAE.MeshControl[] | CommitDensities () |
Commits the creation of the NXOpen.CAE.MeshControl objects or Commits the changes made to the NXOpen.CAE.MeshControl More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | AspectRatio [get] |
Returns the aspect ratio More... | |
unsafe NXOpen.SelectNXObjectList | BlBodySelection [get] |
Returns the body selection for boundary layer More... | |
unsafe bool | BlBodySelectionToggle [get, set] |
Returns or sets the boundary layer body selection toggle More... | |
unsafe NXOpen.SelectNXObjectList | BoundingVolumeBodySelection [get] |
Returns the bounding volume body selection, This is optional and Bodies selected must be inside or crossing the selected selection recipe Body selection for NXOpen.CAE.MeshControlBuilder.Types.BoundingVolumeDensity More... | |
unsafe NXOpen.Expression | BoundingVolumeDensityElementSize [get] |
Returns the value stored in element size field. More... | |
unsafe NXOpen.Expression | ChordalTolerance [get] |
Returns the value stored in chordal tolerance field. More... | |
unsafe NXOpen.Expression | CylinderAxialElementSize [get] |
Returns the cylinder axial element size More... | |
unsafe NXOpen.CAE.MeshControlBuilder.CylinderAxialElementSizeType | CylinderAxialElementSizeOption [get, set] |
Returns or sets the cylinder axial element size option More... | |
unsafe int | CylinderAxialNumElements [get, set] |
Returns or sets the cylinder axial num elements More... | |
unsafe int | CylinderCircularNumElements [get, set] |
Returns or sets the cylinder circular num elements More... | |
unsafe int | CylinderCircularNumPerQuarter [get, set] |
Returns or sets the cylinder circular num by degrees More... | |
unsafe NXOpen.CAE.MeshControlBuilder.CylinderCircularSizeType | CylinderCircularSizeOption [get, set] |
Returns or sets the cylinder circular size option More... | |
unsafe bool | CylinderFreezeGeometryOption [get, set] |
Returns or sets the selection cylinder freeze geometry option More... | |
unsafe NXOpen.Expression | CylinderMaxAngle [get] |
Returns the cylinder max angle More... | |
unsafe NXOpen.Expression | CylinderMaxRadius [get] |
Returns the cylinder max radius More... | |
unsafe NXOpen.Expression | CylinderMinAngle [get] |
Returns the cylinder min angle More... | |
unsafe NXOpen.Expression | CylinderMinRadius [get] |
Returns the cylinder min radius More... | |
unsafe NXOpen.Expression | EdgeFraction [get] |
Returns the value stored in edge fraction field. More... | |
unsafe NXOpen.Expression | EndSize [get] |
Returns the value stored in end size field. More... | |
unsafe NXOpen.CAE.MeshControlBuilder.FilletAxialElementSizeType | FilletAxialElementSizeOption [get, set] |
Returns or sets the cylinder axial element size option More... | |
unsafe NXOpen.Expression | FilletCircumMinElementSize [get] |
Returns the fillet circum min element size More... | |
unsafe int | FilletCircumNumberElements [get, set] |
Returns or sets the fillet circum number elements More... | |
unsafe NXOpen.CAE.MeshControlBuilder.FilletCircumferenceSizeType | FilletCircumSizeOption [get, set] |
Returns or sets the fillet circum size option More... | |
unsafe NXOpen.Expression | FilletCircumTargetElemSize [get] |
Returns the fillet circum target elem size More... | |
unsafe NXOpen.Expression | FilletElementSize [get] |
Returns the fillet element size More... | |
unsafe NXOpen.Expression | FilletMaxAngle [get] |
Returns the fillet max angle More... | |
unsafe NXOpen.Expression | FilletMaxRadius [get] |
Returns the fillet max radius More... | |
unsafe NXOpen.CAE.MeshControlBuilder.FilletType | FilletMethod [get, set] |
Returns or sets the fillet method More... | |
unsafe NXOpen.Expression | FilletMinAngle [get] |
Returns the fillet min angle More... | |
unsafe NXOpen.Expression | FilletMinRadius [get] |
Returns the fillet min radius More... | |
unsafe NXOpen.Expression | FirstLayerThickness [get] |
Returns the layer thickness More... | |
unsafe NXOpen.Expression | GeometricRatio [get] |
Returns the value stored in geometric ratio field. More... | |
unsafe double | GrowthRate [get, set] |
Returns or sets the growth rate More... | |
unsafe NXOpen.CAE.MeshControlBuilder.HeightDefinedByOption | HeightDefinedBy [get, set] |
Returns or sets the height defined by option More... | |
unsafe bool | HoleAllowNonCircularHolesToggle [get, set] |
Returns or sets the hole allow non circular holes filter toggle More... | |
unsafe bool | HoleFreeEdgesToggle [get, set] |
Returns or sets the hole free edges only filter toggle More... | |
unsafe NXOpen.Expression | HoleMaxRadius [get] |
Returns the hole max radius More... | |
unsafe NXOpen.Expression | HoleMinRadius [get] |
Returns the hole min radius More... | |
unsafe NXOpen.CAE.MeshControlBuilder.Types | MainType [get, set] |
Returns or sets the type of mesh control More... | |
unsafe int | MappedNumberOfLayers [get, set] |
Returns or sets the mapped number of layers More... | |
unsafe NXOpen.Expression | MappedOffset [get] |
Returns the mapped offset More... | |
unsafe NXOpen.Expression | MinimumElementSize [get] |
Returns the minimum element size. More... | |
unsafe bool | MinimumElementSizeOption [get, set] |
Returns or sets the minimum element size option. More... | |
unsafe int | NumOfElements [get, set] |
Returns or sets the number of elements defined on edge. More... | |
unsafe int | NumberOfLayers [get, set] |
Returns or sets the number of layers More... | |
unsafe NXOpen.Expression | OverallSize [get] |
Returns the value stored in Size field. More... | |
unsafe NXOpen.Expression | PointElementSize [get] |
Returns the value stored in element size field. More... | |
unsafe NXOpen.Expression | PointRadiusOfInfluence [get] |
Returns the value stored in radius of influence field. More... | |
unsafe NXOpen.CAE.MeshControlBuilder.ProgressionTypes | ProgressionSubtype [get, set] |
Returns or sets the progression or bias starting type More... | |
unsafe NXOpen.SelectNXObjectList | SelectWeldFace [get] |
Returns the select weld face More... | |
unsafe NXOpen.SelectNXObjectList | Selection [get] |
Returns the selection More... | |
unsafe bool | SelectionFilterToggle [get, set] |
Returns or sets the selection filter toggle More... | |
unsafe NXOpen.CAE.MeshControlBuilder.SizeTypes | SizeSubtype [get, set] |
Returns or sets the size type of mesh control More... | |
unsafe NXOpen.CAE.MeshControlBuilder.SizingType | SizingOption [get, set] |
Returns or sets the sizing option More... | |
unsafe NXOpen.Expression | SpacingElementSize [get] |
Returns the spacing element size More... | |
unsafe int | SpacingNumberOfElements [get, set] |
Returns or sets the spacing number of elements More... | |
unsafe NXOpen.Expression | StartSize [get] |
Returns the value stored in start size field. More... | |
unsafe NXOpen.Expression | TotalThickness [get] |
Returns the total thickness More... | |
unsafe NXOpen.CAE.MeshControlBuilder.WeldSide | WeldDirection [get, set] |
Returns or sets the weld direction More... | |
unsafe NXOpen.NXObject | WeldDirectionScarEdge [get, set] |
Returns or sets the scar edge to define weld direction More... | |
unsafe int | WeldNumberOfLayers [get, set] |
Returns or sets the weld number of layers More... | |
unsafe NXOpen.Expression | WeldOffset [get] |
Returns the weld offset More... | |
Represents a NXOpen.CAE.MeshControl
To create a new instance of this class, use NXOpen.CAE.MeshControlCollection.CreateBuilder
Default values.
Property | Value |
---|---|
AspectRatio.Value |
5 |
BlBodySelectionToggle |
0 |
CylinderAxialElementSize.Value |
5 |
CylinderAxialNumElements |
3 |
CylinderCircularNumElements |
3 |
CylinderCircularNumPerQuarter |
3 |
CylinderMaxAngle.Value |
360 |
CylinderMaxRadius.Value |
10 (millimeters part), 4 (inches part) |
CylinderMinAngle.Value |
150 |
CylinderMinRadius.Value |
5 (millimeters part), 2 (inches part) |
FilletCircumMinElementSize.Value |
1 |
FilletCircumNumberElements |
3 |
FilletCircumTargetElemSize.Value |
5 (millimeters part), 5 (inches part) |
FilletElementSize.Value |
5 (millimeters part), 5 (inches part) |
FilletMaxAngle.Value |
150 |
FilletMaxRadius.Value |
3 (millimeters part), 0 (inches part) |
FilletMinAngle.Value |
0 |
FilletMinRadius.Value |
0 (millimeters part), 0 (inches part) |
FirstLayerThickness.Value |
1 (millimeters part), 1 (inches part) |
GrowthRate |
1.0 |
HoleMaxRadius.Value |
10 (millimeters part), 4 (inches part) |
HoleMinRadius.Value |
5 (millimeters part), 2 (inches part) |
MappedNumberOfLayers |
2 |
NumberOfLayers |
1 |
SelectionFilterToggle |
0 |
SpacingNumberOfElements |
6 |
TotalThickness.Value |
1 (millimeters part), 1 (inches part) |
WeldDirection |
Both |
WeldNumberOfLayers |
2 |
Created in NX5.0.0
unsafe int NXOpen.CAE.MeshControlBuilder.AddWeldFaceDefinition | ( | ) |
Create weld face definition
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe int [] NXOpen.CAE.MeshControlBuilder.AutoCreateWeldFaceDefinitions | ( | ) |
Auto create face definitions
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe void NXOpen.CAE.MeshControlBuilder.AutoSize | ( | ) |
The calculate Auto Size method.
This computes and populates num of elements and size fields based auto element size computation. Selected geometry is used in computation.
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe NXOpen.CAE.MeshControl [] NXOpen.CAE.MeshControlBuilder.CommitDensities | ( | ) |
Commits the creation of the NXOpen.CAE.MeshControl objects or Commits the changes made to the NXOpen.CAE.MeshControl
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe void NXOpen.CAE.MeshControlBuilder.DeleteWeldFaceDefinitions | ( | int[] | piFaceDefinitions | ) |
Delete weld face definition
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
piFaceDefinitions |
unsafe int [] NXOpen.CAE.MeshControlBuilder.GetWeldFaceDefinitions | ( | ) |
Get weld face definitions
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe void NXOpen.CAE.MeshControlBuilder.LoadMeshControlData | ( | NXOpen.CAE.MeshControl | tMeshControl | ) |
The intialization method for editing mesh control.
This method is to be used if builder is created in create mode and then user wants to edit a mesh control. This method populates all required mesh control data for editing purpose
Created in NX8.5.1
License requirements: nx_masterfem ("Finite Element Modeling")
tMeshControl |
unsafe void NXOpen.CAE.MeshControlBuilder.ResolveConflicts | ( | bool | fDoNotOverwriteExisting | ) |
To resolve conflicting or existing mesh control when creating new mesh controls if fDoNotOverwriteExisting is false then the existing lower order mesh controls will be overwritten if it is set to true then the geometry will be removed from creating new mesh control.
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
fDoNotOverwriteExisting |
unsafe void NXOpen.CAE.MeshControlBuilder.SetWeldFaceDefinition | ( | int | iFaceDefinition | ) |
Set current weld face definition
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
iFaceDefinition |
|
get |
Returns the aspect ratio
Created in NX8.5.0
License requirements: None.
|
get |
Returns the body selection for boundary layer
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the boundary layer body selection toggle
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the bounding volume body selection, This is optional and Bodies selected must be inside or crossing the selected selection recipe Body selection for NXOpen.CAE.MeshControlBuilder.Types.BoundingVolumeDensity
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the value stored in element size field.
This field represents: Size for NXOpen.CAE.MeshControlBuilder.Types.BoundingVolumeDensity
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the value stored in chordal tolerance field.
This field represents: Tolerance for NXOpen.CAE.MeshControlBuilder.Types.EdgeDensityChordal
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the cylinder axial element size
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the cylinder axial element size option
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the cylinder axial num elements
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the cylinder circular num elements
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the cylinder circular num by degrees
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the cylinder circular size option
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the selection cylinder freeze geometry option
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the cylinder max angle
Created in NX8.5.0
License requirements: None.
|
get |
Returns the cylinder max radius
Created in NX8.5.0
License requirements: None.
|
get |
Returns the cylinder min angle
Created in NX8.5.0
License requirements: None.
|
get |
Returns the cylinder min radius
Created in NX8.5.0
License requirements: None.
|
get |
Returns the value stored in edge fraction field.
This field represents: Fraction for NXOpen.CAE.MeshControlBuilder.Types.EdgeDensityProgression
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the value stored in end size field.
This field represents: Size for NXOpen.CAE.MeshControlBuilder.Types.EdgeDensitySize
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the cylinder axial element size option
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the fillet circum min element size
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the fillet circum number elements
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the fillet circum size option
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the fillet circum target elem size
Created in NX8.5.0
License requirements: None.
|
get |
Returns the fillet element size
Created in NX8.5.0
License requirements: None.
|
get |
Returns the fillet max angle
Created in NX8.5.0
License requirements: None.
|
get |
Returns the fillet max radius
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the fillet method
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the fillet min angle
Created in NX8.5.0
License requirements: None.
|
get |
Returns the fillet min radius
Created in NX8.5.0
License requirements: None.
|
get |
Returns the layer thickness
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the value stored in geometric ratio field.
This field represents: Ratio for NXOpen.CAE.MeshControlBuilder.Types.EdgeDensityProgression
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the growth rate
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the height defined by option
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the hole allow non circular holes filter toggle
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the hole free edges only filter toggle
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the hole max radius
Created in NX8.5.0
License requirements: None.
|
get |
Returns the hole min radius
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the type of mesh control
Created in NX5.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the mapped number of layers
Created in NX8.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the mapped offset
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the minimum element size.
This field represents: Size for NXOpen.CAE.MeshControlBuilder.Types.EdgeDensityNumber
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the minimum element size option.
This field represents: Size for NXOpen.CAE.MeshControlBuilder.Types.EdgeDensityNumber
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the number of layers
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the number of elements defined on edge.
Valid for following types: NXOpen.CAE.MeshControlBuilder.Types.EdgeDensityNumber , NXOpen.CAE.MeshControlBuilder.Types.EdgeDensityProgression
Created in NX5.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the value stored in Size field.
This field represents: Size for NXOpen.CAE.MeshControlBuilder.Types.EdgeDensitySize Size for NXOpen.CAE.MeshControlBuilder.Types.FaceDensitySize
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the value stored in element size field.
This field represents: Size for NXOpen.CAE.MeshControlBuilder.Types.PointDensity
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the value stored in radius of influence field.
This field represents: Size for NXOpen.CAE.MeshControlBuilder.Types.PointDensity
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the progression or bias starting type
Created in NX5.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the selection
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the selection filter toggle
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the select weld face
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the size type of mesh control
Created in NX5.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the sizing option
Created in NX8.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the spacing element size
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the spacing number of elements
Created in NX8.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the value stored in start size field.
This field represents: Size for NXOpen.CAE.MeshControlBuilder.Types.EdgeDensitySize
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the total thickness
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the weld direction
Created in NX8.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the scar edge to define weld direction
Created in NX8.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the weld number of layers
Created in NX8.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the weld offset
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling")