NXOpen .NET Reference
12.0.0
|
Provides methods for managing Local Resolution ConstraintsCAE.CfdLocalResolutionConstraint in a fem part More...
Public Member Functions | |
NXOpen.CAE.CfdLocalResolutionConstraint[] | ToArray () |
Returns an array of NXOpen.CAE.CfdLocalResolutionConstraint objects. More... | |
unsafe NXOpen.CAE.CfdLocalResolutionConstraint | FindObject (string journalIdentifier) |
Finds the CAE.CfdLocalResolutionConstraint with the given identifier as recorded in a journal. More... | |
unsafe NXOpen.CAE.CfdLocalResolutionConstraint | Find (string journalIdentifier) |
Finds the CAE.CfdLocalResolutionConstraint with the given identifier as recorded in a journal. More... | |
unsafe NXOpen.CAE.CfdLocalResolutionConstraintBuilder | CreateBuilder (NXOpen.TaggedObject recipe) |
Creates a local resolution constraint builder More... | |
unsafe void | DeleteConstraint (NXOpen.CAE.CfdLocalResolutionConstraint constraint) |
Delete a local resolution constraint. More... | |
unsafe NXOpen.CAE.CfdLocalResolutionConstraint | CloneConstraint (NXOpen.CAE.CfdLocalResolutionConstraint source) |
Clones a local resolution constraint. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Provides methods for managing Local Resolution ConstraintsCAE.CfdLocalResolutionConstraint in a fem part
To obtain an instance of this class, refer to NXOpen.CAE.BaseFEModel
Created in NX9.0.0
unsafe NXOpen.CAE.CfdLocalResolutionConstraint NXOpen.CAE.CfdLocalResolutionConstraintCollection.CloneConstraint | ( | NXOpen.CAE.CfdLocalResolutionConstraint | source | ) |
Clones a local resolution constraint.
Created in NX9.0.0
License requirements: nx_adv_fld_mod_solv ("NX Advanced Fluid Modeling - Full") OR sc_acou_meshing (" SC Acoustic Meshing")
source | Source local resolution constraint |
unsafe NXOpen.CAE.CfdLocalResolutionConstraintBuilder NXOpen.CAE.CfdLocalResolutionConstraintCollection.CreateBuilder | ( | NXOpen.TaggedObject | recipe | ) |
Creates a local resolution constraint builder
Created in NX9.0.0
License requirements: nx_adv_fld_mod_solv ("NX Advanced Fluid Modeling - Full") OR sc_acou_meshing (" SC Acoustic Meshing")
recipe | CfdLocalResolutionConstraint to be edited, if a null reference (Nothing in Visual Basic) or FluidDomainRecipe then create a new one |
unsafe void NXOpen.CAE.CfdLocalResolutionConstraintCollection.DeleteConstraint | ( | NXOpen.CAE.CfdLocalResolutionConstraint | constraint | ) |
Delete a local resolution constraint.
Created in NX9.0.0
License requirements: nx_adv_fld_mod_solv ("NX Advanced Fluid Modeling - Full") OR sc_acou_meshing (" SC Acoustic Meshing")
constraint | The local resolution constraint to be deleted |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.CfdLocalResolutionConstraint NXOpen.CAE.CfdLocalResolutionConstraintCollection.Find | ( | string | journalIdentifier | ) |
Finds the CAE.CfdLocalResolutionConstraint with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when Find is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals. An exception will be thrown if no object can be found with the given journal identifier.
Created in NX11.0.0
License requirements: None.
journalIdentifier | Local Resolution Constraint name |
unsafe NXOpen.CAE.CfdLocalResolutionConstraint NXOpen.CAE.CfdLocalResolutionConstraintCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the CAE.CfdLocalResolutionConstraint with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals. An exception will be thrown if no object can be found with the given journal identifier.
Created in NX9.0.0
License requirements: None.
journalIdentifier | Local Resolution Constraint name |
NXOpen.CAE.CfdLocalResolutionConstraint [] NXOpen.CAE.CfdLocalResolutionConstraintCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.CfdLocalResolutionConstraint objects.
|
get |
Returns the tag of this object.