NXOpen .NET Reference
12.0.0
|
Represents the collection of all NXOpen.CAE.BeamSection in a fem part More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents the collection of all NXOpen.CAE.BeamSection in a fem part
To obtain an instance of this class, refer to NXOpen.CAE.BaseFEModel
Created in NX5.0.0
unsafe NXOpen.CAE.BeamSection NXOpen.CAE.BeamSectionCollection.CloneSection | ( | NXOpen.CAE.BeamSection | sourceSection | ) |
Creates a copy of a beam cross section
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
sourceSection | Section to be copied |
unsafe NXOpen.CAE.GeneralGeometryBeamSection NXOpen.CAE.BeamSectionCollection.CopyAsGeneralGeometrySection | ( | NXOpen.CAE.BeamSection | sourceSection | ) |
Copies a section to a new general geometry section
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
sourceSection | Section to be copied |
unsafe NXOpen.CAE.GeneralGeometryBeamSectionBuilder NXOpen.CAE.BeamSectionCollection.CreateGeneralGeometryBeamSectionBuilder | ( | NXOpen.CAE.GeneralGeometryBeamSection | section | ) |
Creates a general geometry section builder.
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
section | NXOpen.CAE.GeneralGeometryBeamSection to be edited |
unsafe NXOpen.CAE.StandardBeamSectionBuilder NXOpen.CAE.BeamSectionCollection.CreateStandardBeamSectionBuilder | ( | NXOpen.CAE.StandardBeamSection | section | ) |
Creates a standard section builder
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
section | NXOpen.CAE.StandardBeamSection to be edited |
unsafe NXOpen.CAE.UserDefinedSolidBeamSectionBuilder NXOpen.CAE.BeamSectionCollection.CreateUserDefinedSolidBeamSectionBuilder | ( | NXOpen.CAE.UserDefinedSolidBeamSection | section | ) |
Creates a user-defined solid section builder.
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
section | NXOpen.CAE.UserDefinedSolidBeamSection to be edited |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.BeamSection NXOpen.CAE.BeamSectionCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.CAE.BeamSection with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
journalIdentifier | Beam Section name |
NXOpen.CAE.BeamSection [] NXOpen.CAE.BeamSectionCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.BeamSection objects.
|
get |
Returns the tag of this object.