NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.UserDefinedSolidBeamSectionBuilder More...
Properties | |
unsafe string | DescriptorName [get, set] |
Returns or sets the section descriptor name More... | |
unsafe NXOpen.CAE.BeamSection.DirectionOption | DirectionType [get, set] |
Returns or sets the option to define reference vector More... | |
unsafe NXOpen.Direction | ReferenceVector [get, set] |
Returns or sets the reference vector More... | |
unsafe NXOpen.CAE.SelectCAEFace | SolidFace [get] |
Returns the solid face More... | |
Properties inherited from NXOpen.CAE.IBeamSectionBuilder | |
unsafe NXOpen.CAE.PropertyTable | PropertyTable [get] |
Returns the section builder's NXOpen.CAE.PropertyTable More... | |
unsafe string | SectionName [get, set] |
Returns or sets the section name More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAE.IBeamSectionBuilder | |
unsafe void | SetUserDefinedStressRecoveryPoints (NXOpen.Point2d[] points) |
Sets the user-defined stress recovery points. More... | |
unsafe void | GetUserDefinedStressRecoveryPoints (out NXOpen.Point2d[] points) |
Gets the user-defined stress recovery points. More... | |
Represents a NXOpen.CAE.UserDefinedSolidBeamSectionBuilder
To create a new instance of this class, use NXOpen.CAE.BeamSectionCollection.CreateUserDefinedSolidBeamSectionBuilder
Created in NX7.5.0
|
getset |
Returns or sets the section descriptor name
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the option to define reference vector
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the reference vector
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
get |
Returns the solid face
Created in NX7.5.0
License requirements: None.