NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.IBeamSectionBuilder More...
Public Member Functions | |
unsafe void | SetUserDefinedStressRecoveryPoints (NXOpen.Point2d[] points) |
Sets the user-defined stress recovery points. More... | |
unsafe void | GetUserDefinedStressRecoveryPoints (out NXOpen.Point2d[] points) |
Gets the user-defined stress recovery points. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.PropertyTable | PropertyTable [get] |
Returns the section builder's NXOpen.CAE.PropertyTable More... | |
unsafe string | SectionName [get, set] |
Returns or sets the section name More... | |
unsafe void NXOpen.CAE.IBeamSectionBuilder.GetUserDefinedStressRecoveryPoints | ( | out NXOpen.Point2d[] | points | ) |
Gets the user-defined stress recovery points.
Created in NX7.5.0
License requirements: None.
points |
unsafe void NXOpen.CAE.IBeamSectionBuilder.SetUserDefinedStressRecoveryPoints | ( | NXOpen.Point2d[] | points | ) |
Sets the user-defined stress recovery points.
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
points |
|
get |
Returns the section builder's NXOpen.CAE.PropertyTable
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the section name
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")