NXOpen .NET Reference
12.0.0
|
Provides method for creating builder for bolt operation commands in a fem/afem part More...
Public Member Functions | |
NXOpen.CAE.Bolt[] | ToArray () |
Returns an array of NXOpen.CAE.Bolt objects. More... | |
unsafe NXOpen.CAE.Bolt | FindObject (string journalIdentifier) |
Finds the NXOpen.CAE.Bolt with the given identifier as recorded in a journal. More... | |
unsafe NXOpen.CAE.BoltBuilder | CreateBoltBuilder (NXOpen.CAE.Bolt bolt) |
Creates a builder for Bolt Command More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Provides method for creating builder for bolt operation commands in a fem/afem part
To obtain an instance of this class, refer to NXOpen.CAE.BaseFEModel
Created in NX6.0.0
unsafe NXOpen.CAE.BoltBuilder NXOpen.CAE.BoltCollection.CreateBoltBuilder | ( | NXOpen.CAE.Bolt | bolt | ) |
Creates a builder for Bolt Command
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
bolt | NXOpen.CAE.Bolt to be edited. if a null reference (Nothing in Visual Basic) then create a new one |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.Bolt NXOpen.CAE.BoltCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.CAE.Bolt with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
journalIdentifier | Bolt name |
NXOpen.CAE.Bolt [] NXOpen.CAE.BoltCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.Bolt objects.
|
get |
Returns the tag of this object.