NXOpen .NET Reference
12.0.0
|
Represents a Elementl Label to an CAE.FEElement map, it can be used to quickly convert a CAE.FEElement label, which is generally used in solver input files and results files, in the element object itself CAE.FEElement More...
Public Member Functions | |
unsafe NXOpen.CAE.FEElement | GetElement (int elementlabel) |
Returns CAE.FEElement given a CAE.FEElement label More... | |
unsafe int | AskNextElementLabel (int elementlabel) |
Returns the next CAE.FEElement label from the input put label. More... | |
unsafe bool | AskElementLabelUsed (int elementlabel) |
Indicates whether input element label is already used or not More... | |
Protected Member Functions | |
override void | FreeResource () |
Destroys the object More... | |
Properties | |
unsafe int | NumElements [get] |
Returns the number of CAE.FEElement More... | |
Represents a Elementl Label to an CAE.FEElement map, it can be used to quickly convert a CAE.FEElement label, which is generally used in solver input files and results files, in the element object itself CAE.FEElement
This is an abstract class
Created in NX6.0.2
unsafe bool NXOpen.CAE.FEElementLabelMap.AskElementLabelUsed | ( | int | elementlabel | ) |
Indicates whether input element label is already used or not
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
elementlabel | potential element label |
unsafe int NXOpen.CAE.FEElementLabelMap.AskNextElementLabel | ( | int | elementlabel | ) |
Returns the next CAE.FEElement label from the input put label.
Created in NX6.0.2
License requirements: nx_masterfem ("Finite Element Modeling")
elementlabel | CAE.FEElement Label, for first element label input 0 |
|
protected |
Destroys the object
Created in NX6.0.2
License requirements: None.
unsafe NXOpen.CAE.FEElement NXOpen.CAE.FEElementLabelMap.GetElement | ( | int | elementlabel | ) |
Returns CAE.FEElement given a CAE.FEElement label
Created in NX6.0.2
License requirements: nx_masterfem ("Finite Element Modeling")
elementlabel | CAE.FEElement Label |
|
get |
Returns the number of CAE.FEElement
Created in NX6.0.2
License requirements: nx_masterfem ("Finite Element Modeling")