NXOpen .NET Reference
12.0.0
|
Provides method for creating builder for node element info operation commands in both sim and fem part More...
Public Member Functions | |
unsafe NXOpen.CAE.NodeElementInfoBuilder | CreateNodeElementInfoBuilder () |
Creates a builder for node element info command More... | |
unsafe NXOpen.CAE.ThicknessBuilder | CreateThicknessBuilder (NXOpen.CAE.Mesh meshContext) |
Creates a builder for node element info command More... | |
unsafe NXOpen.CAE.AssignNodalCSBuilder | CreateAssignNodalCsBuilder () |
Creates a builder for assigning nodal cs More... | |
unsafe NXOpen.CAE.ThicknessPlotContoursBuilder | CreateThicknessPlotContoursBuilder () |
Creates a builder for plotting thickness contours More... | |
unsafe NXOpen.CAE.DisplayNodalCsysBuilder | CreateDisplayNodalCsysBuilder () |
Creates a builder for displaying nodal coordinate systems More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Provides method for creating builder for node element info operation commands in both sim and fem part
To obtain an instance of this class, refer to NXOpen.CAE.CaePart
Created in NX5.0.0
unsafe NXOpen.CAE.AssignNodalCSBuilder NXOpen.CAE.NodeElementInfoManager.CreateAssignNodalCsBuilder | ( | ) |
Creates a builder for assigning nodal cs
Created in NX7.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe NXOpen.CAE.DisplayNodalCsysBuilder NXOpen.CAE.NodeElementInfoManager.CreateDisplayNodalCsysBuilder | ( | ) |
Creates a builder for displaying nodal coordinate systems
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe NXOpen.CAE.NodeElementInfoBuilder NXOpen.CAE.NodeElementInfoManager.CreateNodeElementInfoBuilder | ( | ) |
Creates a builder for node element info command
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe NXOpen.CAE.ThicknessBuilder NXOpen.CAE.NodeElementInfoManager.CreateThicknessBuilder | ( | NXOpen.CAE.Mesh | meshContext | ) |
Creates a builder for node element info command
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
meshContext | Mesh object for thickness data access |
unsafe NXOpen.CAE.ThicknessPlotContoursBuilder NXOpen.CAE.NodeElementInfoManager.CreateThicknessPlotContoursBuilder | ( | ) |
Creates a builder for plotting thickness contours
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the tag of this object.