NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ThicknessBuilder More...
Public Types | |
enum | EntityType { Node, Element } |
Option to Info on Node or Element More... | |
Public Member Functions | |
unsafe double | GetNodeThickness (NXOpen.TaggedObject node, out bool fFound) |
The method to access average nodal thickness More... | |
unsafe double[] | GetElementThickness (NXOpen.TaggedObject element, out bool fFound) |
The method to access nodal thickness at corner nodes of an element, If found the output array will have either 4 values for quad elements and 3 values for tria elements More... | |
unsafe void | Plot () |
The plotting method More... | |
unsafe void | Clear () |
The clear context More... | |
unsafe void | CreateField () |
The field creation More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AllMeshContext [get, set] |
Returns or sets the all mesh in context More... | |
unsafe NXOpen.CAE.SelectElementsBuilder | Element [get] |
Returns the selected elements More... | |
unsafe NXOpen.CAE.ThicknessBuilder.EntityType | EntityOption [get, set] |
Returns or sets the entity option More... | |
unsafe NXOpen.NXColor | HighThicknessColor [get, set] |
Returns or sets the above high color More... | |
unsafe NXOpen.NXColor | LowThicknessColor [get, set] |
Returns or sets the low color More... | |
unsafe NXOpen.CAE.Mesh | MeshContext [get, set] |
Returns or sets the mesh in context More... | |
unsafe NXOpen.NXColor | MidThicknessColor [get, set] |
Returns or sets the mid thickness color More... | |
unsafe NXOpen.CAE.SelectFENodeList | Node [get] |
Returns the selected node More... | |
unsafe double | Scale [get, set] |
Returns or sets the thickness scale More... | |
unsafe NXOpen.NXColor | ZeroThicknessColor [get, set] |
Returns or sets the zero thickness color More... | |
Represents a NXOpen.CAE.ThicknessBuilder
To create a new instance of this class, use NXOpen.CAE.NodeElementInfoManager.CreateThicknessBuilder
Created in NX6.0.1
unsafe void NXOpen.CAE.ThicknessBuilder.Clear | ( | ) |
The clear context
Created in NX6.0.1
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe void NXOpen.CAE.ThicknessBuilder.CreateField | ( | ) |
The field creation
Created in NX6.0.2
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe double [] NXOpen.CAE.ThicknessBuilder.GetElementThickness | ( | NXOpen.TaggedObject | element, |
out bool | fFound | ||
) |
The method to access nodal thickness at corner nodes of an element, If found the output array will have either 4 values for quad elements and 3 values for tria elements
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling")
element | Valid shell element tag |
fFound | Element result status:found or not found |
unsafe double NXOpen.CAE.ThicknessBuilder.GetNodeThickness | ( | NXOpen.TaggedObject | node, |
out bool | fFound | ||
) |
The method to access average nodal thickness
Created in NX6.0.1
License requirements: nx_masterfem ("Finite Element Modeling")
node | Valid shell node |
fFound | Node result status:found or not found |
unsafe void NXOpen.CAE.ThicknessBuilder.Plot | ( | ) |
The plotting method
Created in NX6.0.1
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the all mesh in context
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the selected elements
Created in NX6.0.1
License requirements: None.
|
getset |
Returns or sets the entity option
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the above high color
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the low color
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the mesh in context
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the mid thickness color
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the selected node
Created in NX6.0.1
License requirements: None.
|
getset |
Returns or sets the thickness scale
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the zero thickness color
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")