NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.AssignNodalCSBuilder More...
Public Types | |
enum | Cs { DisplacementCS, ReferenceCS, Both } |
Assign CS options More... | |
enum | CSType { Global, Cartesian, Cylindrical, Spherical, GlobalCyclic } |
the CS types More... | |
enum | GeometryOption { InteriorNodesOnly, BoundaryNodesOnly, InteriorandBoundaryNodes } |
the geometry options More... | |
Properties | |
unsafe NXOpen.CAE.AssignNodalCSBuilder.GeometryOption | BoundaryOptions [get, set] |
Returns or sets the boundary options More... | |
unsafe NXOpen.CAE.AssignNodalCSBuilder.Cs | CsOption [get, set] |
Returns or sets the cs option More... | |
unsafe NXOpen.CoordinateSystem | DispCS [get, set] |
Returns or sets the disp cs More... | |
unsafe NXOpen.CAE.AssignNodalCSBuilder.CSType | DispCSType [get, set] |
Returns or sets the disp cstype More... | |
unsafe NXOpen.SelectTaggedObjectList | Objects [get] |
Returns the objects More... | |
unsafe NXOpen.CoordinateSystem | RefCS [get, set] |
Returns or sets the ref cs More... | |
unsafe NXOpen.CAE.AssignNodalCSBuilder.CSType | RefCSType [get, set] |
Returns or sets the ref cstype More... | |
unsafe bool | SingleOption [get, set] |
Returns or sets the single option More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.AssignNodalCSBuilder
To create a new instance of this class, use NXOpen.CAE.NodeElementInfoManager.CreateAssignNodalCsBuilder
Default values.
Property | Value |
---|---|
BoundaryOptions |
InteriorandBoundaryNodes |
CsOption |
DisplacementCS |
DispCSType |
Global |
RefCSType |
Global |
SingleOption |
0 |
Created in NX7.5.0
|
getset |
Returns or sets the boundary options
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the cs option
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the disp cs
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the disp cstype
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the objects
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the ref cs
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the ref cstype
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the single option
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.