NXOpen .NET Reference
12.0.0
|
Represents a CAE.DisplayNodalCsysBuilder . More...
Public Types | |
enum | DisplayNodalCsysType { Displacement, Reference } |
the options to specify the type of coordinate system to display More... | |
enum | NodesToDisplayType { EntireModel, SelectedNodes } |
the options to specify the scope of nodes to select More... | |
Public Member Functions | |
unsafe NXOpen.NXColor | GetColorXAxis () |
Returns the color for direction one More... | |
unsafe void | SetColorXAxis (NXOpen.NXColor xAxisColor) |
Sets the color for direction one More... | |
unsafe NXOpen.NXColor | GetColorYAxis () |
Returns the color for direction two More... | |
unsafe void | SetColorYAxis (NXOpen.NXColor yAxisColor) |
Sets the color for direction two More... | |
unsafe NXOpen.NXColor | GetColorZAxis () |
Returns the color for direction three More... | |
unsafe void | SetColorZAxis (NXOpen.NXColor zAxisColor) |
Sets the color for direction three More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.DisplayNodalCsysBuilder.DisplayNodalCsysType | CsysTypeEnum [get, set] |
Returns or sets the coordinate system type More... | |
unsafe NXOpen.CAE.SelectFENodeList | NodeSelector [get] |
Returns the selection of nodes to display coordinate systems More... | |
unsafe NXOpen.CAE.DisplayNodalCsysBuilder.NodesToDisplayType | SelectionTypeEnum [get, set] |
Returns or sets the way selections will be displayed More... | |
Represents a CAE.DisplayNodalCsysBuilder .
To create a new instance of this class, use NXOpen.CAE.NodeElementInfoManager.CreateDisplayNodalCsysBuilder
Default values.
Property | Value |
---|---|
CsysTypeEnum |
Displacement |
SelectionTypeEnum |
EntireModel |
Created in NX12.0.0
unsafe NXOpen.NXColor NXOpen.CAE.DisplayNodalCsysBuilder.GetColorXAxis | ( | ) |
Returns the color for direction one
Created in NX12.0.0
License requirements: None.
unsafe NXOpen.NXColor NXOpen.CAE.DisplayNodalCsysBuilder.GetColorYAxis | ( | ) |
Returns the color for direction two
Created in NX12.0.0
License requirements: None.
unsafe NXOpen.NXColor NXOpen.CAE.DisplayNodalCsysBuilder.GetColorZAxis | ( | ) |
Returns the color for direction three
Created in NX12.0.0
License requirements: None.
unsafe void NXOpen.CAE.DisplayNodalCsysBuilder.SetColorXAxis | ( | NXOpen.NXColor | xAxisColor | ) |
Sets the color for direction one
Created in NX12.0.0
License requirements: None.
xAxisColor |
unsafe void NXOpen.CAE.DisplayNodalCsysBuilder.SetColorYAxis | ( | NXOpen.NXColor | yAxisColor | ) |
Sets the color for direction two
Created in NX12.0.0
License requirements: None.
yAxisColor |
unsafe void NXOpen.CAE.DisplayNodalCsysBuilder.SetColorZAxis | ( | NXOpen.NXColor | zAxisColor | ) |
Sets the color for direction three
Created in NX12.0.0
License requirements: None.
zAxisColor |
|
getset |
Returns or sets the coordinate system type
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selection of nodes to display coordinate systems
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the way selections will be displayed
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.