NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.NodeElementInfoBuilder More...
Public Types | |
enum | EntityType { Node, Element } |
Option to Info on Node or Element More... | |
enum | FormatType { Tabular, General } |
Output format option More... | |
enum | PropertyType { Brief, Detailed } |
Element property option More... | |
Properties | |
unsafe bool | Coordinates [get, set] |
Returns or sets the coordinates More... | |
unsafe bool | Csys [get, set] |
Returns or sets the displacement/reference csys More... | |
unsafe NXOpen.CAE.SelectElementsBuilder | Element [get] |
Returns the selected elements More... | |
unsafe bool | ElementConnectivity [get, set] |
Returns or sets the element connectivity More... | |
unsafe bool | ElementQuality [get, set] |
Returns or sets the element quality More... | |
unsafe bool | ElementType [get, set] |
Returns or sets the element type More... | |
unsafe NXOpen.CAE.NodeElementInfoBuilder.EntityType | EntityOption [get, set] |
Returns or sets the entity option More... | |
unsafe NXOpen.CAE.NodeElementInfoBuilder.FormatType | FormatOption [get, set] |
Returns or sets the format option More... | |
unsafe bool | Mesh [get, set] |
Returns or sets the owning mesh More... | |
unsafe bool | MeshCollector [get, set] |
Returns or sets the mesh collector More... | |
unsafe NXOpen.CAE.SelectFENodeList | Node [get] |
Returns the selected node More... | |
unsafe bool | NodeConnectivity [get, set] |
Returns or sets the node connectivity More... | |
unsafe NXOpen.CAE.NodeElementInfoBuilder.PropertyType | PropertyOption [get, set] |
Returns or sets the property option, none, short or detailed More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.NodeElementInfoBuilder
To create a new instance of this class, use NXOpen.CAE.NodeElementInfoManager.CreateNodeElementInfoBuilder
Created in NX5.0.0
|
getset |
Returns or sets the coordinates
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the displacement/reference csys
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the selected elements
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the element connectivity
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the element quality
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the element type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the entity option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the format option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the owning mesh
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the mesh collector
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the selected node
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the node connectivity
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the property option, none, short or detailed
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")