NXOpen .NET Reference
12.0.0
|
Represents a manager of line designer builders More...
Static Public Member Functions | |
static LineDesignerManager | GetLineDesignerManager (NXOpen.Session owner) |
Returns the LineDesignerManager object for the running session which serves as the 'gateway' class for the application API. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a manager of line designer builders
Use the static method in this class to obtain an instance.
Created in NX9.0.0
unsafe void NXOpen.LineDesigner.LineDesignerManager.ConsolidateUndoMarks | ( | NXOpen.Session.UndoMarkId | undoMarkId | ) |
Consolidate Undo Marks
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
undoMarkId |
unsafe NXOpen.LineDesigner.LineDesignerApplicationBuilder NXOpen.LineDesigner.LineDesignerManager.CreateApplicationBuilder | ( | NXOpen.Part | part | ) |
Create the application builder
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part |
unsafe NXOpen.LineDesigner.ColumnFeatureBuilder NXOpen.LineDesigner.LineDesignerManager.CreateColumnFeatureBuilder | ( | NXOpen.Part | part, |
NXOpen.LineDesigner.ColumnFeature | columnFeature | ||
) |
Create column feature builder
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part | |
columnFeature | LineDesigner.ColumnFeature to be edited |
unsafe NXOpen.LineDesigner.ColumnFeatureBuilder NXOpen.LineDesigner.LineDesignerManager.CreateColumnFeatureBuilder | ( | NXOpen.Part | part, |
NXOpen.LineDesigner.DBNode | node | ||
) |
Create column feature builder inside a node or using node
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part | |
node |
unsafe NXOpen.LineDesigner.ColumnGridEquipmentBuilder NXOpen.LineDesigner.LineDesignerManager.CreateColumnGridEquipmentBuilder | ( | NXOpen.Part | part, |
NXOpen.LineDesigner.DBColumnGridNode | dbnode | ||
) |
Create column grid equipment Builder
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part | |
dbnode |
unsafe NXOpen.LineDesigner.ConnectionCreatorBuilder NXOpen.LineDesigner.LineDesignerManager.CreateConnectionCreatorBuilder | ( | NXOpen.Part | part | ) |
Create Connection Creator Builder
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part |
unsafe NXOpen.LineDesigner.ConveyorStationFeatureBuilder NXOpen.LineDesigner.LineDesignerManager.CreateConveyorStationFeatureBuilder | ( | NXOpen.Part | part, |
NXOpen.LineDesigner.ConveyorStationFeature | railingFeature | ||
) |
Create conveyor station feature builder
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part | |
railingFeature | LineDesigner.ConveyorStationFeature to be edited |
unsafe NXOpen.LineDesigner.CoverFeatureBuilder NXOpen.LineDesigner.LineDesignerManager.CreateCoverFeatureBuilder | ( | NXOpen.Part | part, |
NXOpen.LineDesigner.CoverFeature | coverFeature | ||
) |
Create CoverFeature builder
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part | |
coverFeature | LineDesigner.CoverFeature to be edited |
unsafe NXOpen.LineDesigner.CreateFactoryElementBuilder NXOpen.LineDesigner.LineDesignerManager.CreateCreateFactoryElementBuilder | ( | NXOpen.Part | part, |
NXOpen.LineDesigner.CreateFactoryElement | createFactoryElement | ||
) |
Create factory element builder
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part | |
createFactoryElement | LineDesigner.CreateFactoryElement to be edited |
unsafe NXOpen.LineDesigner.CreateFenceBuilder NXOpen.LineDesigner.LineDesignerManager.CreateCreateFenceBuilder | ( | NXOpen.Part | part, |
NXOpen.LineDesigner.CreateFence | createFence | ||
) |
Create fence builder
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part | |
createFence | LineDesigner.CreateFence to be edited |
unsafe NXOpen.LineDesigner.CreateSystemBuilder NXOpen.LineDesigner.LineDesignerManager.CreateCreateSystemBuilder | ( | NXOpen.Part | part, |
NXOpen.LineDesigner.CreateSystem | createSystem | ||
) |
Create system builder
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part | |
createSystem | LineDesigner.CreateSystem to be edited |
unsafe NXOpen.LineDesigner.DisconnectConnectionBuilder NXOpen.LineDesigner.LineDesignerManager.CreateDisconnectConnectionBuilder | ( | NXOpen.Part | part | ) |
Create Disconnect Connection Builder
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part |
unsafe NXOpen.LineDesigner.ExportPlantToDWGBuilder NXOpen.LineDesigner.LineDesignerManager.CreateExportPlantToDwgBuilder | ( | NXOpen.Part | part, |
NXOpen.LineDesigner.ExportPlantToDWG | exportPlantToDwg | ||
) |
Create the export plant to DWG builder
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part | |
exportPlantToDwg | LineDesigner.ExportPlantToDWG to be edited |
unsafe NXOpen.LineDesigner.ExportToDWGBuilder NXOpen.LineDesigner.LineDesignerManager.CreateExportToDwgBuilder | ( | NXOpen.Part | part, |
NXOpen.LineDesigner.ExportToDWG | exportToDwg | ||
) |
Creates the export to DWG builder
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part | |
exportToDwg | LineDesigner.ExportToDWG to be edited |
unsafe NXOpen.LineDesigner.FactoryCadGeoEquipmentBuilder NXOpen.LineDesigner.LineDesignerManager.CreateFactorycadgeoequipmentassemblyBuilder | ( | NXOpen.Part | part | ) |
To create a rename factory cad geo equipment assembly builder
Created in NX11.0.1
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part |
unsafe NXOpen.LineDesigner.FactoryCadGeoEquipmentBuilder NXOpen.LineDesigner.LineDesignerManager.CreateFactorycadgeoequipmentBuilder | ( | NXOpen.Part | part, |
NXOpen.LineDesigner.DBFactoryCadGeoNode | dbnode | ||
) |
To create a rename factory cad geo equipment builder
Created in NX11.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part | |
dbnode |
unsafe NXOpen.LineDesigner.FloorEquipmentBuilder NXOpen.LineDesigner.LineDesignerManager.CreateFloorequipmentBuilder | ( | NXOpen.Part | part, |
NXOpen.LineDesigner.DBFloorEquipmentNode | dbnode | ||
) |
Create Floor builder
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part | |
dbnode |
unsafe NXOpen.LineDesigner.GateFeatureBuilder NXOpen.LineDesigner.LineDesignerManager.CreateGateFeatureBuilder | ( | NXOpen.Part | part, |
NXOpen.LineDesigner.GateFeature | coverFeature | ||
) |
Create GateFeature builder
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part | |
coverFeature | LineDesigner.GateFeature to be edited |
unsafe NXOpen.LineDesigner.GlobalSelectionBuilder NXOpen.LineDesigner.LineDesignerManager.CreateGlobalSelectionBuilder | ( | NXOpen.Part | part | ) |
Create global selection builder
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part |
unsafe NXOpen.LineDesigner.HoleFeatureBuilder NXOpen.LineDesigner.LineDesignerManager.CreateHoleFeatureBuilder | ( | NXOpen.Part | part, |
NXOpen.LineDesigner.HoleFeature | holeFeature | ||
) |
Create HoleFeature builder
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part | |
holeFeature | LineDesigner.HoleFeature to be edited |
unsafe NXOpen.LineDesigner.ImportFactoryCadGeoBuilder NXOpen.LineDesigner.LineDesignerManager.CreateImportFactoryCadGeoBuilder | ( | NXOpen.Part | part | ) |
To get the import factory cad geo builder
Created in NX11.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part |
unsafe NXOpen.LineDesigner.InsertSheetBuilder NXOpen.LineDesigner.LineDesignerManager.CreateInsertSheetBuilder | ( | NXOpen.Part | part, |
NXOpen.LineDesigner.InsertSheet | insertSheet | ||
) |
Creates the insert sheet builder
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part | |
insertSheet | LineDesigner.InsertSheet to be edited |
unsafe NXOpen.LineDesigner.JigOnPlaneBuilder NXOpen.LineDesigner.LineDesignerManager.CreateJigOnPlaneBuilder | ( | NXOpen.Part | part | ) |
Create the jig on plane builder
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part |
unsafe NXOpen.LineDesigner.PickRectanglePointsBuilder NXOpen.LineDesigner.LineDesignerManager.CreatePickRectanglePointsBuilder | ( | NXOpen.Part | part | ) |
Create pick rectangle points builder
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part |
unsafe NXOpen.LineDesigner.PlanViewManager NXOpen.LineDesigner.LineDesignerManager.CreatePlanViewManagerInstance | ( | NXOpen.Part | part | ) |
Creates the plan view manager instance
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part |
unsafe NXOpen.LineDesigner.PlatformEquipmentBuilder NXOpen.LineDesigner.LineDesignerManager.CreatePlatformEquipmentBuilder | ( | NXOpen.Part | part, |
NXOpen.LineDesigner.DBPlatformEquipmentNode | dbnode | ||
) |
Create Platform Equipment Builder
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part | |
dbnode |
unsafe NXOpen.LineDesigner.ProductionUnitCreatorBuilder NXOpen.LineDesigner.LineDesignerManager.CreateProductionUnitCreatorBuilder | ( | NXOpen.Part | part | ) |
Create production unit creator builder
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part |
unsafe NXOpen.LineDesigner.RailingFeatureBuilder NXOpen.LineDesigner.LineDesignerManager.CreateRailingFeatureBuilder | ( | NXOpen.Part | part, |
NXOpen.LineDesigner.RailingFeature | railingFeature | ||
) |
Create railing feature builder
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part | |
railingFeature | LineDesigner.RailingFeature to be edited |
unsafe NXOpen.LineDesigner.RailingFeatureBuilder NXOpen.LineDesigner.LineDesignerManager.CreateRailingFeatureBuilder | ( | NXOpen.Part | part, |
NXOpen.LineDesigner.DBNode | node | ||
) |
Create railing feature builder
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part | |
node |
unsafe NXOpen.LineDesigner.RailOpeningFeatureBuilder NXOpen.LineDesigner.LineDesignerManager.CreateRailOpeningFeatureBuilder | ( | NXOpen.Part | part, |
NXOpen.LineDesigner.RailOpeningFeature | railingFeature | ||
) |
Create rail opening feature builder
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part | |
railingFeature | LineDesigner.RailOpeningFeature to be edited |
unsafe NXOpen.LineDesigner.RenameDialogeBuilder NXOpen.LineDesigner.LineDesignerManager.CreateRenameDialogeBuilder | ( | NXOpen.Part | part | ) |
Creates a Rename Dialoge Builder
Created in NX11.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part |
unsafe NXOpen.LineDesigner.RenameItemRevisionBuilder NXOpen.LineDesigner.LineDesignerManager.CreateRenameItemRevisionBuilder | ( | NXOpen.Part | part | ) |
To create a rename ItemRevision Builder
Created in NX10.0.3
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part |
unsafe NXOpen.LineDesigner.ResizeConnectorBuilder NXOpen.LineDesigner.LineDesignerManager.CreateResizeConnectorBuilder | ( | NXOpen.Part | part | ) |
Create resize connector Builder
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part |
unsafe NXOpen.LineDesigner.SingleElementConveyorBuilder NXOpen.LineDesigner.LineDesignerManager.CreateSingleElementConveyorBuilder | ( | NXOpen.Part | part, |
NXOpen.LineDesigner.DBConveyorNode | node | ||
) |
Create single element conveyor builder
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part | |
node |
unsafe NXOpen.LineDesigner.StairwayEquipmentBuilder NXOpen.LineDesigner.LineDesignerManager.CreateStairwayEquipmentBuilder | ( | NXOpen.Part | part, |
NXOpen.LineDesigner.DBStairwayEquipmentNode | dbnode | ||
) |
Create StairwayEquipment builder
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part | |
dbnode |
unsafe NXOpen.LineDesigner.TypedConnectorFeatureBuilder NXOpen.LineDesigner.LineDesignerManager.CreateTypedConnectorFeatureBuilder | ( | NXOpen.Part | part, |
NXOpen.LineDesigner.TypedConnectorFeature | typedConnectorFeature | ||
) |
Create typed connector feature builder
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part | |
typedConnectorFeature | LineDesigner.TypedConnectorFeature to be edited |
unsafe NXOpen.Drawings.DrawingSheetBuilder NXOpen.LineDesigner.LineDesignerManager.DrawingSheetBuilder | ( | NXOpen.Part | owningPart, |
NXOpen.Drawings.DrawingSheet | sheet | ||
) |
Create the drawing sheet builder
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
owningPart | |
sheet | the drawing sheet |
unsafe NXOpen.LineDesigner.LineDesignerApplicationBuilder NXOpen.LineDesigner.LineDesignerManager.GetApplicationBuilder | ( | ) |
Application builder is return
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
unsafe NXOpen.LineDesigner.FastPlacementUtilityBuilder NXOpen.LineDesigner.LineDesignerManager.GetFastPlacementUtilityBuilder | ( | NXOpen.Part | part | ) |
Get the fast placement utility builder
Created in NX10.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part |
|
static |
Returns the LineDesignerManager object for the running session which serves as the 'gateway' class for the application API.
References to all other objects in this API are obtained either directly or indirectly via methods and properties on this class. Platform Session should be initialized using 'GetSession' method from NXOpen API prior to this call.
unsafe NXOpen.LineDesigner.ReuseLibraryUtilityBuilder NXOpen.LineDesigner.LineDesignerManager.GetReuseLibraryUtilityBuilder | ( | ) |
Returns the reuse library utility builder
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
unsafe NXOpen.LineDesigner.PlantProductionUnitCreatorBuilder NXOpen.LineDesigner.LineDesignerManager.PlantCreateProductionUnitCreatorBuilder | ( | NXOpen.Part | part | ) |
To create a new navigator production unit builder
Created in NX12.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part |
|
get |
Returns the tag of this object.