NXOpen .NET Reference
12.0.0
|
Represents a LineDesigner.CreateFactoryElement builder More...
Public Types | |
enum | TypeAPI { Plant, Station, Line, Zone, Partition } |
This enum is providing possible element types More... | |
Properties | |
unsafe NXOpen.LineDesigner.CreateFactoryElementBuilder.TypeAPI | FactoryType [get, set] |
Returns or sets an API that gets element type More... | |
unsafe string | Name [get, set] |
Returns or sets an API that gets name More... | |
unsafe NXOpen.Point | Position [get, set] |
Returns or sets an API that gets position More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a LineDesigner.CreateFactoryElement builder
To create a new instance of this class, use NXOpen.LineDesigner.LineDesignerManager.CreateCreateFactoryElementBuilder
Default values.
Property | Value |
---|---|
FactoryType |
Plant |
Created in NX9.0.0
|
getset |
Returns or sets an API that gets element type
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets an API that gets name
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets an API that gets position
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")