NXOpen .NET Reference
12.0.0
|
Jig on plane More...
Public Member Functions | |
unsafe void | GetJigPlaneParams (out NXOpen.Matrix3x3 rotation, out NXOpen.Vector3d origin) |
Selected jig plane matrix More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectNXObjectList | SelectedPoints [get] |
Returns the selected points More... | |
Jig on plane
To create a new instance of this class, use NXOpen.LineDesigner.LineDesignerManager.CreateJigOnPlaneBuilder
Created in NX9.0.0
unsafe void NXOpen.LineDesigner.JigOnPlaneBuilder.GetJigPlaneParams | ( | out NXOpen.Matrix3x3 | rotation, |
out NXOpen.Vector3d | origin | ||
) |
Selected jig plane matrix
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
rotation | |
origin |
unsafe bool NXOpen.LineDesigner.JigOnPlaneBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the selected points
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")