NXOpen .NET Reference
12.0.0
|
Represents DB stairway equipment node More...
Public Member Functions | |
unsafe void | AddLeftRailing () |
An API to add left railing to stairway More... | |
unsafe void | AddRightRailing () |
An API to add right railing to stairway More... | |
unsafe void | RemoveLeftRailing () |
An API to remove left railing to stairway More... | |
unsafe void | RemoveRightRailing () |
An API to remove right railing to stairway More... | |
unsafe void | RemoveBothRailing () |
An API to remove both railings to stairway More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.LineDesigner.DBNode | |
enum | NodeType { Factory, Fence, PlatformEquipment, Conveyor, FloorEquipment, ColumnGridEquipment } |
This enum is providing possible node types More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Represents DB stairway equipment node
To create a new instance of this class, use NXOpen.LineDesigner.DBNodeManager.CreateDBStairwayEquipmentNode
Created in NX9.0.0
unsafe void NXOpen.LineDesigner.DBStairwayEquipmentNode.AddLeftRailing | ( | ) |
An API to add left railing to stairway
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
unsafe void NXOpen.LineDesigner.DBStairwayEquipmentNode.AddRightRailing | ( | ) |
An API to add right railing to stairway
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
unsafe void NXOpen.LineDesigner.DBStairwayEquipmentNode.RemoveBothRailing | ( | ) |
An API to remove both railings to stairway
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
unsafe void NXOpen.LineDesigner.DBStairwayEquipmentNode.RemoveLeftRailing | ( | ) |
An API to remove left railing to stairway
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
unsafe void NXOpen.LineDesigner.DBStairwayEquipmentNode.RemoveRightRailing | ( | ) |
An API to remove right railing to stairway
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")