NXOpen .NET Reference
12.0.0
|
Represents a manager of line designer db nodes More...
Static Public Member Functions | |
static DBNodeManager | GetDBNodeManager (NXOpen.Session owner) |
Returns the DBNodeManager object for the running session which serves as the 'gateway' class for the application API. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a manager of line designer db nodes
Use the static method in this class to obtain an instance.
Created in NX9.0.0
unsafe NXOpen.LineDesigner.DBColumnGridNode NXOpen.LineDesigner.DBNodeManager.CreateDBColumnGridNode | ( | NXOpen.Part | part | ) |
Creates column grid node
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part |
unsafe NXOpen.LineDesigner.DBConveyorNode NXOpen.LineDesigner.DBNodeManager.CreateDBConveyorNode | ( | NXOpen.Part | part | ) |
Creates conveyor node
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part |
unsafe NXOpen.LineDesigner.DBFactoryCadGeoNode NXOpen.LineDesigner.DBNodeManager.CreateDBFactoryCadGeoNode | ( | NXOpen.Part | part | ) |
Creates FactoryCad node
Created in NX11.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part |
unsafe NXOpen.LineDesigner.DBFactoryNode NXOpen.LineDesigner.DBNodeManager.CreateDBFactoryNode | ( | NXOpen.Part | part, |
NXOpen.LineDesigner.DBFactoryNode.NodeType | type | ||
) |
Factory node creation API
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part | |
type | Type of factory node |
unsafe NXOpen.LineDesigner.DBFenceNode NXOpen.LineDesigner.DBNodeManager.CreateDBFenceNode | ( | NXOpen.Part | part | ) |
Creates fence node
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part |
unsafe NXOpen.LineDesigner.DBFloorEquipmentNode NXOpen.LineDesigner.DBNodeManager.CreateDBFloorEquipmentNode | ( | NXOpen.Part | part | ) |
Creates floor equipment node
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part |
unsafe NXOpen.LineDesigner.DBNodeContainer NXOpen.LineDesigner.DBNodeManager.CreateDBNodeContainer | ( | NXOpen.Part | part | ) |
Creates node container
Created in NX10.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part |
unsafe NXOpen.LineDesigner.DBPlatformEquipmentNode NXOpen.LineDesigner.DBNodeManager.CreateDBPlatformEquipmentNode | ( | NXOpen.Part | part | ) |
Creates platform equipment node
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part |
unsafe NXOpen.LineDesigner.DBStairwayEquipmentNode NXOpen.LineDesigner.DBNodeManager.CreateDBStairwayEquipmentNode | ( | NXOpen.Part | part | ) |
Creates stairway equipment node
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part |
|
static |
Returns the DBNodeManager object for the running session which serves as the 'gateway' class for the application API.
References to all other objects in this API are obtained either directly or indirectly via methods and properties on this class. Platform Session should be initialized using 'GetSession' method from NXOpen API prior to this call.
|
get |
Returns the tag of this object.