NXOpen .NET Reference
12.0.0
|
Properties | |
unsafe bool | AddLeftRailingToggle [get, set] |
Returns or sets the left railing toggle More... | |
unsafe bool | AddRightRailingToggle [get, set] |
Returns or sets the right railing toggle More... | |
unsafe bool | AddRiserToggle [get, set] |
Returns or sets the riser toggle More... | |
unsafe bool | AddStringerToggle [get, set] |
Returns or sets the stringer toggle More... | |
unsafe NXOpen.Expression | EndElevation [get] |
Returns the end elevation of stairway More... | |
unsafe NXOpen.KFObject | KfObject [get] |
Returns the kf object is return More... | |
unsafe int | NoOfStairs [get, set] |
Returns or sets the number of stairs More... | |
unsafe NXOpen.Expression | Rise [get] |
Returns the vertical distance between two steps More... | |
unsafe NXOpen.Expression | Run [get] |
Returns the run More... | |
unsafe NXOpen.Expression | StairNosing [get] |
Returns the stair nosing More... | |
unsafe NXOpen.Expression | StairWidth [get] |
Returns the stair width More... | |
unsafe NXOpen.Expression | StartElevation [get] |
Returns the start elevation of stairway More... | |
unsafe NXOpen.Expression | StringerHeight [get] |
Returns the stringer height More... | |
unsafe NXOpen.Expression | StringerWidth [get] |
Returns the stringer width More... | |
unsafe NXOpen.Expression | TotalRise [get] |
Returns the total rise More... | |
unsafe NXOpen.Expression | TotalRun [get] |
Returns the total run More... | |
unsafe NXOpen.Expression | TreadHeight [get] |
Returns the tread height More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
To create a new instance of this class, use NXOpen.LineDesigner.LineDesignerManager.CreateStairwayEquipmentBuilder
Default values.
Property | Value |
---|---|
AddRiserToggle |
0 |
AddStringerToggle |
1 |
EndElevation.Value |
2425 (millimeters part), 117 (inches part) |
NoOfStairs |
8 |
Rise.Value |
175 (millimeters part), 7 (inches part) |
Run.Value |
280 (millimeters part), 11 (inches part) |
StairNosing.Value |
13 (millimeters part), 0.5 (inches part) |
StairWidth.Value |
915 (millimeters part), 36 (inches part) |
StartElevation.Value |
4000 (millimeters part), 180 (inches part) |
StringerHeight.Value |
305 (millimeters part), 12 (inches part) |
StringerWidth.Value |
37.5 (millimeters part), 1.5 (inches part) |
TotalRise.Value |
-1575 (millimeters part), -63 (inches part) |
TotalRun.Value |
2240 (millimeters part), 88 (inches part) |
TreadHeight.Value |
50 (millimeters part), 1.5 (inches part) |
Created in NX9.0.0
|
getset |
Returns or sets the left railing toggle
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the right railing toggle
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the riser toggle
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the stringer toggle
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the end elevation of stairway
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the kf object is return
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the number of stairs
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the vertical distance between two steps
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the run
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the stair nosing
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the stair width
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the start elevation of stairway
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the stringer height
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the stringer width
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the total rise
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the total run
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the tread height
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")