NXOpen .NET Reference
12.0.0
|
Represents a LineDesigner.TypedConnectorFeature Features. More...
Public Types | |
enum | BehaviorOnMismatch { Dontcreatetheconnection, Continuewithoutpropagatingtheparticularone } |
This enum is providing possible behavior on mismatch in propagated expressions More... | |
Public Member Functions | |
unsafe void | SelectPropagatedExpressions () |
The propagated expressions is set during creation of connector More... | |
unsafe string[] | GetConnectorCompatibleTypeList () |
The compatible connector types are returns More... | |
unsafe void | SetConnectorCompatibleTypeList (string[] connectorCompatibleTypeList) |
The connector compatible types are set More... | |
unsafe NXOpen.Expression[] | GetConnectorExpressionPropagationList () |
The connectors propagated expressions More... | |
unsafe void | SetConnectorExpressionPropagationList (NXOpen.Expression[] connectorExpressionPropagationList) |
The connectors propagated expressions are set More... | |
unsafe void | SetNthConnectorExpressionPropagationList (int nthExpressionPropagationList, NXOpen.Expression connectorExpressionPropagationList) |
The Nth expressions from connectors propagated expressions are set More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | ConnectorCompatibleTypeName [get, set] |
Returns or sets the connector compatible type name More... | |
unsafe NXOpen.Direction | ConnectorDirection [get, set] |
Returns or sets the connector direction More... | |
unsafe string | ConnectorName [get, set] |
Returns or sets the connector name More... | |
unsafe NXOpen.Direction | ConnectorParallelToObjectDirection [get, set] |
Returns or sets the connector parallel to object direction More... | |
unsafe NXOpen.Point | ConnectorPoint [get, set] |
Returns or sets the connector point More... | |
unsafe string | ConnectorTypeName [get, set] |
Returns or sets the connector type name More... | |
unsafe NXOpen.LineDesigner.TypedConnectorFeatureBuilder.BehaviorOnMismatch | MismatchBehavior [get, set] |
Returns or sets the status of behavior on mismatch property More... | |
unsafe bool | ReversePropagation [get, set] |
Returns or sets the status of if reverse propagation is on More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a LineDesigner.TypedConnectorFeature Features.
FeatureBuilder
To create a new instance of this class, use NXOpen.LineDesigner.LineDesignerManager.CreateTypedConnectorFeatureBuilder
Default values.
Property | Value |
---|---|
MismatchBehavior |
Dontcreatetheconnection |
ReversePropagation |
0 |
Created in NX9.0.0
unsafe string [] NXOpen.LineDesigner.TypedConnectorFeatureBuilder.GetConnectorCompatibleTypeList | ( | ) |
The compatible connector types are returns
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
unsafe NXOpen.Expression [] NXOpen.LineDesigner.TypedConnectorFeatureBuilder.GetConnectorExpressionPropagationList | ( | ) |
The connectors propagated expressions
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
unsafe void NXOpen.LineDesigner.TypedConnectorFeatureBuilder.SelectPropagatedExpressions | ( | ) |
The propagated expressions is set during creation of connector
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
unsafe void NXOpen.LineDesigner.TypedConnectorFeatureBuilder.SetConnectorCompatibleTypeList | ( | string[] | connectorCompatibleTypeList | ) |
The connector compatible types are set
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
connectorCompatibleTypeList |
unsafe void NXOpen.LineDesigner.TypedConnectorFeatureBuilder.SetConnectorExpressionPropagationList | ( | NXOpen.Expression[] | connectorExpressionPropagationList | ) |
The connectors propagated expressions are set
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
connectorExpressionPropagationList |
unsafe void NXOpen.LineDesigner.TypedConnectorFeatureBuilder.SetNthConnectorExpressionPropagationList | ( | int | nthExpressionPropagationList, |
NXOpen.Expression | connectorExpressionPropagationList | ||
) |
The Nth expressions from connectors propagated expressions are set
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
nthExpressionPropagationList | |
connectorExpressionPropagationList |
|
getset |
Returns or sets the connector compatible type name
Created in NX10.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the connector direction
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the connector name
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the connector parallel to object direction
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the connector point
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the connector type name
Created in NX10.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the status of behavior on mismatch property
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the status of if reverse propagation is on
Created in NX10.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")