NXOpen .NET Reference
12.0.0
|
Properties | |
unsafe NXOpen.Expression | FloorThickness [get] |
Returns the floor thickness More... | |
unsafe NXOpen.KFObject | KfObject [get] |
Returns the kf object More... | |
unsafe bool | MakeSketchInternal [get, set] |
Returns or sets the make sketchiInternal More... | |
unsafe NXOpen.Section | SelectOutline [get] |
Returns the outline used for creation of floor is return More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
To create a new instance of this class, use NXOpen.LineDesigner.LineDesignerManager.CreateFloorequipmentBuilder
Default values.
Property | Value |
---|---|
FloorThickness.Value |
254 (millimeters part), 10 (inches part) |
Created in NX9.0.0
|
get |
Returns the floor thickness
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the kf object
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the make sketchiInternal
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the outline used for creation of floor is return
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")