NXOpen .NET Reference
12.0.0
|
Represents a LineDesigner.HoleFeature builder More...
Public Member Functions | |
unsafe string[] | GetEnterTextString () |
Get text string More... | |
unsafe void | SetEnterTextString (string[] enterTextString) |
Set text string More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AddCover [get, set] |
Returns or sets the presence of cover over hole is checked More... | |
unsafe NXOpen.Expression | CoverThickness [get] |
Returns the cover thickness More... | |
unsafe double | LoadRequirements [get, set] |
Returns or sets the load requirements More... | |
unsafe bool | MakeSketchInternal [get, set] |
Returns or sets More... | |
unsafe NXOpen.Section | SelectOutline [get] |
Returns the selected outline for creation of hole More... | |
unsafe NXOpen.Point | TextLocation [get, set] |
Returns or sets the text location of hole More... | |
unsafe double | TextSize [get, set] |
Returns or sets the text size More... | |
unsafe bool | UseCoverOffset [get, set] |
Returns or sets the cover offset is return, if cover is present over hole More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a LineDesigner.HoleFeature builder
To create a new instance of this class, use NXOpen.LineDesigner.LineDesignerManager.CreateHoleFeatureBuilder
Default values.
Property | Value |
---|---|
AddCover |
0 |
CoverThickness.Value |
127 (millimeters part), 5 (inches part) |
LoadRequirements |
0 |
TextSize |
60 |
UseCoverOffset |
0 |
Created in NX9.0.0
unsafe string [] NXOpen.LineDesigner.HoleFeatureBuilder.GetEnterTextString | ( | ) |
Get text string
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
unsafe void NXOpen.LineDesigner.HoleFeatureBuilder.SetEnterTextString | ( | string[] | enterTextString | ) |
Set text string
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
enterTextString |
|
getset |
Returns or sets the presence of cover over hole is checked
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the cover thickness
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the load requirements
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the selected outline for creation of hole
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the text location of hole
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the text size
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the cover offset is return, if cover is present over hole
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")