NXOpen .NET Reference
12.0.0
|
Properties | |
unsafe NXOpen.Point | FirstConveyingSurfaceCroner [get, set] |
Returns or sets the first conveying surface corner of conveyor More... | |
unsafe NXOpen.KFObject | KfObject [get] |
Returns the kf object More... | |
unsafe NXOpen.Direction | MovingDirection [get, set] |
Returns or sets the moving direction of conveyor More... | |
unsafe NXOpen.Point | PointOnConveyingSurface [get, set] |
Returns or sets the point on surface of conveyor are return More... | |
unsafe bool | Reversible [get, set] |
Returns or sets the option to check whether conveyor is reversible More... | |
unsafe NXOpen.Point | SecondConveyingSurfaceCorner [get, set] |
Returns or sets the second conveying surface corner of conveyor More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
To create a new instance of this class, use NXOpen.LineDesigner.LineDesignerManager.CreateSingleElementConveyorBuilder
Created in NX9.0.0
|
getset |
Returns or sets the first conveying surface corner of conveyor
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the kf object
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the moving direction of conveyor
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the point on surface of conveyor are return
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the option to check whether conveyor is reversible
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the second conveying surface corner of conveyor
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")