NXOpen .NET Reference
12.0.0
|
Represents a LineDesigner.CoverFeature builder More...
Properties | |
unsafe NXOpen.Expression | CoverThickness [get] |
Returns the cover thickness More... | |
unsafe double | LoadRequirements [get, set] |
Returns or sets the load requirement More... | |
unsafe bool | UseCoverOffset [get, set] |
Returns or sets the cover offset is return, if cover is present over hole More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a LineDesigner.CoverFeature builder
To create a new instance of this class, use NXOpen.LineDesigner.LineDesignerManager.CreateCoverFeatureBuilder
Default values.
Property | Value |
---|---|
CoverThickness.Value |
0 (millimeters part), 0 (inches part) |
LoadRequirements |
0 |
UseCoverOffset |
0 |
Created in NX9.0.0
|
get |
Returns the cover thickness
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the load requirement
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the cover offset is return, if cover is present over hole
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")