NXOpen .NET Reference
12.0.0
|
Represents a LineDesigner. More...
Public Types | |
enum | ColumnType { IBeam, TBeam, Rectangle, Circle, UserDefine } |
This enum is providing possible column types More... | |
enum | ColumnBaseType { None, Rectangle, Circle, Cone, UserDefine } |
This enum is providing possible column base types More... | |
Public Member Functions | |
unsafe void | ModifyColumnsButton () |
TODO: fill in a description for this More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | BubbleDiameter [get, set] |
Returns or sets the value of bubble diameter in column grid More... | |
unsafe double | BubbleExtension [get, set] |
Returns or sets the value of bubble extension of column grid More... | |
unsafe double | BubbleExtensionOffset [get, set] |
Returns or sets the bubble extension offset value of column grid More... | |
unsafe double | BubbleLeader [get, set] |
Returns or sets the bubble leader More... | |
unsafe string | BubblesUnallowedChars [get, set] |
Returns or sets the bubbles unallowed characters in column grid More... | |
unsafe NXOpen.Section | ColumnBaseCrossSection [get] |
Returns the column base cross section of column grid More... | |
unsafe NXOpen.Expression | ColumnBaseDepth [get] |
Returns the column base depth of column grid More... | |
unsafe NXOpen.Expression | ColumnBaseDiameter [get] |
Returns the column base diameter of column grid More... | |
unsafe NXOpen.Expression | ColumnBaseHeight [get] |
Returns the column base height of column grid More... | |
unsafe NXOpen.Expression | ColumnBaseLowerDiameter [get] |
Returns the column base lower diameter of column grid More... | |
unsafe NXOpen.LineDesigner.ColumnGridEquipmentBuilder.ColumnBaseType | ColumnBaseTypeEnum [get, set] |
Returns or sets the column base type of column grid More... | |
unsafe NXOpen.Expression | ColumnBaseUpperDiameter [get] |
Returns the column base upper diameter of column grid More... | |
unsafe NXOpen.Expression | ColumnBaseWidth [get] |
Returns the column base width of column grid More... | |
unsafe NXOpen.Section | ColumnCrossSection [get] |
Returns the column cross section of columns of column grid More... | |
unsafe NXOpen.NXObjectList | ColumnDataList [get] |
Returns the column data list More... | |
unsafe NXOpen.Expression | ColumnDepth [get] |
Returns the column depth of column grid More... | |
unsafe NXOpen.Expression | ColumnDiameter [get] |
Returns the column diameter of column grid More... | |
unsafe bool | ColumnDisplayIDs [get, set] |
Returns or sets the status of column display ids in column grid More... | |
unsafe NXOpen.Expression | ColumnElevation [get] |
Returns the column elevation of column grid More... | |
unsafe NXOpen.Expression | ColumnHeight [get] |
Returns the column height of columns of column grid More... | |
unsafe bool | ColumnRotate90Degrees [get, set] |
Returns or sets the status of 90 degree column rotation for column grid More... | |
unsafe double | ColumnSpacingDouble [get, set] |
Returns or sets the spacing between columns More... | |
unsafe NXOpen.Expression | ColumnThickness [get] |
Returns the column thickness of coulmn grid More... | |
unsafe NXOpen.LineDesigner.ColumnGridEquipmentBuilder.ColumnType | ColumnTypeEnum [get, set] |
Returns or sets the column type of column grid More... | |
unsafe int | ColumnWideNumber [get, set] |
Returns or sets the number of column of columns in column grid More... | |
unsafe NXOpen.Expression | ColumnWidth [get] |
Returns the column width of column grid More... | |
unsafe bool | CreateBottomBubblesToggle [get, set] |
Returns or sets the status to create bottom bubbles of column grid More... | |
unsafe bool | CreateLeftBubblesToggle [get, set] |
Returns or sets the status to create left bubbles of column grid More... | |
unsafe bool | CreateRightBubblesToggle [get, set] |
Returns or sets the status to create right bubbles of column grid More... | |
unsafe bool | CreateTopBubblesToggle [get, set] |
Returns or sets the status to create top bubbles in column grid More... | |
unsafe bool | DefineGlobalSizeToggle [get, set] |
Returns or sets the define global size toggle of column grid More... | |
unsafe bool | DisplayGridToggle [get, set] |
Returns or sets the display grid status of column grid More... | |
unsafe NXOpen.KFObject | KfObject [get] |
Returns the kf object More... | |
unsafe NXOpen.NXObjectList | RowDataList [get] |
Returns the row data list More... | |
unsafe int | RowDeepNumber [get, set] |
Returns or sets the number of rows of columns in column grid More... | |
unsafe double | RowSpacingDouble [get, set] |
Returns or sets the value of row spacing between columns More... | |
unsafe NXOpen.LineDesigner.PickRectanglePointsBuilder | SelectGridArea [get, set] |
Returns or sets the selected grid area of column grid More... | |
unsafe bool | UseSpacingToggle [get, set] |
Returns or sets the status for using column row spacing of column grid More... | |
Represents a LineDesigner.
ColumnGridEquipment builder
To create a new instance of this class, use NXOpen.LineDesigner.LineDesignerManager.CreateColumnGridEquipmentBuilder
Default values.
Property | Value |
---|---|
BubbleDiameter |
1200 |
BubbleExtension |
750 |
BubbleExtensionOffset |
400 |
BubbleLeader |
750 |
ColumnBaseDepth.Value |
800 (millimeters part), 32 (inches part) |
ColumnBaseDiameter.Value |
800 (millimeters part), 32 (inches part) |
ColumnBaseHeight.Value |
900 (millimeters part), 35 (inches part) |
ColumnBaseLowerDiameter.Value |
900 (millimeters part), 32 (inches part) |
ColumnBaseTypeEnum |
None |
ColumnBaseUpperDiameter.Value |
800 (millimeters part), 32 (inches part) |
ColumnBaseWidth.Value |
800 (millimeters part), 35 (inches part) |
ColumnDepth.Value |
600 (millimeters part), 25 (inches part) |
ColumnDiameter.Value |
800 (millimeters part), 25 (inches part) |
ColumnDisplayIDs |
1 |
ColumnElevation.Value |
0 (millimeters part), 0 (inches part) |
ColumnHeight.Value |
3000 (millimeters part), 120 (inches part) |
ColumnRotate90Degrees |
0 |
ColumnSpacingDouble |
15000 |
ColumnThickness.Value |
30 (millimeters part), 2 (inches part) |
ColumnTypeEnum |
IBeam |
ColumnWideNumber |
1 |
ColumnWidth.Value |
600 (millimeters part), 12 (inches part) |
CreateBottomBubblesToggle |
1 |
CreateLeftBubblesToggle |
1 |
CreateRightBubblesToggle |
1 |
CreateTopBubblesToggle |
1 |
DefineGlobalSizeToggle |
1 |
DisplayGridToggle |
1 |
RowDeepNumber |
1 |
RowSpacingDouble |
15000 |
SelectGridArea.AllowRotation |
1 |
UseSpacingToggle |
1 |
Created in NX9.0.0
unsafe void NXOpen.LineDesigner.ColumnGridEquipmentBuilder.ModifyColumnsButton | ( | ) |
TODO: fill in a description for this
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the value of bubble diameter in column grid
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the value of bubble extension of column grid
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the bubble extension offset value of column grid
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the bubble leader
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the bubbles unallowed characters in column grid
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the column base cross section of column grid
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the column base depth of column grid
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the column base diameter of column grid
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the column base height of column grid
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the column base lower diameter of column grid
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the column base type of column grid
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the column base upper diameter of column grid
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the column base width of column grid
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the column cross section of columns of column grid
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the column data list
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the column depth of column grid
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the column diameter of column grid
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the status of column display ids in column grid
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the column elevation of column grid
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the column height of columns of column grid
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the status of 90 degree column rotation for column grid
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the spacing between columns
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the column thickness of coulmn grid
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the column type of column grid
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the number of column of columns in column grid
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the column width of column grid
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the status to create bottom bubbles of column grid
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the status to create left bubbles of column grid
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the status to create right bubbles of column grid
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the status to create top bubbles in column grid
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the define global size toggle of column grid
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the display grid status of column grid
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the kf object
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the row data list
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the number of rows of columns in column grid
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the value of row spacing between columns
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the selected grid area of column grid
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the status for using column row spacing of column grid
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")